Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

10m USB 2.0 Active Extension Cable - M/F

Product ID: USB2AAEXT10M

Extend the distance between a computer and a USB 2.0 device by 10 meters

Features
  • 1x USB-A male connector

  • 1x USB-A female connector

  • Fully shielded for error-free connections

More Features . . .
  • Plug-and-play, no driver required

  • USB bus-powered

  • Universal external power source also included

  • Blue LED indicator x1 for Extension Cable and USB port connection status monitoring

  • Compatible with PC Windows® 8/7/Vista/XP and Mac computer systems

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
63,99 € EUR exc VAT
76,79 € inc VAT

ID: USB2AAEXT10M

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB2AAEXT10M 10m Active USB 2.0 Extension Cable offers one USB-A male connector and one USB-A female connector, and provides an active extension of USB 2.0 devices of up to 10-meters (30-feet).

An all-in-one cable for overcoming distance restrictions as well as power source limitations, the active USB 2.0 extension cable incorporates bus-powered active circuitry to ensure performance beyond the length limits of standard USB cables.

Up to 4 of these cables can be daisy-chained together, allowing for a total USB extension of up to 40-meters. If necessary, the USB device can be powered from a wall outlet using the Universal AC power adapter (provided with the cable).

The USB2AAEXT10M repeater cable supports the full USB 2.0 bandwidth of 480 Mbps, and is backed by StarTech.com's 2-year Warranty.

The StarTech.com Advantage
  • No USB signal loss, even at a distance of up to 30 feet (10 meters)
  • Power your USB devices directly from the USB port or through the included universal external power adapter
  • Daisy chain up to 4 cables together for reaching connection distances of up to 40-meters between your USB 2.0 devices
Applications
  • Extend the distance of USB peripherals beyond the USB 2.0 5-meter limitation
  • Daisy chain up to 4 cables together for even longer USB extensions
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Special Notes / Requirements
Note Cascade up to 4 USB2AAEXT10M devices together for further extension
Power
Center Tip Polarity Positive
Input Current 0.35 A
Input Voltage 110V-240V AC
Output Current 1A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 5
Power Source AC Adapter Included
Physical Characteristics
Cable Length 10 m [32.8 ft]
Color Black
Connector Style Straight
Product Length 10 m [32.8 ft]
Product Weight 402 g [14.2 oz]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 605 g [21.4 oz]
What's in the Box
Included in Package 1 - 10m USB 2.0 Active Extension Cable - M/F
1 - Universal Power Adapter
1 - Plug Adapters for North America, UK, Europe, and Australia
15m USB 2.0 Active Extension Cable - M/F
USB2AAEXT15M

15m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 15 meters

71,99 € exc VAT
86,39 € inc VAT

20m USB 2.0 Active Extension Cable - M/F
USB2AAEXT20M

20m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 20 meters

89,99 € exc VAT
107,99 € inc VAT

35m USB 2.0 Active Extension Cable - M/F
USB2AAEXT35M

35m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 35 meters

149,99 € exc VAT
179,99 € inc VAT

Power Adapters (1)

DC Power Adapter - 5V, 2A
SVA5H2NEUA

DC Power Adapter - 5V, 2A

Replace your lost or failed power adapter

24,99 € exc VAT
29,99 € inc VAT

USB 2.0 Cables (1)

2 ft USB 2.0 A to B Cable - M/M
USB2HAB10

10 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

4,99 € exc VAT
5,99 € inc VAT

* Product appearance and specifications are subject to change without notice.