StarTech.com

4-Port USB Wall Charger - International Travel - 34W/6.8A - Black

Charge two tablets and two phones simultaneously, from almost anywhere in the world

Product ID: USB4PACBK

  • Charge your devices at home or overseas with the included universal power adapter
  • Deliver the fastest possible power output required for each connected device - up to a total of 34 watts (6.8 amps) shared between all four ports
  • Charge almost any mobile device that supports USB Battery Charging Specification 1.2 support
45,99 € EUR exc VAT
55,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector A 1 - NEMA 1-15 Power (North America) Plug
1 - BS 1363 Power (UK) Plug
1 - CEE 7/16 Power (Europlug) Plug
1 - AS/NZS 3112 Power (Australia) Plug
Connector B 4 - USB Type-A (4 pin) USB 2.0 Female
Power
Input Current 0.9A
Input Voltage 100 - 240 AC
Output Current 6.8A
Output Voltage 5 DC
Physical Characteristics
Color Black
Product Height 4.3 cm [1.7 in]
Product Length 60 mm [2.4 in]
Product Width 55 mm [2.2 in]
Weight of Product 203 g [7.2 oz]
Packaging Information
Package Height 52 mm [2 in]
Package Length 21.2 cm [8.3 in]
Package Width 83 mm [3.3 in]
Shipping (Package) Weight 240 g [8.5 oz]
What's in the Box
Included in Package 1 - 4-port USB wall charger
1 - Universal Power Adapter (NA/UK/EU/AUS)

Certifications

Related Products

4-Port USB Wall Charger - International Travel - 34W/6.8A - White
USB4PACWH
4-Port USB Wall Charger - International Travel - 34W/6.8A - White

Charge two tablets and two phones simultaneously, from almost anywhere in the world

45,99 € exc VAT
55,19 € inc VAT
Dual-Port USB Wall Charger - International Travel - 17W/3.4A - Black
USB2PACBK
Dual-Port USB Wall Charger - International Travel - 17W/3.4A - Black

Charge your tablet and your phone simultaneously

25,99 € exc VAT
31,19 € inc VAT
Dual-Port USB Wall Charger - International Travel - 17W/3.4A - White
USB2PACWH
Dual-Port USB Wall Charger - International Travel - 17W/3.4A - White

Charge your tablet and your phone simultaneously, almost anywhere around the world

25,99 € exc VAT
31,19 € inc VAT