×
Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com StarTech.com
Not Available
USB to PS/2 Adapter - Keyboard and Mouse
Convert a PS/2 keyboard and mouse to a single USB interface
Product ID: USBPS2PC
- Separate PS/2 keyboard and mouse inputs
- Single USB host connection to computer
- Plug-and-Play compatible
- No driver or software required
- No external power source required
12,99 € EUR exc VAT
15,59 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner
Support
Overview
This PS/2 USB Adapter converts a single USB port into two universal PS/2 ports, letting you connect any PS/2 peripheral (e.g. mouse, keyboard) to a computer through USB.
Supporting plug and play installation, the PS/2 USB adapter offers a cost-effective way to bridge legacy PS/2 peripherals with a more modern, USB-capable computer.
The StarTech.com Advantage
- No drivers or software makes connecting PS/2 keyboard/mouse via USB truly Plug-and-Play
- No external power requirements and a compact design is useful for mobile users
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Applications
Connect PS/2 accessories to a new computer with only USB ports
Connect a full sized PS/2 keyboard and mouse to a laptop or netbook
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V930163 | |
UPC Code | 065030799614 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Chipset ID | Chesen - CSC0101A-S16G | |
Industry Standards | USB 1.1 | |
Connector(s) | ||
Connector Type(s) | 1 - USB Type-A (4 pin) USB 2.0 Male | |
2 - PS/2 (6 pin, Mini-DIN) Female | ||
Software | ||
OS Compatibility | OS independent; No software or drivers required | |
Special Notes / Requirements | ||
System and Cable Requirements | 1 x Free USB port | |
Power | ||
Power Source | USB-Powered | |
Environmental | ||
Humidity | 20~50% RH | |
Operating Temperature | 0°C to 50°C (32°F to 122°F) | |
Storage Temperature | -10°C to 60°C (14°F to 140°F) | |
Physical Characteristics | ||
Product Height | 13 mm [0.5 in] | |
Product Length | 43.5 cm [17.1 in] | |
Product Weight | 46 g [1.6 oz] | |
Product Width | 20 mm [0.8 in] | |
Packaging Information | ||
Shipping (Package) Weight | 0.1 kg [0.1 lb] | |
What's in the Box | ||
Included in Package | 1 - USB to PS/2 Keyboard/Mouse Adapter |
Accessories
USB2FAAEXT15
15 ft USB 2.0 Active Extension Cable - M/F
Reliably extend the distance of a USB 2.0 device an additional 15ft
21,99 € exc VAT
26,39 € inc VAT
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- USBPS2PC_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+