StarTech.com

Dual-Port USB Car Charger - 17W/3.4A - Black

Charge your tablet and your cell phone simultaneously, in your car

Product ID: USB2PCARBK

  • 1x 2.4A USB 2.0 port
  • 1x 1A USB 2.0 port
  • Compact design
17,99 € EUR exc VAT
21,59 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector A 1 - Automobile Cigarette Lighter (12V AUX)
Connector B 2 - USB Type-A (4 pin) USB 2.0 Female
Power
Input Current 1.4 ~ 0.7A
Input Voltage 12 ~ 24 DC
Output Current Port 1 - 1A
Port 2 - 2.4A
Output Voltage 5 DC
Physical Characteristics
Color Black
Product Height 1.9 cm [0.7 in]
Product Length 58.4 mm [2.3 in]
Product Width 23.9 mm [0.9 in]
Weight of Product 16 g [0.6 oz]
Packaging Information
Package Height 27 mm [1.1 in]
Package Length 13 cm [5.1 in]
Package Quantity 1
Package Width 72 mm [2.8 in]
Shipping (Package) Weight 31 g [1.1 oz]
What's in the Box
Included in Package 1 - 2 Port USB Car Charger

Certifications

Related Products

Dual-Port Car Charger - USB with Built-in Micro-USB Cable - Black
USBUB2PCARB
Dual-Port Car Charger - USB with Built-in Micro-USB Cable - Black

Charge two tablets simultaneously, using your car charge port and our high-powered charger

19,99 € exc VAT
23,99 € inc VAT
Dual-Port USB Car Charger - 24W/4.8A - Black
USB2PCARBKS
Dual-Port USB Car Charger - 24W/4.8A - Black

Charge two tablets simultaneously, in your car

19,99 € exc VAT
23,99 € inc VAT
Dual-Port USB Car Charger - 24W/4.8A - White
USB2PCARWHS
Dual-Port USB Car Charger - 24W/4.8A - White

Charge two tablets simultaneously, in your car

19,99 € exc VAT
23,99 € inc VAT
Dual-Port Car Charger with Lightning Cable and USB 2.0 Port - Black
USBLT2PCARB
Dual-Port Car Charger with Lightning Cable and USB 2.0 Port - Black

Charge two iPad tablets simultaneously, using your car charge port and our high-powered charger

44,99 € exc VAT
53,99 € inc VAT
Dual-Port Car Charger - USB with Built-in Lightning Cable - White
USBLT2PCARW
Dual-Port Car Charger - USB with Built-in Lightning Cable - White

Charge two iPad® tablets simultaneously, in your car

44,99 € exc VAT
53,99 € inc VAT

Accessories