Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comUSB to 5.5mm power cable - Type M barrel - 2m
Power your 5V DC devices from your computer through a USB port
Product ID: USB2TYPEM2M
- Molded connectors with strain relief
- Aluminum-mylar foil with braided shielding
- Durable PVC construction
Not Available
May be in stock with partners
From a Partner
Support
Overview
Tired of having to carry around a separate wall adapter in order to power or charge your 5V devices, such as certain external hard drives, streaming media players, and Bluetooth® speakers?
This 2m USB power cable makes it easier to power 5V DC devices that have a Type M (OD: 5.5mm, ID:2.1mm) barrel power connector. You can power or charge the devices through an available USB port on your laptop or desktop computer.
Expertly designed and constructed of high-quality materials, the StarTech.com USB2TYPEM2M power cable is backed by our lifetime warranty.
The StarTech.com Advantage
- Guaranteed reliability
Applications
Power your external hard drive or other devices that are equipped with a Type-M power connector through an available USB port on your computer
Charge your Bluetooth speakers and other chargeable devices through an available USB port on your computer
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V932099 | |
UPC Code | 065030848374 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Connector(s) | ||
Connector A | 1 - USB Type-A (4 pin) USB 2.0 Male | |
Connector B | 1 - Barrel Power Connector (Size M, OD:5.50, ID: 2.10) | |
Physical Characteristics | ||
Cable Length | 2 m [6.6 ft] | |
Color | Black | |
Product Height | 10 mm [0.4 in] | |
Product Length | 2 m [6.6 ft] | |
Product Weight | 0 kg [0.1 lb] | |
Product Width | 15 mm [0.6 in] | |
Wire Gauge | 28 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 0.1 kg [0.1 lb] | |
What's in the Box | ||
Included in Package | 1 - 2 m USB to Type M Barrel 5V DC Power Cable |
Related Products
USB to 5.5mm power cable - Type M barrel - 3 ft
Power your 5V DC devices from your computer through a USB port
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- USB2TYPEM2M_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+