StarTech.com

USB to 5.5mm Power Cable - Type N Barrel - 2m

Power your 5V DC devices from your computer through a USB port

Product ID: USB2TYPEN2M

  • Molded connectors with strain relief
  • Aluminum-mylar foil with braided shielding
  • Durable PVC construction
4,99 € EUR exc VAT
5,99 € EUR inc VAT

Overview

Tired of having to carry around a separate wall adapter in order to power or charge your 5V devices, such as certain external hard drives, streaming media players, and Bluetooth® speakers?

This 2m USB power cable makes it easier to power 5V DC devices that have a Type N (OD: 5.5mm, ID:2.5mm) barrel power connector. You can power or charge the devices through an available USB port on your laptop or desktop computer.

Expertly designed and constructed of high-quality materials, the StarTech.com USB2TYPEN2M power cable is backed by our lifetime warranty.

The StarTech.com Advantage

  • Guaranteed reliability

Applications

Power your external hard drive or other devices that are equipped with a Type N power connector through an available USB port on your computer

Charge your Bluetooth speakers and other chargeable devices through an available USB port on your computer

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Barrel Power Connector (Size N, OD: 5.5, ID: 2.5) Male
Power
Center Tip Polarity Positive
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Product Length 2 m [6.6 ft]
Product Weight 47 g [1.7 oz]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 52 g [1.8 oz]
What's in the Box
Included in Package 1 - 2 m USB to Type N Barrel 5V DC Power Cable

Certifications

Related Products

USB to 5.5mm Power Cable - Type N Barrel - 1m
USB2TYPEN1M
USB to 5.5mm Power Cable - Type N Barrel - 1m

Power your 5V DC devices from your computer through a USB port

3,99 € exc VAT
4,79 € inc VAT
USB to 5.5mm Power Cable - Type M Barrel - 2m
USB2TYPEM2M
USB to 5.5mm Power Cable - Type M Barrel - 2m

Power your 5V DC devices from your computer through a USB port

4,99 € exc VAT
5,99 € inc VAT
USB to 5.5mm Power Cable - Type M Barrel - 3 ft
USB2TYPEM
USB to 5.5mm Power Cable - Type M Barrel - 3 ft

Power your 5V DC devices from your computer through a USB port

3,99 € exc VAT
4,79 € inc VAT
USB to 3.4mm power cable - Type H barrel - 2m
USB2TYPEH2M
USB to 3.4mm power cable - Type H barrel - 2m

Power your 5V DC devices from your computer through a USB port

5,99 € exc VAT
7,19 € inc VAT