StarTech.com

USB Wall Charger with Quick Charge 2.0 - International Travel - White

Fast charge your mobile devices at home or while you're traveling

Product ID: USB1PACVWH

  • Supports Quick Charge 2.0 for 75% faster charging with compatible devices
  • Plug in and charge your devices almost anywhere in the world with the included universal power adapter (NA/UK/EU/AUS)
  • Compact design fits nicely into any carrying case
27,99 € EUR exc VAT
33,59 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

Are you planning an international business trip? Do you need a wall charger that will charge your devices in time for all of your meetings and presentations?

Now you can charge your mobile devices in less time, and ensure you're always prepared even while you’re away, without having to worry about whether or not the adapter you use at home will work overseas. This versatile travel charger ships with interchangeable power plugs that let you plug in and charge your devices nearly anywhere you go around the world.

Plus, when connected to devices that support Quick Charge™ 2.0, it delivers more power than conventional chargers in order to make sure you are up and running faster.

International travel - universal power adapter

Charging a Samsung Galaxy Note 4 in a hotel room, with the Eiffel tower in the background

The wall charger includes a universal power adapter, which lets you plug in to any electrical socket almost anywhere in the world. So, no matter where you're travelling to, you can rest assured that you’ll be able to keep your mobile devices charged and ready to use.

Fast charging - Qualcomm® Quick Charge 2.0 certified

Charge your device 75% faster and be ready when you need to be. Qualcomm tests for Quick Charge 2.0 have shown that a 3300mAH battery in a compatible smartphone charges from 0% to 60% in 30 minutes. Conventional charging only charged up to 12% in the same amount of time.

Graph comparing the faster charge speed of a Quick Charge 2.0 charger vs. a standard charger

The charger also works with devices that do not support Quick Charge 2.0, charging these devices at regular speeds.

Compact and lightweight - portable design

The portable USB wall charger features a folding North American plug that tucks away nicely to fit inside your laptop bag, purse, backpack or other carrying case, making it the perfect mobile accessory for any carry-on. Plus, you can easily throw in the correct international plug for your destination and you’re all set to go.

Once you land you can swap out the plugs and be ready to charge in the airport, in your hotel room or just about anywhere you can find a wall outlet.   

The USB1PACVWH is backed by StarTech.com's 2-year Warranty to ensure dependable performance.

Note: Some mobile devices such as certain Samsung and BlackBerry devices use proprietary power connections which are not compatible with aftermarket chargers. Please consult the manufacturer's documentation to ensure compatibility with the USB1PACVWH.

 

 

Applications

Charge your mobile devices, such as Apple and Micro-USB devices

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector A 1 - NEMA 1-15 Power (North America) Plug
1 - BS 1363 Power (UK) Plug
1 - CEE 7/16 Power (Europlug) Plug
1 - AS/NZS 3112 Power (Australia) Plug
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Power
Center Tip Polarity Positive
Input Current 0.35A Max
Input Voltage 110V-240V AC
Output Current 1.8A, 1.8A, 1.35A
Output Voltage 5 DC, 9 DC, 12 DC
Physical Characteristics
Color White
Product Height 32 mm [1.3 in]
Product Length 45 mm [1.8 in]
Product Weight 108 g [3.8 oz]
Product Width 41 mm [1.6 in]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 146 g [5.2 oz]
What's in the Box
Included in Package 1 - 1 Port USB Wall Charger
1 - Universal Power Adapter (NA/UK/EU/AUS)

Certifications

Related Products

Dual-port USB wall charger - international travel - 17W/3.4A - black
USB2PACBK
Dual-port USB wall charger - international travel - 17W/3.4A - black

Charge your tablet and your phone simultaneously

30,99 € exc VAT
37,19 € inc VAT
Dual-port USB wall charger - international travel - 17W/3.4A - white
USB2PACWH
Dual-port USB wall charger - international travel - 17W/3.4A - white

Charge your tablet and your phone simultaneously, almost anywhere around the world

30,99 € exc VAT
37,19 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Long - 3 m (10 ft.) - Black
USBLT3MB
USB to Lightning Cable - Apple MFi Certified - Long - 3 m (10 ft.) - Black

Charge and Sync your Apple® Lightning-equipped devices over longer distances

26,99 € exc VAT
32,39 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Long - 3 m (10 ft.) - White
USBLT3MW
USB to Lightning Cable - Apple MFi Certified - Long - 3 m (10 ft.) - White

Charge and Sync your Apple® Lightning-equipped devices over longer distances

26,99 € exc VAT
32,39 € inc VAT
Micro-USB Cable - M/M - 2m
USBAUB2MBK
Micro-USB Cable - M/M - 2m

Charge and Sync your Micro USB-equipped Smartphone or Tablet over longer distances

5,99 € exc VAT
7,19 € inc VAT

Product Support

Frequently Asked Questions

Installation

1. Fold in the North American power plug.
2. Slide the Universal Power Adapter over the North American power plug until you hear an audible click.

Note: The North American power plug does not have to be removed from this product to use the Universal Power Adapter.