StarTech.com

1m (3ft) Certified SuperSpeed USB 3.0 A to B Cable - M/M

Connect your USB 3.0 devices with this high-quality USB 3.0 certified cable

Product ID: USB3CAB1M

  • 1x USB 'A' male connector
  • 1x USB 'B' male connector
  • USB-IF Certified SuperSpeed USB 3.0
  • Data transfer rates up to 5Gbps
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Molded connectors with strain relief
  • Backward compatible with USB 2.0
10,99 € EUR exc VAT
13,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 (5 Gbps) Male
Connector B 1 - USB Type-B (9 pin) USB 3.0 Male
Environmental
Operating Temperature -20°C to 80°C (-4°F to 176°F)
Storage Temperature -20°C to 80°C (-4°F to 176°F)
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight
Product Length 1 m [3.3 ft]
Weight of Product 49 g [1.7 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 16 mm [0.6 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 58 g [2 oz]
What's in the Box
Included in Package 1 - 1m USB 3.0 Certified A to B Cable - M/M

Certifications

Related Products

2m (6 ft) Certified SuperSpeed USB 3.0 A to B Cable - M/M
USB3CAB2M
2m (6 ft) Certified SuperSpeed USB 3.0 A to B Cable - M/M

Connect your USB 3.0 devices, with this high-quality USB 3.0 certified cable

13,99 € exc VAT
16,79 € inc VAT
1m (3ft) Certified SuperSpeed USB 3.0 A to Micro B Cable - M/M
USB3CAUB1M
1m (3ft) Certified SuperSpeed USB 3.0 A to Micro B Cable - M/M

Connect your Micro-B USB 3.0 devices, with this high-quality USB 3.0 certified cable

12,99 € exc VAT
15,59 € inc VAT