StarTech.com

5 ft Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F

Extend a USB 3.0 port from the back of your computer to your desktop

Product ID: USB3SEXT5DSK

  • Designed and constructed to SuperSpeed USB 3.0 Specifications
  • High quality Shielded Twisted Pair (STP) construction
  • Extend your connection between USB 3.0 devices up to 5-feet
  • Data transfer rates up to 10x faster then USB 2.0
13,99 € EUR exc VAT
16,79 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB Type-A (9 pin) USB 3.0 Female
Physical Characteristics
Cable Length 1.5 m [5 ft]
Color Blue
Product Height 11.500
Product Length 1.5 m [5 ft]
Product Width 13.500
Weight of Product 135 g [4.8 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 225 mm [8.9 in]
Package Length 0 cm [0 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 140 g [4.9 oz]
What's in the Box
Included in Package 1 - 5 ft Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F

Certifications

Related Products

5ft Desktop USB Extension Cable - A Male to A Female
USBEXTAA5DSK
5ft Desktop USB Extension Cable - A Male to A Female

Extend a USB port from the back of your computer to your desktop

5,99 € exc VAT
7,19 € inc VAT