Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com6 ft Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
Extend your USB 3.0 SuperSpeed cable by up to an additional 6 feet
Product ID: USB3SEXT6BK
- 1x USB ‘A’ Male Connector
- 1x USB ‘A’ Female Connector
- Designed and constructed to SuperSpeed USB 3.0 Specifications
- High quality Shielded Twisted Pair (STP) construction
- Data transfer rates up to 5Gbps
- Backward compatible with USB 2.0
The USB3SEXT6BK SuperSpeed USB 3.0 extension cord (A-A), offers a durable, high quality connection that harnesses the full capability of the USB 3.0 standard.
Designed for next-generation SuperSpeed USB device connections, this USB 3.0 male to female cable extends a USB 3.0 cable connection by 6-feet, and delivers a throughput of up to 5Gbps when used with a USB 3.0 host and device - an astounding 10x the capability of USB 2.0 (480Mbps).
Our USB 3.0 extension cables features high quality Shielded Twisted Pair (STP) construction, helping to prevent electromagnetic interference and ensuring reliable data communication.
The USB3SEXT6BK is backed by our Lifetime Warranty, providing guaranteed quality and reliability.
Applications
- Extend your USB 3.0 Super Speed cable by up to 6ft
The StarTech.com Advantage
- Extends a USB 3.0 cable by up to 6-feet at transfer rates of up to 5 Gbps, which ensures an ideal connection even at longer distances
- Shielded Twisted Pair (STP) design helps to eliminate electro-magnetic interference (EMI), for optimal connectivity
- Backed by StarTech.com Lifetime Warranty
Product Numbers
Ingram Austria
V932100
UPC Code
065030848770
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Foil shielded twisted pair | |
Connector Plating | Nickel | |
Performance | ||
Type and Rate | USB 3.0 - 5 Gbit/s | |
Connector(s) | ||
Connector A | 1 - USB Type-A (9 pin) USB 3.0 Male | |
Connector B | 1 - USB Type-A (9 pin) USB 3.0 Female | |
Physical Characteristics | ||
Cable Length | 1.8 m [6 ft] | |
Color | Black | |
Product Height | 1.1 cm [0.4 in] | |
Product Length | 1.8 m [6 ft] | |
Product Width | 18 mm [0.7 in] | |
Weight of Product | 76 g [2.7 oz] | |
Wire Gauge | 28 AWG | |
Packaging Information | ||
Package Height | 17 mm [0.7 in] | |
Package Length | 22 cm [8.7 in] | |
Package Quantity | 1 | |
Package Width | 20 cm [7.9 in] | |
Shipping (Package) Weight | 86 g [3 oz] | |
What's in the Box | ||
Included in Package | 1 - 6 ft Black SuperSpeed USB 3.0 Extension Cable A to A - M/F |
Related Products
6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F
Extend your USB 3.0 SuperSpeed cable an additional 6 feet
Product Support
Data Sheets
-
USB3SEXT6BK_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter