Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F

Product ID: USB3SEXTAA6

Extend your USB 3.0 SuperSpeed cable an additional 6 feet

Features
  • 1x USB ‘A’ Male Connector

  • 1x USB ‘A’ Female Connector

  • Designed and constructed to SuperSpeed USB 3.0 Specifications

More Features . . .
  • High quality Shielded Twisted Pair (STP) construction

  • Data transfer rates up to 5Gbps

  • Backward compatible with USB 2.0

Available in
9,99 € EUR exc VAT
11,99 € inc VAT

ID: USB3SEXTAA6

For more products like this please visit our European online store today!

The USB3SEXTAA6 SuperSpeed USB 3.0 extension cable (1.8m, A-A), offers a durable, high quality connection that harnesses the full capability of the USB 3.0 standard.

Designed for next-generation SuperSpeed USB device connections, this USB 3.0 male to female cable extends a USB 3.0 cable connection by up to 1.8 meters and delivers the full USB 3.0 bandwidth of 5Gbps, supporting maximum throughput between compatible devices when used with a USB 3.0 host and device.

Our USB 3.0 extension cord features high quality Shielded Twisted Pair (STP) construction, helping to prevent electromagnetic interference and ensuring reliable data communication.

The USB3SEXTAA6 is backed by our Lifetime Warranty, providing guaranteed quality and reliability.

The StarTech.com Advantage
  • Extends a USB 3.0 cable by up to 6-feet at transfer rates of up to 5 Gbps, which ensures an ideal connection even at longer distances
  • Shielded Twisted Pair (STP) design helps to eliminate electro-magnetic interference (EMI), for optimal connectivity
  • Backed by StarTech.com Lifetime Warranty
Applications
  • Extend your USB 3.0 Super Speed cable by 6ft
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Foil shielded twisted pair
Connector Plating Nickel
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB Type-A (9 pin) USB 3.0 Female
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Blue
Product Length 1.8 m [6 ft]
Product Weight 0.1 kg [0.2 lb]
Wire Gauge 28 AWG
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 6ft SuperSpeed USB 3.0 Extension Cable A to A - M/F

* Product appearance and specifications are subject to change without notice.