Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comUSB 3.0 Cable - A to A - M/M - 3 m (10 ft.)
Connect USB 3.0 USB-A devices to a USB hub or to your computer
Product ID: USB3SAA3MBK
- Position your USB 3.0 devices as needed throughout your workspace
- Molded connectors with strain relief
- Guaranteed reliability
Not Available
May be in stock with partners
From a Partner
Support
Overview
This USB 3.1 Gen 1 (5Gbps) cable, also known as a USB 3.0 cable, lets you connect your USB-A devices as needed throughout your workspace. With a connection distance of up to 3 meters (10 feet), you can organize your PC and USB hub, or other USB-A devices, to match your configuration needs.
Plus, this high-quality cable features Shielded Twisted Pair (STP) construction, which helps to prevent electro-magnetic interference and ensure reliable data communication.
The USB3SAA3MBK is backed by StarTech.com’s lifetime warranty for guaranteed reliability.
Applications
Connect your USB 3.0 USB-A devices, such as a USB hub, to a desktop or server
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V933712 | |
UPC Code | 065030863964 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Performance | ||
Type and Rate | USB 3.0 - 5 Gbit/s | |
Connector(s) | ||
Connector A | 1 - USB Type-A (9 pin) USB 3.0 Male | |
Connector B | 1 - USB Type-A (9 pin) USB 3.0 Male | |
Physical Characteristics | ||
Cable Length | 3 m [9.8 ft] | |
Color | Black | |
Connector Style | Straight | |
Product Height | 8 mm [0.3 in] | |
Product Length | 3 m [9.8 ft] | |
Product Weight | 120 g [4.2 oz] | |
Product Width | 15 mm [0.6 in] | |
Wire Gauge | 24/28 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 130 g [4.6 oz] | |
What's in the Box | ||
Included in Package | 1 - 3m USB 3.0 A to A Cable - M/M - Black |
Related Products
6 ft Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
Extend your USB 3.0 SuperSpeed cable by up to an additional 6 feet
1m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
Extend your SuperSpeed USB 3.0 cable by up to an additional meter
USB 3.0 A-to-A Extension Cable - M/F - 6 in, Black
Extend the reach of your USB 3.0 port by 6 inches
2m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
Extend your SuperSpeed USB 3.0 cable by up to an additional 2 meters
5 ft Black Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F
Extend a USB 3.0 port from the back of your computer to your desktop
5 ft Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F
Extend a USB 3.0 port from the back of your computer to your desktop
1m Blue SuperSpeed USB 3.0 Extension Cable A to A - M/F
Extend your SuperSpeed USB 3.0 cable by up to an additional meter
6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F
Extend your USB 3.0 SuperSpeed cable an additional 6 feet
3m USB 3.0 Active Extension Cable - M/F
Extend the distance of a USB 3.0 device an additional 3 meters
5m USB 3.0 Active Extension Cable - M/F
Extend the distance between a computer and a USB 3.0 device by an additional 5 meters
10m USB 3.0 Active Extension Cable - M/F
Extend the distance between a computer and a USB 3.0 device by an additional 10 meters
Accessories
USB 3.0 A-to-A Extension Cable - M/F - 6 in, Black
Extend the reach of your USB 3.0 port by 6 inches
6 ft Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
Extend your USB 3.0 SuperSpeed cable by up to an additional 6 feet
1m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
Extend your SuperSpeed USB 3.0 cable by up to an additional meter
2m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
Extend your SuperSpeed USB 3.0 cable by up to an additional 2 meters
5 ft Black Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F
Extend a USB 3.0 port from the back of your computer to your desktop
5 ft Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F
Extend a USB 3.0 port from the back of your computer to your desktop
1m Blue SuperSpeed USB 3.0 Extension Cable A to A - M/F
Extend your SuperSpeed USB 3.0 cable by up to an additional meter
6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F
Extend your USB 3.0 SuperSpeed cable an additional 6 feet
3m USB 3.0 Active Extension Cable - M/F
Extend the distance of a USB 3.0 device an additional 3 meters
5m USB 3.0 Active Extension Cable - M/F
Extend the distance between a computer and a USB 3.0 device by an additional 5 meters
10m USB 3.0 Active Extension Cable - M/F
Extend the distance between a computer and a USB 3.0 device by an additional 10 meters
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- USB3SAA3MBK_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+