StarTech.com

2m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your SuperSpeed USB 3.0 cable by up to an additional 2 meters

Product ID: USB3SEXT2MBK

  • Designed and constructed to SuperSpeed USB 3.0 Specifications
  • High-quality Shielded Twisted Pair (STP) construction
  • Data transfer rates up to 5Gbps
  • Backward compatible with USB 2.0
9,99 € EUR exc VAT
11,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Foil shielded twisted pair
Connector Plating Nickel
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 (5 Gbps) Male
Connector B 1 - USB Type-A (9 pin) USB 3.0 (5 Gbps) Female
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Straight
Product Height 0.000
Product Length 2 m [6.6 ft]
Product Width 0.000
Weight of Product 83 g [2.9 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 18 mm [0.7 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 92 g [3.2 oz]
What's in the Box
Included in Package 1 - 2m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F

Certifications

Related Products

1m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXT1MBK
1m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your SuperSpeed USB 3.0 cable by up to an additional meter

8,99 € exc VAT
10,79 € inc VAT
5 ft Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F
USB3SEXT5DSK
5 ft Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F

Extend a USB 3.0 port from the back of your computer to your desktop

13,99 € exc VAT
16,79 € inc VAT
1m Blue SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXT1M
1m Blue SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your SuperSpeed USB 3.0 cable by up to an additional meter

8,99 € exc VAT
10,79 € inc VAT