StarTech.com

0.8 m (2.7 ft.) Thunderbolt 3 to Thunderbolt 3 Cable - 40Gbps

Thunderbolt™ 3 USB-C™ Cable |100W Power Delivery | Dual 4K | Thunderbolt Certified

Product ID: TBLT34MM80CM

  • Thunderbolt certified cable delivers full Thunderbolt 3 performance and compatibility
  • Experience unbelievable data transfer rates of up to 40Gbps when connected to Thunderbolt 3 devices
  • Enjoy astonishing resolution by connecting to either a 5K display or two 4K UHD monitors
View More
  • Supports single-cable docking while powering and charging your laptop at the same time
  • Easily set up peer-to-peer networking with multiple Thunderbolt 3 laptops
43,99 € EUR exc VAT
52,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate Thunderbolt 3 - 40 Gbit/s
Connector(s)
Connector A 1 - Thunderbolt™ 3 USB-C (24-pin) (40Gbps) Male
Connector B 1 - Thunderbolt™ 3 USB-C (24-pin) (40Gbps) Male
Physical Characteristics
Cable Length 0.8 m [2.6 ft]
Color Black
Product Height 0.6 cm [0.3 in]
Product Length 0.8 m [2.6 ft]
Product Width 12.3 mm [0.5 in]
Weight of Product 35 g [1.2 oz]
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 12.7 cm [5 in]
Package Width 21.9 cm [8.6 in]
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - 0.8 m Thunderbolt 3 Cable

Certifications

Related Products

3 ft. (1 m) Thunderbolt 3 Cable with 100W Power Delivery - 40Gbps
TBLT3MM1MA
3 ft. (1 m) Thunderbolt 3 Cable with 100W Power Delivery - 40Gbps

Thunderbolt™ 3 USB-C™ Cable | Dual 4K or Full 5K | Thunderbolt Certified

86,99 € exc VAT
104,39 € inc VAT
0.5m Thunderbolt 3 (40Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible
TBLT34MM50CM
0.5m Thunderbolt 3 (40Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible

Provide four times the data transfer speed of any other cable type, enable dual 4K 60Hz video, and power your devices with a single cable

27,99 € exc VAT
33,59 € inc VAT
1m Thunderbolt 3 (20Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible
TBLT3MM1M
1m Thunderbolt 3 (20Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible

Provide twice the data transfer speed of any other cable type, enable full 4K 60Hz video, and power your devices with a single cable

32,99 € exc VAT
39,59 € inc VAT
2m Thunderbolt 3 (20Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible
TBLT3MM2M
2m Thunderbolt 3 (20Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible

Provide twice the data transfer speed of any other cable type, enable full 4K 60Hz video, and power your devices with a single cable

40,99 € exc VAT
49,19 € inc VAT
Thunderbolt 3 Cable - 40Gbps - 0.5m - White - Thunderbolt, USB, and DisplayPort Compatible
TBLT34MM50CW
Thunderbolt 3 Cable - 40Gbps - 0.5m - White - Thunderbolt, USB, and DisplayPort Compatible

Provide four times the data transfer speed of any other cable type, enable dual 4K 60Hz video, and power your devices with a single cable

28,99 € exc VAT
34,79 € inc VAT
Thunderbolt 3 Cable - 20Gbps - 1m - White - Thunderbolt, USB, and DisplayPort Compatible
TBLT3MM1MW
Thunderbolt 3 Cable - 20Gbps - 1m - White - Thunderbolt, USB, and DisplayPort Compatible

Provide twice the data transfer speed of any other cable type, enable full 4K 60Hz video, and power your devices with a single cable

34,99 € exc VAT
41,99 € inc VAT
Thunderbolt 3 Cable - 20Gbps - 2m - White - Thunderbolt, USB, and DisplayPort Compatible
TBLT3MM2MW
Thunderbolt 3 Cable - 20Gbps - 2m - White - Thunderbolt, USB, and DisplayPort Compatible

Provide twice the data transfer speed of any other cable type, enable full 4K 60Hz video, and power your devices with a single cable

43,99 € exc VAT
52,79 € inc VAT