StarTech.com

Thunderbolt 3 Cable - 20Gbps - 1m - White - Thunderbolt, USB, and DisplayPort Compatible

Provide twice the data transfer speed of any other cable type, enable full 4K 60Hz video, and power your devices with a single cable

Product ID: TBLT3MM1MW

  • Compatible with Thunderbolt, USB, and DisplayPort devices
  • Supports 20Gbps data throughput
  • Thunderbolt Certified
View More
  • Full 4K 60Hz video
  • Single-cable docking while powering your laptop at the same time
  • Daisy chain up to six Thunderbolt 3 devices
34,99 € EUR exc VAT
41,99 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate Thunderbolt 3 - 20 Gbit/s
Connector(s)
Connector A 1 - Thunderbolt™ 3 USB-C (24-pin) (20Gbps) Male
Connector B 1 - Thunderbolt™ 3 USB-C (24-pin) (20Gbps) Male
Power
Power Delivery 100W
Physical Characteristics
Cable Length 1 m [3.3 ft]
1000 mm [39.4 in]
Color White
Product Height 3.9 cm [1.5 in]
Product Length 1 m [3.3 ft]
Product Width 12 mm [0.5 in]
Weight of Product 42 g [1.5 oz]
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 50 g [1.8 oz]
What's in the Box
Included in Package 1 - Thunderbolt 3 cable

Certifications

Related Products

1m Thunderbolt 3 (20Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible
TBLT3MM1M
1m Thunderbolt 3 (20Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible

Provide twice the data transfer speed of any other cable type, enable full 4K 60Hz video, and power your devices with a single cable

32,99 € exc VAT
39,59 € inc VAT
Thunderbolt 3 Cable - 20Gbps - 2m - White - Thunderbolt, USB, and DisplayPort Compatible
TBLT3MM2MW
Thunderbolt 3 Cable - 20Gbps - 2m - White - Thunderbolt, USB, and DisplayPort Compatible

Provide twice the data transfer speed of any other cable type, enable full 4K 60Hz video, and power your devices with a single cable

43,99 € exc VAT
52,79 € inc VAT
2m Thunderbolt 3 (20Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible
TBLT3MM2M
2m Thunderbolt 3 (20Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible

Provide twice the data transfer speed of any other cable type, enable full 4K 60Hz video, and power your devices with a single cable

40,99 € exc VAT
49,19 € inc VAT