StarTech.com

1m Thunderbolt 3 (20Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible

Provide twice the data transfer speed of any other cable type, enable full 4K 60Hz video, and power your devices with a single cable

Product ID: TBLT3MM1M

  • Compatible with Thunderbolt, USB, and DisplayPort devices
  • Supports 20Gbps data throughput
  • Thunderbolt Certified
View More
  • Full 4K 60Hz video
  • Single-cable docking while powering your laptop at the same time
  • Daisy chain up to 6 devices
32,99 € EUR exc VAT
39,59 € EUR inc VAT

Overview

This Thunderbolt™ 3 (20Gbps) cable lets you connect to any Thunderbolt 3 port (USB-C™) to deliver video and data to your Thunderbolt, USB, and DisplayPort devices. Plus, the cable can provide power for charging your devices, and you can link up to six Thunderbolt 3 devices as part of a daisy-chained connection.

Thunderbolt 3 Logo

Faster data transfers when connected to Thunderbolt devices

This cable supports data transfer rates of 20Gbps when connected to a Thunderbolt 3 device, so you can transfer photo and video files at twice the speed of a USB 3.1 (10Gbps) cable. For example, you can transfer a 4K movie in less than a minute. When connected to a USB 3.1 device, the cable supports data transfer rates of 10Gbps.

USB-C compatible

The Thunderbolt 3 cable is fully compatible with all of your USB 3.1 Gen 2 devices and can be used for charging and syncing your mobile devices. You can also connect and power USB-C laptops, such as your MacBook or Chromebook™, and USB-C peripherals, such as your portable hard drive and docking station.

Full 4K video

The cable supports full 4K 60Hz video and DisplayPort 1.2, and is compatible with existing DisplayPort displays. It's perfect for connecting your docking station or laptop to a monitor with astonishing resolution, contrast, and color depth for amazing detail.

Versatile power delivery

This Thunderbolt 3 cable delivers up to 100W of power for charging a laptop or powering a display, and 15W for bus-powered devices such as a hard drive enclosure.

Thunderbolt networking

The cable gives you an easy way to bridge multiple Thunderbolt 3 enabled laptops for peer-to-peer 10GbE networking. It’s perfect for setting up small workgroups and sharing peripherals such as printers and storage. You can also connect two Thunderbolt 3 laptops together for PC migrations.

The TBLT3MM1M is backed by a 2-year warranty.

Learn more about Thunderbolt

Applications

Connect to any Thunderbolt display or data device

Connect your Thunderbolt 3 laptop to a docking station, and power your laptop at the same time, with the same cable

Set up peer-to-peer networking for multiple Thunderbolt 3 laptops

Connect, charge, and sync your USB 3.1 devices (for example, mobile devices, portable hard drives, and docking stations) with a USB 3.1 capable computer

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate Thunderbolt 3 - 20 Gbit/s
Connector(s)
Connector A 1 - Thunderbolt™ 3 USB-C (24-pin) Male
Connector B 1 - Thunderbolt™ 3 USB-C (24-pin) Male
Power
Power Delivery 100W
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Product Length 1 m [3.3 ft]
Product Weight 45 g [1.6 oz]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 50 g [1.8 oz]
What's in the Box
Included in Package 1 - 1m Thunderbolt™ 3 (20Gbps) USB-C Cable

Certifications

Related Products

2m Thunderbolt 3 (20Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible
TBLT3MM2M
2m Thunderbolt 3 (20Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible

Provide twice the data transfer speed of any other cable type, enable full 4K 60Hz video, and power your devices with a single cable

40,99 € exc VAT
49,19 € inc VAT