StarTech.com
New

1 m (3.3 ft.) USB 2.0 to USB C Cable – White

Durable USB A to USB C Cable | Aramid Fiber | EMI Protection | TPE Cable

Product ID: RUSB2AC1MW

  • Charge your devices using a high quality USB 2.0 cable built to withstand your daily routine
  • Durable USB C cable is reinforced with Kevlar® aramid fiber for increased tensile strength that is 5x stronger than steel
  • Extended strain relief tested to tolerate over 10,000+ bend cycles at 180° angle
View More
  • With a soft TPE jacket, it provides flexible connections with this 1-meter USB to USB data transfer cable
  • Shielded against EMI, this USB 2.0 to USB C has a metal guard protecting the circuit board
13,99 € EUR exc VAT
16,79 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type TPE - Thermoplastic Elastomers
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color White
Connector Style Straight
Product Height 7.000
Product Length 100 cm [39.4 in]
Product Width 14.000
Weight of Product 25.000
Wire Gauge 22/32 AWG
Packaging Information
Package Height 0.070
Package Length 220.000
Package Width 125.000
Shipping (Package) Weight 30.000
What's in the Box
Included in Package 1 - USB-A to USB-C Cable

Certifications

Related Products

1 m (3.3 ft.) USB 2.0 to USB C Cable – Black 
RUSB2AC1MB
1 m (3.3 ft.) USB 2.0 to USB C Cable – Black 

Durable USB A to USB C Cable | Aramid Fiber | EMI Protection | TPE Cable

13,99 € exc VAT
16,79 € inc VAT
2 m (6.6 ft.) USB 2.0 to USB C Cable – White
New
RUSB2AC2MW
2 m (6.6 ft.) USB 2.0 to USB C Cable – White

Durable USB A to USB C Cable | Aramid Fiber | EMI Protection | TPE Cable

15,99 € exc VAT
19,19 € inc VAT
2 m (6.6 ft.) USB 2.0 to USB C Cable – Black 
New
RUSB2AC2MB
2 m (6.6 ft.) USB 2.0 to USB C Cable – Black 

Durable USB A to USB C Cable | Aramid Fiber | EMI Protection | TPE Cable

15,99 € exc VAT
19,19 € inc VAT