StarTech.com

Right-Angle USB-C Cable - M/M - 1 m (3 ft.) - USB 2.0

Charge and sync your USB Type-C mobile devices, with the cable out of the way

Product ID: USB2CC1MR

  • Right-angle USB-C connector that lets you connect to your device even in hard-to-reach areas
  • Thunderbolt 3 port compatible
  • Guaranteed reliability with our lifetime warranty
12,99 € EUR exc VAT
15,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Connector B 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Power
Power Delivery 60W
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight to Right Angle
Product Height 0 m [0 ft]
Product Length 1 m [3.3 ft]
Product Width 0 m [0 ft]
Weight of Product 30 g [1.1 oz]
Wire Gauge 22/30 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 37 g [1.3 oz]
What's in the Box
Included in Package 1 - USB-C cable

Certifications

Related Products

USB-C Cable - M/M - 0.5 m - USB 2.0
USB2CC50CM
USB-C Cable - M/M - 0.5 m - USB 2.0

Charge your USB 2.0 USB-C devices, with reduced clutter

10,99 € exc VAT
13,19 € inc VAT
USB-C Cable - M/M - 1 m (3 ft.) - USB 2.0 - USB-IF Certified
USB2CC1M
USB-C Cable - M/M - 1 m (3 ft.) - USB 2.0 - USB-IF Certified

Charge your USB 2.0 USB-C devices, such as your MacBook or Chromebook, from a USB-C AC wall charger

11,99 € exc VAT
14,39 € inc VAT
USB-C Cable - M/M - 2 m (6 ft.) - USB 2.0 - USB-IF Certified
USB2CC2M
USB-C Cable - M/M - 2 m (6 ft.) - USB 2.0 - USB-IF Certified

Charge your USB 2.0 USB-C devices, over longer distances

12,99 € exc VAT
15,59 € inc VAT
USB-C to USB-C Cable - M/M - 3 m (10 ft.) - USB 2.0
USB2CC3M
USB-C to USB-C Cable - M/M - 3 m (10 ft.) - USB 2.0

Charge and sync your USB Type-C mobile devices, over longer distances

14,99 € exc VAT
17,99 € inc VAT
USB-A to USB-C Cable - Right-Angle - M/M - 1 m (3 ft.) - USB 2.0
USB2AC1MR
USB-A to USB-C Cable - Right-Angle - M/M - 1 m (3 ft.) - USB 2.0

Connect your USB Type-C devices to your computer, with the cable out of the way

12,99 € exc VAT
15,59 € inc VAT