StarTech.com

USB-C to USB-C Cable - M/M - 1 m (3 ft.) - USB 3.0 (5Gbps)

Connect your USB Type-C devices

Product ID: USB315CC1M

  • Supports data transfer rates up to 5Gbps
  • Thunderbolt 3 port compatible
  • Guaranteed reliability with our 2-year warranty
21,99 € EUR exc VAT
26,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Maximum Analog Resolutions 4K @ 60Hz
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
Connector B 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
Power
Power Delivery 60W
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight
Product Height 0.5 cm [0.2 in]
Product Length 1 m [3.3 ft]
Product Width 12 mm [0.5 in]
Weight of Product 40 g [1.4 oz]
Wire Gauge 24/32 AWG
Packaging Information
Package Height 7 mm [0.3 in]
Package Length 22 cm [8.7 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 46 g [1.6 oz]
What's in the Box
Included in Package 1 - USB-C cable

Certifications

Related Products

USB-C Cable with Power Delivery (3A) - M/M - 2 m (6 ft.) - USB 3.0 - USB-IF Certified
USB315CC2M
USB-C Cable with Power Delivery (3A) - M/M - 2 m (6 ft.) - USB 3.0 - USB-IF Certified

Charge, sync and power your USB Type-C devices

28,99 € exc VAT
34,79 € inc VAT