StarTech.com

USB-C Cable - M/M - 0.5 m - USB 2.0

Charge your USB 2.0 USB-C devices, with reduced clutter

Product ID: USB2CC50CM

  • Offers 0.5 meters in cable length for close-range connections
  • Convenient, reversible USB-C connector makes every connection easy
  • Guaranteed reliability with our lifetime warranty
10,99 € EUR exc VAT
13,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Connector B 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Power
Power Delivery 60W
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Black
Connector Style Straight
Product Height 0 cm [0 in]
Product Length 0.5 m [1.6 ft]
Product Width 0 cm [0 in]
Weight of Product 20 g [0.7 oz]
Wire Gauge 22/30 AWG
Packaging Information
Package Height 8 mm [0.3 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 24 g [0.8 oz]
What's in the Box
Included in Package 1 - USB-C cable

Certifications

Related Products

USB-C Cable - M/M - 1 m (3 ft.) - USB 2.0 - USB-IF Certified
USB2CC1M
USB-C Cable - M/M - 1 m (3 ft.) - USB 2.0 - USB-IF Certified

Charge your USB 2.0 USB-C devices, such as your MacBook or Chromebook, from a USB-C AC wall charger

11,99 € exc VAT
14,39 € inc VAT
USB-C Cable - M/M - 2 m (6 ft.) - USB 2.0 - USB-IF Certified
USB2CC2M
USB-C Cable - M/M - 2 m (6 ft.) - USB 2.0 - USB-IF Certified

Charge your USB 2.0 USB-C devices, over longer distances

12,99 € exc VAT
15,59 € inc VAT
USB-C to USB-C Cable - M/M - 3 m (10 ft.) - USB 2.0
USB2CC3M
USB-C to USB-C Cable - M/M - 3 m (10 ft.) - USB 2.0

Charge and sync your USB Type-C mobile devices, over longer distances

14,99 € exc VAT
17,99 € inc VAT
Right-Angle USB-C Cable - M/M - 1 m (3 ft.) - USB 2.0
USB2CC1MR
Right-Angle USB-C Cable - M/M - 1 m (3 ft.) - USB 2.0

Charge and sync your USB Type-C mobile devices, with the cable out of the way

12,99 € exc VAT
15,59 € inc VAT