StarTech.com

USB-C to USB-C Cable - M/M - 0.5 m - USB 3.1 (10Gbps)

Connect your USB Type-C devices, with reduced clutter

Product ID: USB31CC50CM

  • Short 50 cm cable perfect for close-range connections and portable applications
  • Download movies, back up your files, and sync your mobile devices faster with data transfer rates up to 10Gbps
  • Thunderbolt 3 port compatible
View More
  • Supports full 4K 60Hz video and DisplayPort 1.2
  • Guaranteed reliability with our 2-year warranty
21,99 € EUR exc VAT
26,39 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

This USB-C™ to USB-C cable lets you connect a USB 3.1, USB Type-C™ device, such as a hard drive or mobile device, to the USB-C port on your computer, charger or tablet. The cable is also compatible with Thunderbolt™ 3 ports.

Charge and sync your mobile devices while you’re on the road

This 0.5-meter cable is great for close-range connections to charge and sync your mobile devices with your laptop. Moving large files or transferring movies can be done in seconds, at twice the speed of USB 3.0 and 20x faster than USB 2.0 -- all while charging your device with 60 watts (3 amps) power delivery.

You can also use the cable to charge your devices from a USB-C wall charger, car charger or power bank -- perfect for people on the move, for providing simple, tidy connections.

Connect your USB 3.1 peripherals

The short cable lets you set up in small offsite workspaces, or in a coffee shop or hotel room. It lets you connect a USB 3.1 peripheral device, such as your external hard drive to your laptop, without excess cable getting in your way.

With a bandwidth of 10Gbps, this USB 3.1 Gen 2 cable lets you sync your USB Type-C devices in no time at all. You can spend less time transferring and backing up your data and more time focusing on your projects and presentations.

Deliver full 4K video

The cable supports full 4K 60Hz video and DisplayPort 1.2 and is compatible with existing DisplayPort displays. It's ideal for connecting your docking station or laptop to a monitor with astonishing resolution, contrast, and color depth, for amazing detail.

The USB31CC50CM from StarTech.com comes with a 2-year warranty for guaranteed reliability.

Applications

Connect a USB 3.1 device such as a portable hard drive or docking station to a USB-C laptop or desktop computer

Charge and sync your USB-C mobile digital devices with your computer

Charge your USB-C devices with a wall charger, car charger or power bank

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Maximum Digital Resolutions 4K @ 60Hz
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
Connector(s)
Connector A 1 - USB Type-C (24 pin) USB 3.1 (10Gbps) Male
Connector B 1 - USB Type-C (24 pin) USB 3.1 (10Gbps) Male
Power
Power Delivery 60W
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Black
Connector Style Straight
Product Height 6.5 mm [0.3 in]
Product Length 0.5 m [1.6 ft]
Product Weight 29 g [1 oz]
Product Width 12.3 mm [0.5 in]
Wire Gauge 26/32 AWG
Packaging Information
Shipping (Package) Weight 29 g [1 oz]
What's in the Box
Included in Package 1 - USB-C cable

Certifications

Related Products

USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified
USB31CC1M
USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified

Connect your USB Type-C devices

24,99 € exc VAT
29,99 € inc VAT