StarTech.com

USB-C to Micro-B Cable - M/M - 0.5 m - USB 2.0

Charge and sync your USB 2.0 Micro-B devices from a USB-C host, with reduced clutter

Product ID: USB2CUB50CM

  • Simple connections through a reversible USB Type-C connector, which plugs into your device with either side facing up
  • Thunderbolt 3 port compatible
  • Guaranteed reliability with our lifetime warranty
17,99 € EUR exc VAT
21,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Connector B 1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Black
Connector Style Straight
Product Height 0 cm [0 in]
Product Length 0.5 m [1.6 ft]
Product Width 0 cm [0 in]
Weight of Product 17 g [0.6 oz]
Wire Gauge 22/30 AWG
Packaging Information
Package Height 8 mm [0.3 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 22 g [0.8 oz]
What's in the Box
Included in Package 1 - USB-C to Micro-B cable

Certifications

Related Products

USB-C to Micro-B Cable - M/M - 1m (3ft) - USB 2.0
USB2CUB1M
USB-C to Micro-B Cable - M/M - 1m (3ft) - USB 2.0

Charge and sync your USB 2.0 Micro-B devices from a USB-C host

11,99 € exc VAT
14,39 € inc VAT
USB-C to Micro-B Cable - M/M - 2 m (6 ft.) - USB 2.0
USB2CUB2M
USB-C to Micro-B Cable - M/M - 2 m (6 ft.) - USB 2.0

Charge and sync your USB 2.0 Micro-B devices from a USB-C host, over longer distances

24,99 € exc VAT
29,99 € inc VAT