StarTech.com

USB-C to Mini-USB Cable - M/M - 2 m (6 ft.) - USB 2.0

Connect USB 2.0 Mini-B devices to your USB Type-C or Thunderbolt 3 computer

Product ID: USB2CMB2M

  • Thunderbolt 3 port compatible
  • Guaranteed reliability with our 2-year warranty
11,99 € EUR exc VAT
14,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Connector B 1 - USB Mini-B (5 pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Straight
Product Height 0.7 cm [0.3 in]
Product Length 2 m [6.6 ft]
Product Width 12 mm [0.5 in]
Weight of Product 54 g [1.9 oz]
Wire Gauge 22/30 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 57 g [2 oz]
What's in the Box
Included in Package 1 - USB-C to Mini-B cable

Certifications