StarTech.com

3 Port 2b 1a 1394 PCI Express FireWire Card Adapter

Add 2 native FireWire 800 ports to your computer through a PCI Express expansion slot

Product ID: PEX1394B3

  • Two 9-pin FireWire 800 ports, each with transfer rates up to 800Mbps
  • One 6-pin FireWire 400 port, each with transfer rates up to 400Mbps
  • Built with a native PCI Express chipset, no bridge chip
View More
  • Includes low profile/half-height installation bracket
  • Internal power connector for high powered FireWire devices
  • Compliant with IEEE 1394b and backwards compatible with IEEE 1394a - 2000 as well as 1394-1995 standards
  • Plug-and-Play and hot-swap compatible
92,99 € EUR exc VAT
111,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Texas Instruments - XIO2213B
Industry Standards IEEE-1394/1394A/1394B
OHCI
PCI Express 1.1
Interface FireWire 800 (1394b)
FireWire 400 (1394a)
Ports 3
Performance
Maximum Data Transfer Rate 800 Mbps
400 Mbps
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 1 - FireWire 400 (6 pin, IEEE 1394a) Female
2 - FireWire 800 (9 pin, IEEE 1394b) Female
Internal Ports 1 - LP4 (4 pin; Large Drive Power) Male
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS® 10.6 to 10.14
Linux 3.5.x to 4.4.x LTS Versions Only
Special Notes / Requirements
Note The software included with this product supports a "typical" driver install only. Custom driver setup requires software purchase from a 3rd party
System and Cable Requirements PCI Express enabled computer with an available PCI Express x1 slot or higher
Environmental
Humidity 0~90% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -20°C to 90°C (-4°F to 194°F)
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 85 mm [3.3 in]
Product Width 18 mm [0.7 in]
Weight of Product 48 g [1.7 oz]
Packaging Information
Package Height 41 mm [1.6 in]
Package Length 21.3 cm [8.4 in]
Package Width 14.8 cm [5.8 in]
Shipping (Package) Weight 212 g [7.5 oz]
What's in the Box
Included in Package 1 - PCI Express FireWire Card
1 - FireWire cable
1 - Low Profile Bracket
1 - Software CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS® 10.6 to 10.14
Linux 3.5.x to 4.4.x LTS Versions Only

Certifications