StarTech.com

2 Port SATA 6 Gbps PCI Express eSATA Controller Card

Add Two eSATA 3.0 (6Gbps) Ports for High Speed Access to Large External Storage Solutions

Product ID: PEXESAT32

  • Supports SATA Rev 3.0 transfer speeds up to 6.0Gbps; backward compatible with SATA I/II at 1.5/3.0Gbps
  • Port Multiplier FIS-based and Command-based switching supported
  • Supports RAID 0 and 1 modes
View More
  • Uses existing SATA I/II connectors and cabling
  • LED headers for HDD activity LED indicators
  • Supports Native Command Queuing (NCQ) and ATA/ ATAPI commands
  • Compliant with PCI Express 2.0 standards
  • Ships with a full profile bracket install, low profile included
43,99 € EUR exc VAT
52,79 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy

For more products like this please visit our European online store today!

Overview

The PEXESAT32 2 Port PCI Express 6Gbps eSATA Controller Card offers simple connectivity between a host computer and eSATA 3.0 devices - a cost-effective solution for connecting high-speed storage, such as High RPM Hard Drives and Solid State Drives (SSD), which in turn allows for easier data backups and archiving.

With full support for SATA 3.0 hard drives and data transfer speeds of up to 6 Gbps, the adapter card features a native PCI Express single chipset that provides enhanced compatibility, reliability and performance for external SATA 600 MB/s storage needs.

The controller card is backward compatible with SATA 2.0 devices, providing the versatility to use older storage, and features support for RAID 0 and 1 modes as well as port multiplier capability with command-based and FIS-based switching for connecting multiple external hard drives to a host PC through a single external SATA connection.

A dual profile solution, the eSATA controller card includes a low profile/half-height bracket for installation in slimline or small form factor computer cases.

The StarTech.com Advantage

  • Supports SATA 3.0 data transfer speeds up to 6Gbps - twice the speed of SATA II (3Gbps)
  • Ships with a full profile bracket installed and includes a low profile/half-height bracket that provides the option to install in a small form factor PC

Applications

Adding multi-drive external raid storage solutions, with support for full SATA 3.0 data transfer rates of up to 6Gbps

A cost-effective solution for streaming multimedia or archiving video, relying on the impressive speeds offered by SATA 3.0 (up to 6Gbps)

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Marvell - 88SE9128
Interface eSATA
Ports 2
Performance
ATAPI Support Yes
Bootable Yes
LBA support 48-bit
Maximum Data Transfer Rate 6 Gbps
MTBF 5,046,000 Hours
Number of Drives Supported Through Port Multiplier 1 to 5
Number of Ports That Support Port Multiplier 2 (can only use 1 PM at a time)
Port Multiplier Yes
RAID Yes
Supported RAID Modes RAID 0 (Striped Disks)
RAID 1 (Mirrored Disks)
JBOD - (Just a Bunch of Disks)
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - eSATA (7 pin, Data) Plug
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.6 to 10.13
Linux 3.5.x to 4.11.x LTS Versions only
Note: Connected drives cannot be used as System / Primary drive in Windows Server 2012, 2012 R2, 2016
Special Notes / Requirements
Note The maximum throughput of this card is limited by the bus interface. If used with PCI Express Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with PCI Express Gen 2.0 enabled computers, the max throughput is 5 Gbps.

Only one port can use the Port Multiplier feature at a time.

Alarm function is not supported in MSU software.
Environmental
Humidity 15~90% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to 70°C (-13°F to 158°F)
Physical Characteristics
Product Height 20 mm [0.8 in]
Product Length 70 mm [2.8 in]
Product Weight 36 g [1.3 oz]
Product Width 120 mm [4.7 in]
Packaging Information
Shipping (Package) Weight 122 g [4.3 oz]
What's in the Box
Included in Package 1 - eSATA 6Gbps PCI Express Card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.6 to 10.13
Linux 3.5.x to 4.11.x LTS Versions only
Note: Connected drives cannot be used as System / Primary drive in Windows Server 2012, 2012 R2, 2016

Certifications

Related Products

2 Port SATA 6 Gbps PCI Express SATA Controller Card
PEXSAT32
2 Port SATA 6 Gbps PCI Express SATA Controller Card

Add two SATA 6Gbps ports for high speed access to large internal storage solutions

48,99 € exc VAT
58,79 € inc VAT
PCI SATA Controller Card (1 Port eSATA + 1 Port SATA) w/ Low Profile Bracket
PCIESATA2I
1 Port eSATA + 1 Port SATA PCI SATA Controller Card w/ LP Bracket

Add an internal SATA port and an external SATA (eSATA) port to your desktop computer through a PCI expansion slot

31,99 € exc VAT
38,39 € inc VAT
PCI Express eSATA II Controller Card
PEXESATA1
1 Port PCI Express eSATA II Controller Card

Add an eSATA port to a desktop computer through a PCI Express slot

7,99 € exc VAT
9,59 € inc VAT
2 Port PCI Express eSATA Controller Adapter Card
PEXESATA2
2 Port PCI Express eSATA Controller Adapter Card

Add 2 eSATA ports to your desktop computer through a PCI Express expansion slot

25,99 € exc VAT
31,19 € inc VAT

Accessories

Product Support

Drivers & Downloads

Driver(s):
Manual(s):
Software
Data Sheet(s)

Frequently Asked Questions

Before You Buy

Although you can adapt a Serial Attached SCSI (SAS) drive to connect to a standard SATA controller card, the card must support SAS commands in order to communicate with SAS drives. SAS drives have a different command set that is not present on SATA controllers.

This SATA controller card only supports standard SATA drives.

This device supports the ATA Packet Interface (ATAPI) protocol. ATAPI is required for optical drives, including CD-ROM drives, DVD-ROM drives, and Blu-ray players. Because this device supports ATAPI, optical drives are also supported.

 

Note: Not all StarTech.com devices support each of the RAID modes described below. For more information on the RAID modes that your device supports, refer to the manual or the StarTech.com product page.

Redundant Array of Independent Disks (RAID) is a virtual disk technology that combines multiple physical drives into one unit. RAID can create redundancy, improve performance, or do both.

RAID should not be considered a replacement for backing up your data. If critical data is going onto a RAID array, it should be backed up to another physical drive or logical set of drives.

The following are terms that are normally used in connection with RAID:

  • Striping: data is split between multiple disks.
  • Mirroring: data is mirrored between multiple disks.
  • Parity: also referred to as a checksum. Parity is a calculated value used to mathematically rebuild data.

Different RAID levels exist for different application requirements.

Refer to the following table for the list of RAID modes offered by some StarTech.com products:

RAID mode Description Operation Advantages Disadvantages Recovery
RAID 0 Striped disks Data is split evenly between two or more disks. Large size and the fastest speed. No redundancy. If one or more drives fails, this results in array failure.
RAID 1 Mirrored disks Two or more drives have identical data on them. A single drive failure will not result in data loss. Speed and size is limited by the slowest and smallest disk. Only one drive is needed for recovery.
RAID 3 Striped set with dedicated parity Data is split evenly between two or more disks, plus a dedicated drive for parity storage. High speeds for sequential read/write operations. Poor performance for multiple simultaneous instructions. A single drive failure will rebuild.
RAID 5 Striped disks with distributed parity Data is split evenly between three or more disks. Parity is split between disks. Large size, fast speed, and redundancy. The total array size is reduced by parity. A single drive failure will rebuild.
RAID 10 1+0; Striped set of Mirrored Subset Four or more drives are made into two mirrors that are striped. Larger size and higher speed than RAID-1, and more redundancy than RAID-0. No parity. Only one drive in a mirrored set can fail.
JBOD Just a Bunch Of Disks Any number of drives are accessed independently by the operating system. Software RAID modes can be used. Hardware RAID may have better performance. N/A
Big Spanning or Concatenation Data is written on one drive until it is full, and then the next drive(s) until it or they are full. Creates a very large and simple array.

No redundancy.

N/A
Clone RAID 1 + Spare

Two drives have identical data, plus one drive is used for rebuilding in case of a primary array failure.

Seamless operation when one drive fails in a RAID-1 array. Spare drive is not accessible to the user. Only one drive is needed for recovery.

 

Installation

Before you install the device, make sure that your operating system is current (for example, the most recent service pack is installed).

  1. Download the latest drivers from the StarTech.com website at http://www.startech.com/Support. The part number and product ID are on the product packaging.

Note: Windows usually saves the files to the Downloads folder that is associated with your user account (for example, C:\Users\your_name\Downloads).

  1. After the download is complete, right-click the zip folder that you downloaded, click Extract All, and complete the instructions.
  2. In the list of extracted files, right-click the Setup.exe file and click Run as Administrator.

Note: If the Run as Administrator option is not available, you might be attempting to run the installer from within the zipped file. Extract the files using the instructions in step 2.

  1. Complete the instructions to install the device drivers, and restart your computer when prompted to.

Your computer will automatically complete the driver installation and your device should be ready to use.

Before you install the device, make sure that your operating system is current (for example, the most recent service pack is installed).

  1. Download the latest drivers from the StarTech.com website at http://www.startech.com/Support. The part number and product ID are on the product packaging.

Note: Windows usually saves the files to the Downloads folder that is associated with your user account (for example, C:\Documents and Settings\your_name\My Documents\Downloads).

  1. After the download is complete, right-click the zip folder that you downloaded, click Extract All, and complete the instructions.
  2. In the list of extracted files, double-click the Setup.exe file.
  3. Complete the instructions to install the device drivers, and restart your computer when prompted to.

Your computer will automatically complete the driver installation and your device should be ready to use.

How to

To confirm that Windows detects your expansion card, complete the following:

  1. Press the Windows key+R, type devmgmt.msc, and press Enter.
  2. In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it.  For example, a USB controller card would be under Universal Serial Bus controllers.

Your expansion card is listed according to the name of the chipset. To determine the name of the chipset of your expansion card, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

To confirm that the Mac OS detects your expansion card, complete the following:

  1. Click the Apple icon.
  2. Click About This Mac.
  3. Click More Info or System Report.
  4. Under the appropriate heading, confirm that your expansion card is listed and that there isn't an error. For example, a network card would be under Ethernet Cards.

Your expansion card is listed according to the name of the chipset. To determine the name of the chipset of your expansion card, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

In order to use a hard drive plugged into a hard drive controller card as your operating system, you need to install the operating system onto the hard drive while it is plugged into the expansion card. To do this, complete the following:

Note: Not all hard drive controller cards have drivers that allow you to install the operating system onto the hard drive. All of the hard drive controllers that display this FAQ include this capability.

Before you begin, consult the documentation that came with the motherboard to make sure that the motherboard or BIOS supports booting from an expansion card.

  1. Back up any data on the hard drive.
  2. Make a copy of the drivers from the website onto a floppy disc, CD, DVD, or USB flash drive. The drivers that you download depends on the operating system that you want to install.
  3. Install the hard drive controller card onto your motherboard.
  4. Plug the hard drive into the controller card.
  5. Turn on your computer and open the operating system install wizard.
  6. Before you select the hard drive that you want to install the operating system onto, select the option to install third-party drivers.
  7. Point the driver installer to the floppy disc, CD, DVD, or USB flash drive.
  8. Install the drivers.
  9. Select the hard drive on the hard drive controller card as the location where you want to install the operating system.
  10. Complete the on-screen instructions to finish installing the operating system.

Troubleshooting

When you troubleshoot issues with a hard drive controller card, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • IDE, SATA, and eSATA cables

  • Hard drives

  • Hard drive controller card

To test your setup components, try the following:

  • Use the IDE, SATA, or eSATA cable, hard drive, and hard drive controller card in another setup to see if the problem is with the components or the setup.

  • Use a different IDE, SATA, or eSATA cable, hard drive, and hard drive controller card in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

When you test the hard drive and hard drive controller card, it is recommended that you do the following:

  1. To open the Device Manager, press the Windows key + R, type devmgmt.msc, and press Enter. Check the IDE ATA/ATAPI controllers (for IDE) section, or the Storage controllers (for SATA) section.

  2. Do one of the following:

Note: Formatting a hard drive erases all of the data on it. Make sure that you back up all of your data before you reformat the hard drive.

  1. To check Disk Management, press the Windows key + R, type diskmgmt.msc, and press Enter. Check to see if your hard drive is listed.

  2. If the hard drive is listed as healthy but does not have a drive letter, for example, C:, right-click healthy and click Change Drive Letter and Paths. Click Add, assign a drive letter, and click OK.

Note: A formatted hard drive does not show up in Computer or My Computer until it has a drive letter assigned to it.

In order to rebuild a RAID array, you need to replace a physical drive with an identical drive on the same RAID controller. Although standard RAID levels are generally agreed upon throughout the industry, the implementation varies between manufacturers. RAID arrays are typically not accessible when they are moved to another controller, and data may be unrecoverable if the drives are out of order or have been formatted or accessed by another RAID controller.

If a RAID controller has failed, you should get the exact same model of RAID controller.  

Note: If a drive or drives were damaged, it is possible that the RAID array may be permanently unrecoverable.

RAID should not be considered a replacement for backing up your data. If critical data is going onto a RAID array, you should back up the data on another physical drive or logical set of drives.

Rebuild a RAID array

With the following RAID modes, recovery is possible using the same StarTech.com product. Refer to the following table for the appropriate method to use to recover your RAID array.

RAID mode Max # of failed drives Procedure
RAID 1 Only one drive is needed for recovery.
  1. Determine which drive is operational by using the RAID management utility (if available) or test each drive individually on a different hard drive controller (for example, a hard drive docking station or SATA controller).

  2. Replace the failed drive with an identical hard drive.

The array will rebuild and is accessible during the rebuilding process.

RAID 3 Single drive failure will rebuild.
  1. Determine which drive is defective by using the RAID management utility (if available) or with diagnosis LEDs on the controller or enclosure.

  2. Replace with an identical hard drive.

Note: Do not change the order of the drives.

  1. The array may be accessible during the rebuild, but you should let the controller rebuild without interruption so that performance is not compromised.

RAID 5 Single drive failure will rebuild.
  1. Determine which drive is defective by using the RAID management utility (if available) or with diagnosis LEDs on the controller or enclosure.

  2. Replace with an identical hard drive.

Note: Do not change the order of the drives.

  1. The array may be accessible during the rebuild, but you should let the controller rebuild without interruption so that performance is not compromised.

RAID 10 Only one drive in a mirrored set can fail.
  1. Determine which drive is defective by using the RAID management utility (if available) or with diagnosis LEDs on the controller or enclosure.

  2. Replace with an identical hard drive.

Note: Do not change the order of the drives.

  1. The array may be accessible during the rebuild, but you should let the controller rebuild without interruption so that performance is not compromised.