Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2x M.2 SSD Controller Card - PCIe

Product ID: PEX2M2

Add two Next Generation Form Factor (NGFF) M.2 SATA SSDs to your computer through PCI Express

Features
  • Improve system performance, recover data, or create a redundant data backup by adding two M.2 solid-state drives (SSD) to your desktop PC

  • Wide installation compatibility, with support for virtually all M.2 NGFF drives (22110, 2280, 2260, 2242, 2230)

  • Two M.2 B-Key onboard sockets that support SATA III transfer speeds up to 6Gbps

More Features . . .
  • Adjustable stand-offs, and multiple mounting holes support 110mm, 80mm, 60mm, 42mm, and 30mm SSDs

  • Fast, hassle-free setup with native OS support

  • Compliant with PCI Express 2.0 standards

  • Supports Native Command Queuing (NCQ)

  • PCIe bus-powered, or powered by your computer’s power supply using a 4-pin floppy power connector (small drive power)

  • Equipped with a full-profile bracket, includes a half-height/low-profile bracket for installation in small form-factor computers

  • Installs into x4, x8, or x16 PCIe slots

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
Available in
95,99 € EUR exc VAT
115,19 € inc VAT

ID: PEX2M2

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This M.2 SSD controller card lets you install two M.2 SATA solid-state drives (SSD) into your PC through PCI Express. You can mount virtually any M.2 drive directly to the card, giving you a convenient and discreet way to improve your computer system performance. Plus, the card is a vital computer add-on if you need to recover data from an existing M.2 drive, or for expanding your overall internal storage.

Leverage the speed and size of M.2 drives

This M.2 controller card lets you take full advantage of the performance and size benefits of NGFF (Next Generation Form Factor) SSDs. M.2 drives are smaller than typical platter drives or mSATA-based SSDs, so you can install them in tighter areas within your computer case. By freeing up space within your computer, you’ll also have more room for additional hardware upgrades.

When you couple the card with an M.2 drive, you can give your computer’s performance a noticeable speed boost, enabling you to replace your platter drive with a faster M.2 SATA III (6Gbps) solid-state drive. By installing your operating system on the M.2 drive, you'll have faster access to the files you commonly use, and you can continue to use your higher-capacity platter HDD for bulk storage.

Rest assured, with simple and cost-effective data recovery

Due to their performance and size advantages, M.2 drives are commonly used in laptops. If your laptop has failed but its M.2 drive is functional, then this card can help with data recovery. Once the M.2 drive is installed and the data recovery is complete, you can continue to use the drive for storage and backup purposes.

Wide compatibility

You can also rest assured that your M.2 SATA drives are compatible with the card. It supports the most common drive sizes, including 22110, 2280, 2260, 2242 and 2230.

The M.2 controller provides additional installation flexibility with a dual-profile design that fits standard or low-profile cases, so it’s the perfect solution for small form-factor or full-sized computers.

Get up and running quickly

This M.2 SSD controller card is easy to install, with native OS support and no additional drivers or software required.

The PEX2M2 is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Access and recover data from almost any M.2 SSD, such as drives pulled from laptops and other computers
  • Connect an M.2 drive to your computer through PCI Express
  • Install your operating system on an M.2 drive for fast access, while keeping larger platter drives available for bulk storage
  • Get the most out of your SSDs by installing two AHCI SATA III drives discreetly inside your computer tower
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID ASMedia - ASM1062
Industry Standards Serial ATA 3.0 specification - SATA I/II/III (1.5/3/6Gbps)
PCI Express 2.0
Interface M.2 SATA
Port Style Integrated on Card
Ports 2
Performance
Port Multiplier No
RAID No
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
Internal Ports 2 - M.2 SATA (NGFF, B-Key) Receptacle
1 - SP4 (4 pin, Small Drive Power) Male
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note The maximum throughput of this card is limited by the bus interface. If used with PCI Express Gen 1.0 enabled computers, the max throughput is 2.5Gbps per lane. If used with PCI Express Gen 2.0 enabled computers, the max throughput is 5Gbps per lane.
System and Cable Requirements PCI Express x4 slot (backward compatible with x8, and x16 slots)
Environmental
Humidity 20%~80% RH (Non-condensing)
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to 70°C (-13°F to 158°F)
Physical Characteristics
Product Height 120 mm [4.7 in]
Product Length 180 mm [7.1 in]
Product Weight 64 g [2.3 oz]
Product Width 20 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 164 g [5.8 oz]
What's in the Box
Included in Package 1 - M.2 SATA SSD controller card
1 - low-profile bracket
2 - M.2 mounting screws
2x M.2 NGFF SSD RAID Controller Card plus 2x SATA III Ports - PCIe
PEXM2SAT3422

2x M.2 NGFF SSD RAID Controller Card plus 2x SATA III Ports - PCIe

Add two Next Generation Form Factor M.2 SSDs and two SATA ports to your computer through PCI Express

115,99 € exc VAT
139,19 € inc VAT

M.2 SSD to 2.5in SATA Adapter Converter
SAT32M225

M.2 SSD to 2.5in SATA Adapter Converter

Convert an M.2 SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

29,99 € exc VAT
35,99 € inc VAT

4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay
35S24M2NGFF

4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay

Enhance your system by mounting four M.2 SATA-based SSDs into one 3.5” drive bay

65,99 € exc VAT
79,19 € inc VAT

M.2 to SATA SSD Adapter - Expansion Slot Mounted
S32M2NGFFPEX

M.2 to SATA SSD Adapter - Expansion Slot Mounted

Mount an M.2 NGFF SSD into your desktop computer, using a standard SATA host connection

24,99 € exc VAT
29,99 € inc VAT

M.2 to SATA SSD Enclosure - USB 3.0 with UASP - External Enclosure
SM2NGFFMBU33

M.2 to SATA SSD Enclosure - USB 3.0 with UASP - External Enclosure

Turn your solid state drive into an ultra-portable pocket drive

39,99 € exc VAT
47,99 € inc VAT

M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing
SAT2M2NGFF25

M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing

Convert an M.2 solid state drive into a standard 2.5in form factor 6Gbps SSD

34,99 € exc VAT
41,99 € inc VAT

2-Port PCI Express 2.0 SATA III 6Gbps RAID Controller Card with 2 mSATA Slots and HyperDuo SSD Tiering
PEXMSATA3422

2-Port PCI Express 2.0 SATA III 6Gbps RAID Controller Card with 2 mSATA Slots and HyperDuo SSD Tiering

Combine SSD performance with HDD capacity to create a HyperDuo array with 2 x mSATA and 2 x SATA drives through a single PCI Express slot

115,99 € exc VAT
139,19 € inc VAT

3 Port PCI Express 2.0 SATA III 6 Gbps RAID Controller Card w/ mSATA Slot and HyperDuo SSD Tiering
PEXMSATA343

3 Port PCI Express 2.0 SATA III 6 Gbps RAID Controller Card w/ mSATA Slot and HyperDuo SSD Tiering

Add 1 internal mSATA slot and 3 internal SATA III (6Gbps) ports to a computer through a PCI Express x2 slot

52,99 € exc VAT
63,59 € inc VAT

4 Port PCI Express 2.0 SATA III 6Gbps RAID Controller Card with HyperDuo SSD Tiering
PEXSAT34RH

4 Port PCI Express 2.0 SATA III 6Gbps RAID Controller Card with HyperDuo SSD Tiering

Add 4 Internal SATA III (6Gbps) ports to a computer through a PCI Express x2 slot

107,99 € exc VAT
129,59 € inc VAT

LP4 to SATA Power Cable Adapter with Floppy Power
LP4SATAFMD

LP4 to SATA Power Cable Adapter with Floppy Power

Power up to two 4-pin Molex hard drives or devices, and a floppy drive, from a single SATA power supply connector

5,99 € exc VAT
7,19 € inc VAT

* Product appearance and specifications are subject to change without notice.