Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com3 Port PCI Express 2.0 SATA III 6 Gbps RAID Controller Card w/ mSATA Slot and HyperDuo SSD Tiering
Add 1 internal mSATA slot and 3 internal SATA III (6Gbps) ports to a computer through a PCI Express x2 slot
Product ID: PEXMSATA343
- Supports HyperDuo SSD auto-tiering
- 1 mSATA SSD slot and 3 AHCI SATA III (6Gbps) ports through PCI Express x2
- Supports hardware RAID 0 and 1 modes configured through BIOS
- Fully compliant with SATA 3.0 specifications and backward compatible with SATA I/II (1.5/3.0Gbps) drives
- Port Multiplier FIS-based and Command-based switching supported
- Compliant with PCI Express 2.0 standards
- Simple HyperDuo configuration via card-BIOS level or intuitive GUI console (Windows® only)
- Supports TRIM command with compatible SSD and Operating System
- Supports Native Command Queuing (NCQ) and ATA/ATAPI commands
- On-board durable, metal latching mSATA clip for SSDs - no screws required
- Includes Low Profile/Half-Height installation bracket
- Supports HDDs/SSDs/Optical/Blu-Ray drives
Not Available
May be in stock with partners
From a Partner
Support
Overview
The PEXMSATA343 3-Port PCI Express 2.0 SATA Card with HyperDuo adds an internal mSATA SSD (Solid State Drive) slot plus three internal SATA III ports to your computer through a PCIe x2 slot, adding multiple 6 Gbps internal connections that enable you to improve the overall speed and storage capacity of your computer by connecting high-performance SSDs and hard drives.
Featuring HyperDuo technology, the SATA card offers SSD auto-tiering which lets you balance the performance advantages of SSD storage with the cost-effectiveness and large capacity of standard hard drives. By combining SSD and HDD drives into a single volume (up to 3 SSD + 1 HDD), HyperDuo discreetly works in the background to identify and move frequently accessed files to the faster SSD drive(s) for improved data throughput - up to 80% of SSD performance! (Note: The HyperDuo automatic storage tiering feature is compatible with computers that use a BIOS.)
The PCIe SATA controller card offers Port Multiplier (PM) support, so multiple SATA drives can be connected over a single cable, for a total of 7 drives (Up to 4 drives through PM on one port, and a single drive to the remaining 2 ports and mSATA slot). Plus, the SATA controller card offers an effective hardware RAID solution, with native RAID (0, 1) support.
Throughput Benchmark
Drive configuration | Throughput | Drive size |
---|---|---|
1 x HDD | 112.81 MB/s | 2 TB |
1 x SSD | 490.28 MB/S | 120 GB |
1 x HDD + 1 x SSD HyperDuo (Safe Mode) | 489.28 MB/s | 2 TB |
1 x HDD + 2 x SSD HyperDuo (Safe Mode) | 715.13 MB/s | 2 TB |
Drives Used: SSD: OCZ Vertex 3 Series 2.5” 120 GB (VTX3-25SAT3-120G) HDD: Western Digital Caviar Green 3.5” 2 TB (WD20EARS) Software Used: IO Meter, 256KB Sequential Read, queue depth = 10 |
You can install a SSD directly to the card via a convenient metal latching clip to help relieve the internal space constraints often associated with multiple hard drive configurations. Plus the controller card also includes a low profile/half-height installation bracket for small form factor (SFF) systems.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Get the best of both worlds - combine SSD performance with standard HDD capacity through HyperDuo technology
- Maximize system capabilities with an internal mSATA SSD slot and SATA III connection speeds
- Increase the total number of connected hard drives to 7 with Port Multiplier technology
Applications
Use SSD tiering to optimize your system for I/O intensive applications such as office suites, photo/video editing and media players
Upgrade an older PCIe-based system to SATA 6Gbps capability, to better utilize faster SATA drives
Add more internal SATA ports to your computer, for connecting additional storage drives and/or optical drives
Provide optimized off-site back-ups/vaulting, through built-in RAID 1 capability
Perfect for multi-drive internal RAID storage solutions
Install an internal SSD directly to the card for a simple and discreet solution for improving overall computer system performance
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V933162 | |
UPC Code | 065030856058 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Bus Type | PCI Express | |
Card Type | Standard Profile (LP bracket incl.) | |
Chipset ID | Marvell - 88SE9230 | |
Industry Standards | Serial ATA 3.0 specification | |
PCI Express 2.0 | ||
Interface | SATA | |
Mini SATA | ||
Port Style | Integrated on Card | |
Ports | 3 | |
Performance | ||
ATAPI Support | Yes | |
Bootable | Yes | |
LBA support | 48-bit | |
Max Drive Capacity | Currently tested up to 4TB per drive | |
Number of Drives Supported Through Port Multiplier | 1 to 4 | |
Number of Ports That Support Port Multiplier | 3 (can only use 1 PM at a time) | |
Port Multiplier | Yes | |
RAID | Yes | |
Supported RAID Modes | JBOD - (Just a Bunch of Disks) | |
RAID 1 (Mirrored Disks) | ||
RAID 0 (Striped Disks) | ||
Type and Rate | SATA III (6 Gbps) | |
Connector(s) | ||
Connector Type(s) | 1 - PCI Express x2 Male | |
Internal Ports | 3 - SATA (7 pin, Data) Plug | |
1 - mSATA (52 pin, Mini SATA) Slot Receptacle | ||
Software | ||
OS Compatibility | Windows® XP, Vista, 7, 8, 8.1, 10 Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016 Mac OS® 10.6 to 10.13 Linux 3.5.x to 4.11.x LTS versions only Note: Connected drives cannot be used as System / Primary drive in Windows Server 2012, 2012 R2, 2016 |
|
Special Notes / Requirements | ||
Note | The maximum throughput of this card is limited by the bus interface. If used with PCI Express Gen 1.0 enabled computers, the max throughput is 2.5 Gbps per lane. If used with PCI Express Gen 2.0 enabled computers, the max throughput is 5 Gbps per lane. Only one port can use the Port Multiplier feature at a time. Supports up to 4 drives connected via Port Multiplier, 7 drives total. Port Multiplier not supported in Mac OS. | |
System and Cable Requirements | Available PCI Express x2 slot (backward compatible with x4, x8, and x16 slots) | |
Environmental | ||
Humidity | 20-80% RH | |
Operating Temperature | 5°C to 50°C (41°F to 122°F) | |
Storage Temperature | -25°C to 70°C (-13°F to 158°F) | |
Physical Characteristics | ||
Product Height | 120 mm [4.7 in] | |
Product Length | 115 mm [4.5 in] | |
Product Weight | 57 g [2 oz] | |
Product Width | 18 mm [0.7 in] | |
Packaging Information | ||
Shipping (Package) Weight | 151 g [5.3 oz] | |
What's in the Box | ||
Included in Package | 1 - PCIe SATA Controller Card | |
1 - Low Profile Bracket | ||
1 - Driver CD | ||
1 - Instruction Manual |
Compatibility









Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.6 to 10.13
Linux 3.5.x to 4.11.x LTS versions only
Note: Connected drives cannot be used as System / Primary drive in Windows Server 2012, 2012 R2, 2016
Related Products
4 Port PCI Express 2.0 SATA III 6Gbps RAID Controller Card with HyperDuo SSD Tiering
Add 4 Internal SATA III (6Gbps) ports to a computer through a PCI Express x2 slot
1x eSATA + 1x SATA 6 Gbps PCI Express SATA Controller Card Adapter
Add external and internal 6 Gbps SATA 3.0 ports for high speed storage access
2 Port SATA 6 Gbps PCI Express SATA Controller Card
Add two SATA 6Gbps ports for high speed access to large internal storage solutions
Accessories
8in Latching SATA to SATA Cable - F/F
Secure latching SATA cable designed for new system boards and SATA hard drives
12in Latching SATA Cable
Latching SATA connectors, for securely fastened hard drive installations.
18in Latching SATA Cable
SATA hard drive cable, with latching SATA connectors, for securely fastened hard drive installations.
18in SATA to Right Angle SATA Serial ATA Cable
Make a right-angled connection to your SATA drive, for installation in tight spaces
Dual Bay 5.25" Trayless Hot Swap Mobile Rack Backplane for 2.5" and 3.5" SATA/SAS HDD or SSD with Fan
Easily connect and hot swap dual 2.5” and 3.5” SATA/SAS hard drives from a 5.25” bay
3 Bay Aluminum Trayless Hot Swap Mobile Rack Backplane for 3.5in SAS II/SATA III - 6 Gbps HDD
Easily connect and hot swap up to three 3.5” SATA/SAS hard drives from two 5.25” bays
4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane
Hot swap up to four 3.5in SATA hard drives in seconds
Black Aluminum 5.25in Professional SATA Hard Drive Mobile Rack Drawer
Swap SATA hard drives in and out of a PC or server, quickly and securely
3.5in Trayless Hot Swap SATA Mobile Rack for Dual 2.5in Hard Drives
Easily connect and swap two 2.5in SATA hard drives or SSDs through a single 3.5in front bay
Product Support
Drivers & Downloads
Manual(s):
-
PEXMSATA343.pdf
English
Software
-
Marvell_MSU_Windows.zip
Version: 4.1.0.2031 -
Marvell_MSU_OSX.zip
Version: 4.1.0.2035 -
Marvell_MSU_Linux.zip
Version: 4.1.0.2031
RedHat Enterprise 6.0
Redhat Enterprise 5.4 SUSE
Linux Enterprise 11SP1
Compliance Letter(s):
Data Sheet(s)
- PEXMSATA343_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
Although you can adapt a Serial Attached SCSI (SAS) drive to connect to a standard SATA controller card, the card must support SAS commands in order to communicate with SAS drives. SAS drives have a different command set that is not present on SATA controllers.
This SATA controller card only supports standard SATA drives.
Copy Link
Was this information helpful? Yes No
This device supports the ATA Packet Interface (ATAPI) protocol. ATAPI is required for optical drives, including CD-ROM drives, DVD-ROM drives, and Blu-ray players. Because this device supports ATAPI, optical drives are also supported.
Copy Link
Was this information helpful? Yes No
Note: Not all StarTech.com devices support each of the RAID modes described below. For more information on the RAID modes that your device supports, refer to the manual or the StarTech.com product page.
Redundant Array of Independent Disks (RAID) is a virtual disk technology that combines multiple physical drives into one unit. RAID can create redundancy, improve performance, or do both.
RAID should not be considered a replacement for backing up your data. If critical data is going onto a RAID array, it should be backed up to another physical drive or logical set of drives.
The following are terms that are normally used in connection with RAID:
- Striping: data is split between multiple disks.
- Mirroring: data is mirrored between multiple disks.
- Parity: also referred to as a checksum. Parity is a calculated value used to mathematically rebuild data.
Different RAID levels exist for different application requirements.
Refer to the following table for the list of RAID modes offered by some StarTech.com products:
RAID mode | Description | Operation | Advantages | Disadvantages | Recovery |
RAID 0 | Striped disks | Data is split evenly between two or more disks. | Large size and the fastest speed. | No redundancy. | If one or more drives fails, this results in array failure. |
RAID 1 | Mirrored disks | Two or more drives have identical data on them. | A single drive failure will not result in data loss. | Speed and size is limited by the slowest and smallest disk. | Only one drive is needed for recovery. |
RAID 3 | Striped set with dedicated parity | Data is split evenly between two or more disks, plus a dedicated drive for parity storage. | High speeds for sequential read/write operations. | Poor performance for multiple simultaneous instructions. | A single drive failure will rebuild. |
RAID 5 | Striped disks with distributed parity | Data is split evenly between three or more disks. Parity is split between disks. | Large size, fast speed, and redundancy. | The total array size is reduced by parity. | A single drive failure will rebuild. |
RAID 10 | 1+0; Striped set of Mirrored Subset | Four or more drives are made into two mirrors that are striped. | Larger size and higher speed than RAID-1, and more redundancy than RAID-0. | No parity. | Only one drive in a mirrored set can fail. |
JBOD | Just a Bunch Of Disks | Any number of drives are accessed independently by the operating system. | Software RAID modes can be used. | Hardware RAID may have better performance. | N/A |
Big | Spanning or Concatenation | Data is written on one drive until it is full, and then the next drive(s) until it or they are full. | Creates a very large and simple array. |
No redundancy. |
N/A |
Clone | RAID 1 + Spare |
Two drives have identical data, plus one drive is used for rebuilding in case of a primary array failure. |
Seamless operation when one drive fails in a RAID-1 array. | Spare drive is not accessible to the user. | Only one drive is needed for recovery. |
Copy Link
Was this information helpful? Yes No
Installation
Before you install the device, make sure that your operating system is current (for example, the most recent service pack is installed).
- Download the latest drivers from the StarTech.com website at http://www.startech.com/Support. The part number and product ID are on the product packaging.
Note: Windows usually saves the files to the Downloads folder that is associated with your user account (for example, C:\Users\your_name\Downloads).
- After the download is complete, right-click the zip folder that you downloaded, click Extract All, and complete the instructions.
- In the list of extracted files, right-click the Setup.exe file and click Run as Administrator.
Note: If the Run as Administrator option is not available, you might be attempting to run the installer from within the zipped file. Extract the files using the instructions in step 2.
- Complete the instructions to install the device drivers, and restart your computer when prompted to.
Your computer will automatically complete the driver installation and your device should be ready to use.
Copy Link
Was this information helpful? Yes No
Before you install the device, make sure that your operating system is current (for example, the most recent service pack is installed).
- Download the latest drivers from the StarTech.com website at http://www.startech.com/Support. The part number and product ID are on the product packaging.
Note: Windows usually saves the files to the Downloads folder that is associated with your user account (for example, C:\Documents and Settings\your_name\My Documents\Downloads).
- After the download is complete, right-click the zip folder that you downloaded, click Extract All, and complete the instructions.
- In the list of extracted files, double-click the Setup.exe file.
- Complete the instructions to install the device drivers, and restart your computer when prompted to.
Your computer will automatically complete the driver installation and your device should be ready to use.
Copy Link
Was this information helpful? Yes No
How to
To confirm that Windows detects your expansion card, complete the following:
- Press the Windows key+R, type devmgmt.msc, and press Enter.
- In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it. For example, a USB controller card would be under Universal Serial Bus controllers.
Your expansion card is listed according to the name of the chipset. To determine the name of the chipset of your expansion card, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.
Copy Link
Was this information helpful? Yes No
To confirm that the Mac OS detects your expansion card, complete the following:
- Click the Apple icon.
- Click About This Mac.
- Click More Info or System Report.
- Under the appropriate heading, confirm that your expansion card is listed and that there isn't an error. For example, a network card would be under Ethernet Cards.
Your expansion card is listed according to the name of the chipset. To determine the name of the chipset of your expansion card, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.
Copy Link
Was this information helpful? Yes No
In order to use a hard drive plugged into a hard drive controller card as your operating system, you need to install the operating system onto the hard drive while it is plugged into the expansion card. To do this, complete the following:
Note: Not all hard drive controller cards have drivers that allow you to install the operating system onto the hard drive. All of the hard drive controllers that display this FAQ include this capability.
Before you begin, consult the documentation that came with the motherboard to make sure that the motherboard or BIOS supports booting from an expansion card.
- Back up any data on the hard drive.
- Make a copy of the drivers from the website onto a floppy disc, CD, DVD, or USB flash drive. The drivers that you download depends on the operating system that you want to install.
- Install the hard drive controller card onto your motherboard.
- Plug the hard drive into the controller card.
- Turn on your computer and open the operating system install wizard.
- Before you select the hard drive that you want to install the operating system onto, select the option to install third-party drivers.
- Point the driver installer to the floppy disc, CD, DVD, or USB flash drive.
- Install the drivers.
- Select the hard drive on the hard drive controller card as the location where you want to install the operating system.
- Complete the on-screen instructions to finish installing the operating system.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a hard drive controller card, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
IDE, SATA, and eSATA cables
-
Hard drives
-
Hard drive controller card
To test your setup components, try the following:
-
Use the IDE, SATA, or eSATA cable, hard drive, and hard drive controller card in another setup to see if the problem is with the components or the setup.
-
Use a different IDE, SATA, or eSATA cable, hard drive, and hard drive controller card in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
When you test the hard drive and hard drive controller card, it is recommended that you do the following:
-
To open the Device Manager, press the Windows key + R, type devmgmt.msc, and press Enter. Check the IDE ATA/ATAPI controllers (for IDE) section, or the Storage controllers (for SATA) section.
-
Do one of the following:
-
If you do not see the hard drive controller card in Device Manager, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=expansion-cards#pci-pcie-cannot-boot-os-or-detect-windows.
-
If the device is listed with an error, reinstall the drivers by completing the instructions on the website.
-
If the hard drive is listed with unallocated space, the hard drive needs to be formatted. Right-click unallocated and click New Simple Volume. Follow the on-screen instructions to complete the reformatting.
Note: Formatting a hard drive erases all of the data on it. Make sure that you back up all of your data before you reformat the hard drive.
-
To check Disk Management, press the Windows key + R, type diskmgmt.msc, and press Enter. Check to see if your hard drive is listed.
-
If the hard drive is listed as healthy but does not have a drive letter, for example, C:, right-click healthy and click Change Drive Letter and Paths. Click Add, assign a drive letter, and click OK.
Note: A formatted hard drive does not show up in Computer or My Computer until it has a drive letter assigned to it.
Copy Link
Was this information helpful? Yes No
In order to rebuild a RAID array, you need to replace a physical drive with an identical drive on the same RAID controller. Although standard RAID levels are generally agreed upon throughout the industry, the implementation varies between manufacturers. RAID arrays are typically not accessible when they are moved to another controller, and data may be unrecoverable if the drives are out of order or have been formatted or accessed by another RAID controller.
If a RAID controller has failed, you should get the exact same model of RAID controller.
Note: If a drive or drives were damaged, it is possible that the RAID array may be permanently unrecoverable.
RAID should not be considered a replacement for backing up your data. If critical data is going onto a RAID array, you should back up the data on another physical drive or logical set of drives.
Rebuild a RAID array
With the following RAID modes, recovery is possible using the same StarTech.com product. Refer to the following table for the appropriate method to use to recover your RAID array.
RAID mode | Max # of failed drives | Procedure |
RAID 1 | Only one drive is needed for recovery. |
The array will rebuild and is accessible during the rebuilding process. |
RAID 3 | Single drive failure will rebuild. |
Note: Do not change the order of the drives.
|
RAID 5 | Single drive failure will rebuild. |
Note: Do not change the order of the drives.
|
RAID 10 | Only one drive in a mirrored set can fail. |
Note: Do not change the order of the drives.
|
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+