StarTech.com

Universal USB 3.0 Laptop Docking Station - DVI

Add DVI video, as well as audio and Gigabit Ethernet connection ports to a laptop computer through a single USB 3.0 port

Product ID: USB3SDOCKD

  • DVI video output with DVI to VGA adapter included, offering mirror or extended desktop capabilities
  • 10/ 100/ 1000 Mbps compatible RJ45 Ethernet port
  • Speaker and Microphone support via 3.5mm stereo mini-jacks
View More
  • Supports resolutions up to 1920 x 1200
  • 2 front panel USB 3.0 ports and 4 rear panel USB 2.0 ports
  • Fully compliant with USB 3.0 specification with support for transfer rates up to 5 Gbps
  • Supports the Windows® Aero® interface
  • Vertical, upright positioning
172,99 € EUR exc VAT
207,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support No
Bus Type USB 3.0
Chipset ID DisplayLink - DL-3700
VIA/VLI - VL810
Terminus - FE1.1
Realtek - RTL8211E
Displays Supported 1
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, 802.3u, and 802.3ab
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Digital Resolutions 1920 x 1200
Type and Rate USB 2.0 - 480 Mbit/s
USB 3.0 - 4.8 Gbit/s
Connector(s)
Connector Type(s) 1 - DVI-I (29 pin) Female
1 - RJ-45 Female
1 - USB Type-B (9 pin) USB 3.0 Female
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - USB Type-A (9 pin) USB 3.0 Female
4 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility Windows® XP SP3 (32-bit), Vista, 7, 8, 8.1, 10
macOS 10.6 to 10.12, 10.14 - 10.15
Special Notes / Requirements
Note Extended displays are currently only supported with DisplayLink-based products on macOS 10.11 to 10.13.3. This may change in future versions.
System and Cable Requirements CPU: i3 Dual core 2.8GHz or better
RAM: 2GB or higher
Available USB 3.0 port
Indicators
LED Indicators 1 - Power (Blue)
1 - USB Hub Link (Blue)
Power
Input Voltage 100 - 240 AC
Output Current 4A
Output Voltage 5 DC
Power Consumption (In Watts) 20
Power Source AC Adapter Included
Environmental
Operating Temperature 10°C to 40°C (50°F to 104°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 12.6 cm [5 in]
Product Length 19.6 cm [7.7 in]
Product Width 77 mm [3 in]
Weight of Product 364 g [12.8 oz]
Packaging Information
Package Height 11 cm [4.3 in]
Package Length 27.5 cm [10.8 in]
Package Quantity 1
Package Width 19 cm [7.5 in]
Shipping (Package) Weight 920 g [32.5 oz]
What's in the Box
Included in Package 1 - USB 3.0 Docking Station
1 - USB 3.0 Cable
1 - DVI to VGA Adapter
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP SP3 (32-bit), Vista, 7, 8, 8.1, 10
macOS 10.6 to 10.12, 10.14 - 10.15

Certifications

Related Products

Dual Monitor USB 3.0 Docking Station with HDMI - DVI - 6 x USB Ports
USB3SDOCKHD
Dual Monitor USB 3.0 Docking Station with HDMI - DVI - 6 x USB Ports

Laptop Docking Station | Mac & Windows® | DVI to VGA Adapter | Vertical

192,99 € exc VAT
231,59 € inc VAT
Universal Laptop USB Docking Station with VGA Audio Ethernet
USBVGADOCK2
Universal Laptop USB Docking Station with VGA Audio Ethernet

4-in-1 Laptop docking station with VGA, Ethernet, dual audio and 4 Port USB 2.0 connections

106,99 € exc VAT
128,39 € inc VAT

Accessories