Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

HDMI and DVI/VGA Dual-Monitor Docking Station for Laptops - USB 3.0

Product ID: USB3SDOCKHDV

Add HDMI and DVI-D, or HDMI and VGA dual-monitors, as well as audio and Gigabit Ethernet to your laptop through USB 3.0

Features
  • Connect dual displays using either HDMI + DVI-D, or HDMI + VGA combinations

  • 10/100/1000 Mbps compatible RJ45 Ethernet port

  • Speaker and Microphone support via 3.5mm stereo mini-jacks

More Features . . .
  • Supports HD resolutions on both connected displays

  • Adds 3 USB 3.0 ports

  • Universal compatibility, works with virtually all USB 3.0 equipped laptop brands

  • Fully compliant with USB 3.0 specifications, with support for transfer rates up to 5 Gbps

  • Supports the Windows® Aero® interface

  • Kensington Security Slot

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
170,99 € EUR exc VAT
205,19 € inc VAT

ID: USB3SDOCKHDV

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB3SDOCKHDV Dual Video Universal USB 3.0 Laptop Docking Station with Audio and Ethernet lets you add dual HD video outputs, as well as audio and Gigabit Ethernet connections to any notebook or Ultrabook™ computer through a single USB 3.0 connection.

This versatile USB 3.0 docking station features three external monitor outputs (HDMI, DVI-D and VGA) that can be used in either HDMI and DVI-D, or HDMI and VGA combinations to expand or mirror your desktop. Each video output supports HD video resolutions (2048x1152 max) and HD video playback for an ideal solution to expanding your notebook's video capability.

An all-in-one mobile solution, the universal docking station combines a USB 3.0 hub (backward compatible with USB 2.0/1.1), Gigabit Ethernet RJ45 and headphone and microphone audio connectors into a single universal port replicator, perfect for enhancing laptop connectivity.

With a range of convenient connections, the dock is ideal for hoteling in shared workspaces, and for hot desks.

Plus, unlike some proprietary docking stations designed only to work with specific laptop models, this universal laptop dock works with multiple brands. All you need is your laptop’s USB 3.0 port and you can be up and running quickly. With universal support, you can use this dock with different laptops now, or in the future.

Backed by a StarTech.com 3-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Save time by connecting multiple peripherals through a single cable
  • Increase available screen space with dual independent HD video outputs
  • Expand connectivity with additional USB 3.0 ports
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® XP SP3 (32-bit), Vista, 7, 8, 8.1, 10
Mac OS® 10.6 to 10.13

Applications
  • Ideal for hoteling in shared workspaces, or for short-term hot desk applications
  • Turn a laptop into a multi-monitor workstation (up to 3 screens total) for increased productivity
  • Add dual video outputs to a laptop or small form factor computer, where the video card cannot be replaced
  • Connect a wide variety of peripherals at home/office to a laptop all from a single USB connection
Product Numbers
Warranty Information
Warranty 3 Years
Hardware
4K Support No
Bus Type USB 3.0
Chipset ID DisplayLink - DL-3900
Genesys Logic - GL3520
Realtek - RTL8211E
Displays Supported 2
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, USB 3.0
Performance
Audio Specifications The HDMI port supports audio output
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Analog Resolutions 2048x1152 (VGA)
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 1920x1200 (DVI-D)
1920x1080 (HDMI)
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - DVI-D (25 pin) Female
1 - HDMI (19 pin) Female
1 - RJ-45 Female
1 - USB Type-B (9 pin) USB 3.0 Female
1 - VGA (15 pin, High Density D-Sub) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
3 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® XP SP3 (32-bit), Vista, 7, 8, 8.1, 10
Mac OS® 10.6 to 10.13
Special Notes / Requirements
System and Cable Requirements Available AC electrical outlet
HDMI (and either DVI-D or VGA if dual display is desired) enabled display device(s) e.g. monitor, projector, HTDV, etc. with cables
USB 3.0 enabled computer system with available USB 3.0 port
Power
Center Tip Polarity Positive
Input Current 0.9 A
Input Voltage 100 ~ 240 AC
Output Current 4 A
Output Voltage 5 DC
Plug Type B
Power Consumption (In Watts) 20
Power Source AC Adapter Included
Environmental
Humidity 0~90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Enclosure Type Plastic
Product Height 44 mm [1.7 in]
Product Length 304 mm [12 in]
Product Weight 289 g [10.2 oz]
Product Width 178 mm [7 in]
Packaging Information
Shipping (Package) Weight 760 g [26.8 oz]
What's in the Box
Included in Package 1 - Docking Station
1 - 0.9m USB 3.0 Cable
1 - Universal Power Adapter (NA/EU/UK/AU)
1 - Installation CD
1 - Instruction Manual
HDMI and DVI Dual-Monitor Docking Station for Laptops - USB 3.0
USB3SDOCKHD

HDMI and DVI Dual-Monitor Docking Station for Laptops - USB 3.0

Add HDMI® and DVI video, as well as audio and Gigabit Ethernet connection ports to a laptop computer through a single USB 3.0 port

192,99 € exc VAT
231,59 € inc VAT

Universal USB 3.0 Laptop Docking Station - DVI
USB3SDOCKD

Universal USB 3.0 Laptop Docking Station - DVI

Add DVI video, as well as audio and Gigabit Ethernet connection ports to a laptop computer through a single USB 3.0 port

172,99 € exc VAT
207,59 € inc VAT

Universal Laptop USB Docking Station with VGA Audio Ethernet
USBVGADOCK2

Universal Laptop USB Docking Station with VGA Audio Ethernet

4-in-1 Laptop docking station with VGA, Ethernet, dual audio and 4 Port USB 2.0 connections

106,99 € exc VAT
128,39 € inc VAT

DVI Cables (1)

DVI-D Dual Link Cable - M/M
DVIDDMM6

6 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

10,99 € exc VAT
13,19 € inc VAT

USB-C Cables (1)

USB-C to USB-A Adapter Cable - M/F - 6in - USB 3.0 - USB-IF Certified
USB31CAADP

USB-C to USB-A Adapter Cable - M/F - 6in - USB 3.0 - USB-IF Certified

Connect your USB Type-C laptop to a USB legacy peripheral device, with this durable adapter

18,99 € exc VAT
22,79 € inc VAT

* Product appearance and specifications are subject to change without notice.