StarTech.com

Universal Laptop USB Docking Station with VGA Audio Ethernet

4-in-1 Laptop docking station with VGA, Ethernet, dual audio and 4 Port USB 2.0 connections

Product ID: USBVGADOCK2

  • TAA Compliant
  • External monitor connection via a VGA port
  • Maximum VGA video resolution up to 1600x1200 at 32-bit color
View More
  • Speaker and Microphone support via 3.5mm stereo mini-jacks
  • 10/100Mbps RJ-45 Ethernet port
  • Built-in 4-port USB 2.0 hub
  • High Speed USB 2.0 compliant with transfer rates up to 480Mbps
  • Small, portable form factor
  • Includes a universal power adapter with power connectors for North America, United Kingdom, and Europe
106,99 € EUR exc VAT
128,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support No
Audio Yes
Bus Type USB 2.0
Chipset ID SMSC - LAN9500
Trigger - UV-185CB-128
Displays Supported 1
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u
Performance
Compatible Networks 10/100 Mbps
Full Duplex Support Yes
Maximum Analog Resolutions 1600x1200 @ 32 bits
Lower resolutions are also supported.
Maximum Data Transfer Rate 10/100 Mbps (Ethernet)
480 Mbps (USB 2.0)
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector Type(s) 1 - RJ-45 Female
1 - USB Mini-B (5 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
4 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility Windows® 10 (32-bit or 64-bit), 8 / 8.1 (32-bit or 64-bit), 7 (32-bit or 64-bit), Vista (32-bit or 64-bit), XP (32-bit or 64-bit)
Power
Center Tip Polarity Positive
Input Voltage 115V-230V AC
Output Current 3A
Output Voltage 5 DC
Plug Type M
Power Consumption (In Watts) 15
Power Source AC Adapter Included
Environmental
Operating Temperature 15°C to 30°C (59°F to 86°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 19.1 mm [0.8 in]
Product Length 203 mm [8 in]
Product Weight 208 g [7.3 oz]
Product Width 69.8 mm [2.7 in]
Packaging Information
Shipping (Package) Weight 608 g [21.5 oz]
What's in the Box
Included in Package 1 - USB VGA Dock
1 - 3.3 ft [1016 mm] USB Cable
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 10 (32-bit or 64-bit), 8 / 8.1 (32-bit or 64-bit), 7 (32-bit or 64-bit), Vista (32-bit or 64-bit), XP (32-bit or 64-bit)

Certifications

Accessories