StarTech.com

USB C Dock - Dual Monitor HDMI & DisplayPort 4K 30Hz - USB Type-C Laptop Docking Station 60W Power Delivery, SD, 4-port USB-A 3.0 Hub, GbE, Audio - Thunderbolt 3 Compatible

Add dual monitors (4K HDMI® & 4K DP), an SD card reader, multiple USB ports, GbE, and audio to your laptop, plus power and charge your laptop

Product ID: DK30CHDPPDUE

  • FULL FEATURE USB-C DOCK: Dual Monitor 4K 30Hz HDMI + 4K 30Hz DisplayPort video, 4x USB-A 3.1 Gen 1 5Gbps (incl. BC 1.2 fast charge port), SD card reader, 60W PD, Gigabit Ethernet & 3.5mm headset audio
  • SUPPORT FOR SD/SDXC MEDIA: This USB-C docking station has an SD slot supporting SD/SDXC cards, great for additional storage or backup using Windows File History or MacOS Time Machine
  • EASY INSTALLATION: This universal USB-C port replicator incl. a 1m (3.3ft) USB-C host cable, front facing power button, MAC Address Changer utility and works w/ Windows, macOS, Chrome OS, and Ubuntu
View More
  • WIDE DEVICE COMPATIBILITY: Multi monitor USB Type-C dock with HDMI & DP works w/ Thunderbolt 3 (TB3) laptops & ultrabooks; USB-C laptops, ultrabooks, Chromebooks (MacBooks, HP, Dell, Lenovo & Surface)
  • 60W POWER DELIVERY: This USB Type-C docking station powers and charges while you work with 60W PD; great for ultrathin laptops like Lenovo ThinkPad T Series, X1 Carbon, Surface Pro7
243,99 € EUR exc VAT
292,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB-C
Chipset ID DisplayLink - DL-5700
Genesys Logic - GL3215
VIA Labs - VL813
Texas Instruments - TPS65983
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards USB Power Delivery Specification Rev. 2.0
USB Battery Charging Specification Rev. 1.2
DisplayPort 1.2
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
General Specifications Supports SD 4.0 and UHS-II (Ultra High Speed) for high speed file transfers, with bus speed up to 312MB/s
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions HDMI (DP Alt Mode) - 3840 x 2160p @30Hz
DisplayPort (DisplayLink) - 3840 x 2160p @30Hz


Lower resolutions are also supported. For example, if the max is 3840 x 2160p (4K), it also supports 2560 x 1600p and 2560 x 1440p.
Memory Media Type SD/MMC (Secure Digital/Multimedia Card)
SDHC (Secure Digital High Capacity)
SDXC (Secure Digital eXtended Capacity)
microSD (Micro Secure Digital) (adapter required)
microSDHC (Micro Secure Digital High Capacity) (adapter required)
microSDXC (Micro Secure Digital eXtended Capacity) (adapter required)
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - DisplayPort (20 pin) Female
1 - HDMI (19 pin) Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
1 - USB 3.0 A (Fast-Charge, 9 pin) Female
3 - USB Type-A (9 pin) USB 3.0 (5 Gbps) Female
1 - RJ-45 Female
1 - 3.5 mm Mini-Jack (4 Position) Female
1 - SD / MMC Slot Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.11 - 10.12, 10.14 - 10.15
Chrome OS™ v55+
Special Notes / Requirements
Note Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host USB-C port supports USB Power Delivery 2.0 and DP alt mode.
4K resolution is supported on both video ports. A 4K-capable DisplayPort or HDMI display is required to achieve 4Kx2K resolutions
If connected to a USB 2.0 host port, or if using a USB 2.0 host connection cable, performance may be limited (USB 3.0 host cable included)
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps
The card reader supports popular SD cards (SDSC, SDHC and SDXC including UHS cards), and is backwards compatible with older SD card versions. The card reader will also support microSD™ and miniSD™ (with adapter) and MMCmobile™, RS-MMC™ and MMCplus™ (with adapter).
System and Cable Requirements USB-C enabled computer with an available USB Type-C port
Power
Center Tip Polarity Positive
Input Current 2 A
Input Voltage 100 - 240 AC
Output Current 5 A
Output Voltage 20V DC
Power Delivery 60W
Power Source AC Adapter Included
Environmental
Humidity 0~95% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 1000 mm [39.4 in]
Color Black & Silver
Material Plastic
Product Height 2.5 cm [1 in]
Product Length 22 cm [8.7 in]
Product Width 80 mm [3.1 in]
Weight of Product 261 g [9.2 oz]
Packaging Information
Package Height 90 mm [3.5 in]
Package Length 27 cm [10.6 in]
Package Width 15.5 cm [6.1 in]
Shipping (Package) Weight 1.3 kg [2.9 lb]
What's in the Box
Included in Package 1 - docking station
1 - USB-C cable
1 - universal power adapter (UK, EU)
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.11 - 10.12, 10.14 - 10.15
Chrome OS™ v55+

Certifications

Related Products

Dual-Monitor USB-C Dock for Windows® - 4x USB 3.0 Ports
MST30C2DPPD
Dual-Monitor USB-C Dock for Windows® - 4x USB 3.0 Ports

Laptop Docking Station | 60W PD | HDMI/DP | HDMI Cable | No Display Driver Setup

215,99 € exc VAT
259,19 € inc VAT

Accessories