Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

DVI Dual-Monitor Docking Station for USB-C Laptops - Includes USB-C to A Adapter, HDMI, and VGA Adapters

Product ID: DK30BACDD

Expand your USB Type-C equipped laptop into a powerful office workstation, using a single USB 3.0 cable

Features
  • Quickly and easily connect the dock to your USB-C port equipped laptop (Windows only)

  • Adds dual-monitor output (dual DVI), and includes DVI to HDMI, and DVI to VGA adapters

  • A total of five USB 3.0 ports, including two front panel USB fast charge-and-sync ports (compliant with USB Battery Charging Specification 1.2)

More Features . . .
  • Flexible desktop placement options, with vertical or horizontal dock orientation

  • Supports both USB Type-C and USB Type-A (USB 3.0) equipped laptops and Windows based tablets

  • Matte, silver, sandblasted finish

  • Includes a 1 m flexible USB 3.0 host cable, stand with screws and screwdriver, and four rubber feet

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
Available in
235,99 € EUR exc VAT
283,19 € inc VAT

ID: DK30BACDD

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This DVI dual-monitor docking station for laptops easily connects to your USB-C™ equipped laptop (Windows only), letting you create a full-size workstation that delivers display flexibility, fast charging, and desktop convenience to your home or office workspace.

It’s a vital laptop accessory for your USB Type-C™ equipped laptop, such as the Dell™ XPS™ 15, 13, or 12, as well as the Google Chromebook™. 

Docking through USB-C is simple

USB-C is the next generation of universal connectivity, and the connectors are small, reversible, and easy-to-use. Most new laptops feature a USB-C or Thunderbolt™ 3 USB-C port, but they often lack other vital connectivity ports.

This dock adapts to your USB-C equipped laptop to deliver a variety of useful connectivity ports, including dual-DVI video output, five USB 3.0 ports, Gigabit Ethernet, and a headset jack.

Display flexibility lets you get more done at once

Boost your productivity and add dual-monitor support to your workstation. With dual video, you can work faster by viewing more content at a glance and avoid the nuisance of rearranging or resizing multiple windows.

For extra display flexibility, we’ve included two DVI video adapters, so you can avoid the frustration and costs of purchasing additional products just to fit the displays you already use.

Now, you can leave the stress of interface limitations at the door by adapting to the most popular monitor types, right out of the box. With a range of video output options, the dock is ideal for hoteling or hot desking.

Device charging and plenty of USB 3.0 ports

Charge your mobile devices faster, with or without a laptop connected to the dock. USB charging is convenient, fast, and accessible through two always-on USB fast-charge ports on the front of the dock. You can simultaneously maintain work efficiency, while adding charge-and-sync flexibility for up to two mobile devices (two tablets, or one tablet and one smartphone).

Now, you can easily fast-charge your devices and connect numerous USB peripherals through the integrated 5-port USB 3.0 controller. Perfect for external USB 3.0 hard drives, the docking station supports UASP-enhanced performance for faster data transfer rates, which means less waiting and more productivity.

Desktop convenience and customization

With a single connection to your laptop or Ultrabook™, your required peripherals remain constantly connected. You can overcome laptop port limitations and reduce the hassle of constantly reconnecting devices (such as your wired Gigabit Ethernet connection), to create an organized and full-sized workstation with less clutter.

For greater host compatibility, you can also use the docking station with laptops that feature the more traditional USB 3.0 (USB-A) port, making it perfect for organizations that have a mix of different laptop makes and models. With the included cable and USB-C adapter, you can connect the dock to virtually any laptop, regardless of the laptop’s host USB port type.

Plus, for a clean and customized workspace you can position the docking station horizontally or vertically (tower), using the optional dock stand that’s included.

The DK30BACDD is backed by a StarTech.com 3-year warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® XP SP3 (32-bit), Vista, 7, 8, 8.1, 10
Chrome OS™

Applications
  • An essential accessory for the latest USB-C equipped laptops such as Dell XPS 15, 13, or 12, Dell Latitude™ laptops and 2-in-1s, HP Chromebook 13, Google Chromebook Pixel™, as well as many Windows based tablets
  • Connect multiple monitors in a variety of flexible display combinations right out-of-the-box: DVI + DVI, DVI + HDMI, DVI + VGA, HDMI + DVI, HDMI + VGA
  • Create a shared workspace for hoteling or hot desking, with an integrated charging station for guests, customers, and colleagues
  • Connect a wide variety of peripherals at home or in the office, all from a single USB 3.0 connection
Product Numbers
Warranty Information
Warranty 3 Years
Hardware
4K Support No
Bus Type USB-C
Chipset ID DisplayLink - DL-3900
Genesys Logic - GL3520
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB Battery Charging Specification Rev. 1.2
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Analog Resolutions 2048x1152 (VGA)
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 2048x1152 (Dual-Link DVI/HDMI)
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - DVI-D (25 pin) Female
1 - DVI-I (29 pin) Female
2 - USB 3.0 A (Fast-Charge, 9 pin, SuperSpeed) Female
3 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
1 - 3.5 mm Mini-Jack (4 Position) Female
1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® XP SP3 (32-bit), Vista, 7, 8, 8.1, 10
Chrome OS™
Special Notes / Requirements
Note HDMI and VGA adapters are included.
The VGA adapter can only be used on the DVI-I (29-pin) port.
The DVI-I connector supports DVI-I signaling (digital and analog).
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
System and Cable Requirements A host laptop with an available USB-C port.
Indicators
LED Indicators 1 - Power
Power
Center Tip Polarity Positive
Input Current 0.8 A
Input Voltage 100 ~ 240 AC
Output Current 4 A
Output Voltage 5 DC
Plug Type M
Power Consumption (In Watts) 20
Power Source AC Adapter Included
Environmental
Humidity 5~85% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black & Silver
Enclosure Type Aluminum and Plastic
Product Height 178 mm [7 in]
Product Length 83 mm [3.3 in]
Product Weight 285 g [10.1 oz]
Product Width 23 mm [0.9 in]
Packaging Information
Shipping (Package) Weight 1 kg [2.2 lb]
What's in the Box
Included in Package 1 - DVI dual-monitor laptop docking station
1 - USB-C to USB-A adapter cable
1 - 1 m USB 3.0 cable (USB-A to USB-B)
1 - DVI to HDMI adapter
1 - DVI to VGA adapter
1 - stand
2 - stand screws
1 - screwdriver
4 - rubber feet
1 - universal power adapter (NA/JP, UK, EU)
1 - driver CD
1 - quick-start guide
Triple-Monitor Docking Station for Laptops - USB 3.0
USB3DOCKH2DP

Triple-Monitor Docking Station for Laptops - USB 3.0

Create an Ultra HD workstation with four displays, by adding three external monitors to your laptop

281,99 € exc VAT
338,39 € inc VAT

4K Docking Station for Laptops - DP and HDMI - USB 3.0
USB3DOCKHDPC

4K Docking Station for Laptops - DP and HDMI - USB 3.0

Create a 4K Ultra HD or dual-monitor workstation through USB 3.0, even if your laptop doesn't natively support high-resolution output

240,99 € exc VAT
289,19 € inc VAT

Travel Docking Station for Laptops - HDMI or VGA - USB 3.0
USB3SMDOCKHV

Travel Docking Station for Laptops - HDMI or VGA - USB 3.0

Create a mobile workstation using your Ultrabook™ or laptop USB 3.0 port via this portable USB 3.0 mini dock

126,99 € exc VAT
152,39 € inc VAT

Travel Adapter for Laptops - HDMI and GbE - USB 3.0
USB31GEHD

Travel Adapter for Laptops - HDMI and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and HDMI output to your port-limited laptop, through a single USB 3.0 port

99,99 € exc VAT
119,99 € inc VAT

Travel Adapter for Laptops - VGA and GbE - USB 3.0
USB31GEVG

Travel Adapter for Laptops - VGA and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and VGA output to your port-limited laptop, through USB 3.0

99,99 € exc VAT
119,99 € inc VAT

KVM Docking Station for Two Laptops - Share Keyboard, Mouse, Dual Monitors, and Files - USB 3.0
USB3DDOCKFT

KVM Docking Station for Two Laptops - Share Keyboard, Mouse, Dual Monitors, and Files - USB 3.0

Connect two laptops to just one dock, and share dual monitors, keyboard, mouse, peripherals, and files between both laptops

293,99 € exc VAT
352,79 € inc VAT

Thunderbolt 2 4K Docking Station for Laptops - Includes TB Cable
TB2DOCK4KDHC

Thunderbolt 2 4K Docking Station for Laptops - Includes TB Cable

Transform your MacBook or laptop into a powerful 4K Ultra HD workstation or hot desk, through just a single Thunderbolt cable

334,99 € exc VAT
401,99 € inc VAT

External Drive Enclosures (2)

2.5” USB 3.0 Aluminum SATA III Hard Drive Enclosure w/ UASP and Built-in Cable
S2510BMU33CB

2.5” USB 3.0 Aluminum SATA III Hard Drive Enclosure w/ UASP and Built-in Cable

Turn a 2.5in SATA HDD/SSD into a complete external storage solution over USB 3.0 with UASP

33,99 € exc VAT
40,79 € inc VAT

USB 3.0/eSATA Dual 3.5” SATA III Hard Drive External RAID Enclosure w/ UASP and Fan – Black
S3520BU33ER

USB 3.0/eSATA Dual 3.5” SATA III Hard Drive External RAID Enclosure w/ UASP and Fan – Black

Create an external dual 3.5in HDD SATA RAID array, connected through either USB 3.0 with UASP or eSATA

128,99 € exc VAT
154,79 € inc VAT

DVI Cables (1)

DVI-D Dual Link Cable - M/M
DVIDDMM6

6 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

10,99 € exc VAT
13,19 € inc VAT

* Product appearance and specifications are subject to change without notice.