StarTech.com

Thunderbolt 3 Dock - Mac & Windows - Dual 4K 60Hz - 85W Power Delivery

Laptop Dock | Mac & Windows® | HDMI | DisplayPort | VGA | 85W PD

Product ID: TB3DK2DHVUE

  • Easily create a powerful dual UHD 4K workstation for your Thunderbolt 3 laptop - Mac or Windows
  • Easy to set up and ready to go with no driver installation or extra adapters required
  • Dedicated dual video output with flexible monitor options - Dual DP or DP + HDMI or DP + VGA or HDMI + VGA
View More
  • Power and charge your laptop and power your peripherals at the same time with 85W Power Delivery
  • Connect your USB devices with two USB 3.0 (Type A) ports
  • Connect to a wired network with the Gigabit Ethernet RJ45 port
409,99 € EUR exc VAT
491,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type Thunderbolt 3
Chipset ID Intel - Alpine Ridge JHL6540
Intel - WGI210AT
ASMedia - ASM1042A
Parade - PS176
Chrontel - CH7517
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards Thunderbolt 3
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 40 Gbps (Thunderbolt 3)
5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions Dual display - DisplayPort - 4096 x 2160p @ 60Hz
Dual display - 1x DisplayPort + 1x HDMI - 4096 x 2160p @ 60Hz
Dual display - 1x VGA 1920 x 1200 @ 60Hz + 1x DisplayPort 4096 x 2160p @ 60Hz
Dual display - 1x VGA 1920 x 1200 @ 60Hz + 1x HDMI 4096 x 2160p @ 60Hz
Single display - DisplayPort - 4096 x 2160p @ 60Hz
Single display - VGA - 1920 x 1200 @ 60Hz
Single display - HDMI - 4096 x 2160p @ 60Hz
PXE Yes
Type and Rate Thunderbolt 3 - 40 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - Thunderbolt™ 3 USB-C (24-pin) (40Gbps) Female
2 - DisplayPort (20 pin) Female
1 - HDMI (19 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
2 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.14
Special Notes / Requirements
Note A 4K-capable display is required to achieve 4K x 2K resolution (4K is also known as 4K x 2K).
System and Cable Requirements Thunderbolt 3 equipped computer with a Thunderbolt 3 port
Power
Center Tip Polarity Positive
Input Current 1.8 A
Input Voltage 100 - 240 AC
Output Current 6.32 A
Output Voltage 19V DC
Plug Type N
Power Consumption (In Watts) 120W
Power Delivery 85W
Power Source AC Adapter Included
Environmental
Humidity 20~80% RH (Non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 50 cm [19.7 in]
Color Gray
Enclosure Type Aluminum
Product Height 2.4 cm [0.9 in]
Product Length 19.6 cm [7.7 in]
Product Width 58.6 mm [2.3 in]
Weight of Product 340 g [12 oz]
Packaging Information
Package Height 65 mm [2.6 in]
Package Length 25.4 cm [10 in]
Package Width 18.7 cm [7.4 in]
Shipping (Package) Weight 1.3 kg [2.9 lb]
What's in the Box
Included in Package 1 - docking station
1 - Thunderbolt 3 cable
1 - universal power adapter
2 - power cords (UK, EU)
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.14

Certifications

Related Products

Thunderbolt 2 Dual-Monitor Docking Station for Laptops - 2x DisplayPort - Includes TB Cable
TB2DOCK4K2DP
Thunderbolt 2 Dual-Monitor Docking Station for Laptops - 2x DisplayPort - Includes TB Cable

Transform your MacBook or laptop into a dual-monitor workstation, or connect a single 4K Ultra HD display

427,99 € exc VAT
513,59 € inc VAT
Thunderbolt 2 4K Docking Station for Laptops - Includes TB Cable
TB2DOCK4KDHC
Thunderbolt 2 4K Docking Station for Laptops - Includes TB Cable

Transform your MacBook or laptop into a powerful 4K Ultra HD workstation or hot desk, through just a single Thunderbolt cable

358,99 € exc VAT
430,79 € inc VAT

Accessories