StarTech.com

Dual 4K Monitor Thunderbolt 3 Dock with 3x USB 3.0 Ports

Laptop Docking Station | Mac & Windows® | USB-C to DP Cable | 85W PD

Product ID: TB3DK2DPPDUE

  • Connect dual UHD 4K monitors (DisplayPort and Thunderbolt 3 USB-C) to your MacBook Pro or Windows Thunderbolt 3 laptop
  • Easy to set up and ready to go with no driver installation required
  • Connect your USB devices with 3x USB 3.0 ports - 1x USB-C and 2x USB-A (including 1x Fast-Charge)
View More
  • Power and charge your laptop with Power Delivery 2.0 (up to 85W)
  • Add wired network connectivity with the Gigabit Ethernet RJ45 port
  • For easy setup, a 6 ft./1.8 m USB-C to DP cable is included
420,99 € EUR exc VAT
505,19 € EUR inc VAT

Overview

Easily transform your Thunderbolt 3™ equipped MacBook Pro or Windows laptop into a dual-4K workstation with up to 40Gbps of throughput. The high-quality TB3 dock features three USB 3.0 ports, 85W Power Delivery to charge your laptop.

Create a Dual-4K Workstation

Great for video editing and other Ultra HD tasks, this dual-4K monitor docking station supports 40Gbps speeds and 4K resolution on two monitors. Run resource-demanding applications on two independent displays, without draining system resources.

Connect your laptop to:

  • 1 x 4K monitor via the DP Port   
  • 1 x 4K monitor via the TB3 USB-C Port (1.8 m cable included)  

OR  

  • 1 x 5K monitor via the DP & TB3 USB-C port

Easy Installation & Deployment  

Simply connect the TB3 dock to your laptop with included TB3 cable and start working immediately. No time-consuming driver installations are required.   

Connect your Devices

With three USB 3.0 ports, the Thunderbolt 3 docking station gives you plenty of ports for the latest and legacy devices. Connect USB devices like flash drives using the two Type-A ports. Keep your mobile device charged with the dock’s Fast-Charge and sync port. Connect a USB-C device with the USB-C port (5Gbps - data only).

Plenty of Charging Power

The Thunderbolt 3 docking station features a 170W power adapter supporting Power Delivery to power and charge (up to 85W) your laptop, while powering all your devices connected to the dock. This eliminates the need to use two separate power adapters for your laptop and dock. 

TB3DK2DPPDUE features a rugged aluminum casing and is backed by a StarTech.com 3-year warranty and free lifetime technical support.

Applications

Review/edit images or media files on two 4K displays

Transfer a 4K movie in under 30 seconds

Transfer 3 hours of 4K GoPro® video in less than a minute

Dock and undock quickly, with a single cable for data, power, and external displays

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type Thunderbolt 3
Chipset ID Intel - Alpine Ridge DSL6540
Fresco - FL1100EX
Texas Instruments - PCM2912A
Intel - WGI210AT
Texas Instruments - TPS65983
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards Thunderbolt 3
USB Battery Charging Specification Rev. 1.2
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 40 Gbps (Thunderbolt 3)
10 Gbps (USB 3.1 Gen 2)
5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions Single display - DisplayPort - 4096 x 2160p / 3840 x 2160p
Single Display - Thunderbolt 3 USB-C - 4096 x 2160p / 3840 x 2160p
Dual displays - DisplayPort 4096 x 2160p / 3840 x 2160p and Thunderbolt 3 USB-C - 4096 x 2160p / 3840 x 2160p
Type and Rate Thunderbolt 3 - 40 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 2 - Thunderbolt™ 3 USB-C (24-pin) (40Gbps) Female
1 - DisplayPort (20 pin) Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
1 - USB 3.0 A (Fast-Charge, 9 pin, SuperSpeed) Female
1 - USB Type-A (9 pin) USB 3.0 Female
2 - 3.5 mm Mini-Jack (3 Position) Female
1 - RJ-45 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.14
Special Notes / Requirements
Note A 4K-capable display is required to achieve 4K x 2K resolution (4K is also known as 4K x 2K).
Certain monitors may be limited to 4K at 30Hz when connecting through DisplayPort. These monitors include the following models: Dell P2715Q, Viewsonic VX2475Smhl-4K, Philips 288P6LJEB, LG 31MU97C-B, Asus PB287Q (these models will need to be set to 4K at 30Hz).
When connecting a display to one of the Thunderbolt 3 USB-C ports, a USB-C video adapter might be required depending on the input of your display.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps. USB 3.1 Gen 2 offers speeds up to 10Gbps.
System and Cable Requirements Thunderbolt 3 equipped computer with a Thunderbolt 3 port.
Your laptop's Thunderbolt 3 port must support USB Power Delivery 2.0 in order to power and charge your laptop.
Power
Input Current 2.5 A
Input Voltage 100 ~ 240 AC
Output Current 8.5 A
Output Voltage 20V DC
Plug Type CP (OD:7.4/ID:5.1/CPD:0.6)
Power Consumption (In Watts) 170
Power Delivery 85W
Power Source AC Adapter Included
Environmental
Humidity 5~95% RH (Non-condensing)
Operating Temperature 5°C to 40°C (41°F to 104°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Cable Length 520 mm [20.5 in]
Color Gray and Black
Enclosure Type Aluminum and Plastic
Product Height 27 mm [1.1 in]
Product Length 220 mm [8.7 in]
Product Weight 474 g [16.7 oz]
Product Width 80 mm [3.1 in]
Packaging Information
Shipping (Package) Weight 1.6 kg [3.4 lb]
What's in the Box
Included in Package 1 - docking station
1 - 1.7 ft. [520 mm] Thunderbolt 3 cable
1 - 6 ft. [1.8 m] USB-C to DP cable
1 - universal power adapter
2 - power cords (EU, UK)
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.14

Certifications

Related Products

Thunderbolt 3 Dual-4K Docking Station for Laptops - Windows Only
TB3DK2DPWUE
Thunderbolt 3 Dual-4K Docking Station for Laptops - Windows Only

With a single cable, connect your Windows laptop to dual-4K displays and multiple peripherals at the unrivaled speed of 40Gbps

228,99 € exc VAT
274,79 € inc VAT
Thunderbolt 2 Dual-Monitor Docking Station for Laptops - 2x DisplayPort - Includes TB Cable
TB2DOCK4K2DP
Thunderbolt 2 Dual-Monitor Docking Station for Laptops - 2x DisplayPort - Includes TB Cable

Transform your MacBook or laptop into a dual-monitor workstation, or connect a single 4K Ultra HD display

427,99 € exc VAT
513,59 € inc VAT
Thunderbolt 2 4K Docking Station for Laptops - Includes TB Cable
TB2DOCK4KDHC
Thunderbolt 2 4K Docking Station for Laptops - Includes TB Cable

Transform your MacBook or laptop into a powerful 4K Ultra HD workstation or hot desk, through just a single Thunderbolt cable

358,99 € exc VAT
430,79 € inc VAT
Thunderbolt 3 Dual-4K Docking Station for Laptops - Mac and Windows - Thunderbolt 3 Dock for MacBook Pro
TB3DKDPMAWUE
Thunderbolt 3 Dual-4K Docking Station for Laptops - Mac and Windows - Thunderbolt 3 Dock for MacBook Pro

Laptop Docking Station | Mac & Windows® | 2x USB-C | 1x USB-A | 15W PD | Audio & Mic

348,99 € exc VAT
418,79 € inc VAT

Accessories