StarTech.com

Triple-Monitor USB 3.0 Docking Station - 1x HDMI - 2x DisplayPort

Port Replicator | Mac & Windows® | 4K DP | 5 USB ports | TAA Compliant

Product ID: USB3DOCKH2DP

  • Maximize your display capabilities with triple monitors (1 x HDMI and 2 x DP) or a dual-monitor setup
  • Achieve a high resolution with up to 3840x2160p (4K) on one of the displays
  • Connect your USB devices with 5 x USB 3.0 ports
View More
  • Charge your devices using the USB fast-charge port
  • Add wired network connectivity and audio devices with the Gigabit Ethernet RJ-45 port and headset jack plus separate 3.5 mm audio and microphone ports
  • Dual displays with resolutions up to 3840x2160p on one display and 2560x1600p on the other
281,99 € EUR exc VAT
338,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB 3.0
Chipset ID DisplayLink - DL-5910
VIA/VLI - VL812
Displays Supported 3
Fast-Charge Port(s) Yes
Industry Standards USB Battery Charging Specification Rev. 1.2
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0/1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 3840 x 2160 @ 30Hz (DisplayPort Video 1 - Single Display)

2560 x 1600 (DisplayPort Video 3 - Single Display)

2560 x 1440 (HDMI - Single Display)

Lower resolutions are also supported. For example, if the max is 3840 x 2160p (4K), it also supports 2560 x 1600p and 2560 x 1440p.

Please see the manual for supported resolutions when using different combinations of displays (up to three external displays).
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 2 - DisplayPort (20 pin) Female
1 - HDMI (19 pin) Female
1 - USB 3.0 A (Fast-Charge, 9 pin) Female
4 - USB Type-A (9 pin) USB 3.0 (5 Gbps) Female
1 - RJ-45 Female
1 - 3.5 mm Mini-Jack (4 Position) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
1 - USB Type-B (9 pin) USB 3.0 Female
1 - Security Lock Slot Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.8 - 10.12, 10.14 - 10.15
Chrome OS™ v55+
Special Notes / Requirements
Note 4K resolution is supported on the DisplayPort Video 1 port only. A 4K-capable DisplayPort display is required to achieve 4Kx2K resolutions
If connected to a USB 2.0 host port, or if using a USB 2.0 host connection cable, performance may be limited (USB 3.0 host cable included)
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps
System and Cable Requirements USB-enabled computer with an available USB 3.0 port
Indicators
LED Indicators 1 - Link (Green)
1 - Activity (Amber)
Power
Center Tip Polarity Positive
Input Current 1.5 A
Input Voltage 100 - 240 AC
Output Current 6.5 A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 32.5
Power Source AC Adapter Included
Environmental
Humidity 0~90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Color Black & Silver
Material Plastic
Product Height 3.4 cm [1.3 in]
Product Length 27 cm [10.6 in]
Product Width 82 mm [3.2 in]
Weight of Product 376 g [13.3 oz]
Packaging Information
Package Height 71 mm [2.8 in]
Package Length 16.4 cm [6.5 in]
Package Width 29.6 cm [11.7 in]
Shipping (Package) Weight 1 kg [2.3 lb]
What's in the Box
Included in Package 1 - triple-video laptop docking station
1 - 3.3 ft [1 m] USB 3.0 host cable
1 - universal power adapter (NA/EU/UK/AU)
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.8 - 10.12, 10.14 - 10.15
Chrome OS™ v55+

Certifications

Related Products

Dual-Monitor KVM USB 3.0 Docking Station for Two Laptops
USB3DDOCKFT
Dual-Monitor KVM USB 3.0 Docking Station for Two Laptops

Laptop Docking Station | File Transfer | DisplayPort & HDMI | Mac & Windows® | 5x USB

293,99 € exc VAT
352,79 € inc VAT
USB 3.0 Docking Station Dual Monitor with HDMI & 4K DisplayPort - USB 3.0 to 4x USB-A, Ethernet, HDMI and DP - USB Type A Universal Laptop Docking Station for Mac & Windows
240,99 € exc VAT
289,19 € inc VAT
Dual-Monitor USB 3.0 Docking Station with DVI and Vertical Stand
USB3SDOCKDD
Dual-Monitor USB 3.0 Docking Station with DVI and Vertical Stand

Laptop Docking Station | Mac & Windows® | DVI to VGA & HDMI® Adapters | 2x Charge Ports

217,99 € exc VAT
261,59 € inc VAT
4K DisplayPort Docking Station for Laptops - USB 3.0
USB3VDOCK4DP
4K DisplayPort Docking Station for Laptops - USB 3.0

Set up a permanent or hoteling (hot desking) 4K workstation where fewer peripheral and device ports are needed, and in an area where desk space is limited

186,99 € exc VAT
224,39 € inc VAT
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0
USB3SMDOCKHV
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0

Create a mobile workstation using your Ultrabook™ or laptop USB 3.0 port via this portable USB 3.0 mini dock

126,99 € exc VAT
152,39 € inc VAT
Travel Adapter for Laptops - HDMI and GbE - USB 3.0
USB31GEHD
Travel Adapter for Laptops - HDMI and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and HDMI output to your port-limited laptop, through a single USB 3.0 port

99,99 € exc VAT
119,99 € inc VAT

Accessories