StarTech.com

Dual-Monitor KVM USB 3.0 Docking Station for Two Laptops

Laptop Docking Station | File Transfer | DisplayPort & HDMI | Mac & Windows® | 5x USB

Product ID: USB3DDOCKFT

  • Control up to two host laptops using one dual-monitor workstation
  • Speed up your workflow with file sharing between host computers
  • Charge your devices without a laptop connection using the always-on USB fast-charge port
  • Set up easily with the included file sharing software and two USB 3.0 cables
293,99 € EUR exc VAT
352,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB 3.0
Chipset ID DisplayLink - DL-5900
VIA/VLI - VL812
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards USB Battery Charging Specification Rev. 1.2
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0/1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 3840 x 2160 @ 30Hz (DisplayPort - Single Display)

2560 x 1440 (HDMI - Single Display)

2048 x 1152 and 2048 x 1152 (DisplayPort and HDMI - Two Displays)

Lower resolutions are also supported. For example, if the max is 3840 x 2160p (4K), it also supports 2560 x 1600p and 2560 x 1440p.
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - DisplayPort (20 pin) Female
1 - HDMI (19 pin) Female
1 - USB 3.0 A (Fast-Charge, 9 pin) Female
4 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
1 - 3.5 mm Mini-Jack (4 Position) Female
2 - USB Type-B (9 pin) USB 3.0 Female
1 - Security Lock Slot Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.8 - 10.12, 10.14 - 10.15
Chrome OS™ v55+
Special Notes / Requirements
Note A 4K-capable DisplayPort display is required to achieve 4Kx2K resolutions
If connected to a USB 2.0 host port, or if using a USB 2.0 host connection cable, performance may be limited (USB 3.0 host cables included)
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps
PCLinq can be used in any operating system that the dock supports. Windows Easy Transfer can only be used in Windows 8.1, 8, and 7
System and Cable Requirements Two USB-enabled computers with an available USB 3.0 port on each computer (host)
Indicators
LED Indicators 1 - Link (Green)
1 - Activity (Amber)
Power
Center Tip Polarity Positive
Input Current 1.5 A
Input Voltage 100 - 240 AC
Output Current 6.5 A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 32.5
Power Source AC Adapter Included
Environmental
Humidity 0~90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Color Black & Silver
Material Plastic
Product Height 3.4 cm [1.3 in]
Product Length 27 cm [10.6 in]
Product Width 82 mm [3.2 in]
Weight of Product 374 g [13.2 oz]
Packaging Information
Package Height 70 mm [2.8 in]
Package Length 29.6 cm [11.7 in]
Package Width 16.2 cm [6.4 in]
Shipping (Package) Weight 1.1 kg [2.5 lb]
What's in the Box
Included in Package 1 - laptop docking station
2 - 3.3 ft [1 m] USB 3.0 host cables
1 - universal power adapter (NA/JP, EU, UK, ANZ)
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.8 - 10.12, 10.14 - 10.15
Chrome OS™ v55+

Certifications

Related Products

Triple-Monitor USB 3.0 Docking Station - 1x HDMI - 2x DisplayPort
USB3DOCKH2DP
Triple-Monitor USB 3.0 Docking Station - 1x HDMI - 2x DisplayPort

Port Replicator | Mac & Windows® | 4K DP | 5 USB ports | TAA Compliant

281,99 € exc VAT
338,39 € inc VAT
Dual Monitor USB 3.0 Docking Station with HDMI & 4K DisplayPort
USB3DOCKHDPC
Dual Monitor USB 3.0 Docking Station with HDMI & 4K DisplayPort

Laptop Docking Station | Mac & Windows® | USB Fast Charge Port | 4 USB Ports | TAA Compliant

240,99 € exc VAT
289,19 € inc VAT
Dual-Monitor USB 3.0 Docking Station with DVI and Vertical Stand
USB3SDOCKDD
Dual-Monitor USB 3.0 Docking Station with DVI and Vertical Stand

Laptop Docking Station | Mac & Windows® | DVI to VGA & HDMI® Adapters | 2x Charge Ports

217,99 € exc VAT
261,59 € inc VAT
4K DisplayPort Docking Station for Laptops - USB 3.0
USB3VDOCK4DP
4K DisplayPort Docking Station for Laptops - USB 3.0

Set up a permanent or hoteling (hot desking) 4K workstation where fewer peripheral and device ports are needed, and in an area where desk space is limited

186,99 € exc VAT
224,39 € inc VAT
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0
USB3SMDOCKHV
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0

Create a mobile workstation using your Ultrabook™ or laptop USB 3.0 port via this portable USB 3.0 mini dock

126,99 € exc VAT
152,39 € inc VAT
Travel Adapter for Laptops - VGA and GbE - USB 3.0
USB31GEVG
Travel Adapter for Laptops - VGA and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and VGA output to your port-limited laptop, through USB 3.0

99,99 € exc VAT
119,99 € inc VAT

Accessories