StarTech.com

Dual 4K Universal Laptop Docking Station - USB-C / USB 3.0 - 60W PD

Dual DP, Dual HDMI or DP + HDMI | Mac, Windows® & Chrome OS™ | 4x USB 3.0 | Lock Slot

Product ID: DK30C2DPPDUE

  • Universal laptop docking station for USB-C and USB 3.0 laptops, supports Mac, Windows and Chrome OS
  • Create a dual 4K 60Hz workstation with multiple video output options: dual DisplayPort, dual HDMI, or DisplayPort + HDMI
  • Power and charge your laptop with Power Delivery 3.0 up to 60W
View More
  • Connect your USB devices with 4x USB 3.0 ports - 1x USB-C (with Fast-Charge) and 3x USB-A (including 1x Fast-Charge)
  • Easy connection with unique 3.3’ (1 m) combo cable (USB-C to C with built-in USB-A adapter)
393,99 € EUR exc VAT
472,79 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB-C
USB 3.0
Chipset ID DisplayLink - DL6950
Genesys Logic - GL3523
Fresco Logic - FL7102
Fresco Logic - FL7201
VIA Labs - VL160
RealTek - RTL8153
Texas Instruments - TS3A225E
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards USB Power Delivery Specification Rev. 3.0
USB Battery Charging Specification Rev. 1.2
DisplayPort 1.2
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
K-Lock Slot Kensington Standard Slot (K-Slot)
Performance
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 2x HDMI - 4096 x 2160p @60Hz
2x DisplayPort - 4096 x 2160p @60Hz
1x HDMI + 1x DisplayPort - 4096 x 2160p @60Hz

1x 5K DisplayPort using 2 DP video ports - 5120 x 2880 @60Hz

Lower resolutions are also supported. For example, if the max is 4096 x 2160p (4K), it also supports 3840 x 2160p (4K), 2560 x 1600p and 2560 x 1440p.
PXE Yes
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 2 - DisplayPort (20 pin) Female
2 - HDMI (19 pin) Female
1 - USB Type-C (Fast-Charge, 24 pin) USB 3.0 Female
1 - USB 3.0 A (Fast-Charge, 9 pin, SuperSpeed) Female
2 - USB Type-A (9 pin) USB 3.0 Female
1 - Ethernet Gigabit Female
1 - 3.5 mm Mini-Jack (4 Position) Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.11 - 10.12, 10.14
Chrome OS™ v55+
Special Notes / Requirements
Note Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host USB-C port supports USB Power Delivery and DP alt mode.
4K resolution is supported on all 4 video ports. A 4K-capable DisplayPort or HDMI display is required to achieve 4Kx2K resolutions
If connected to a USB 2.0 host port, or if using a USB 2.0 host connection cable, performance may be limited (USB 3.0 host cable included)
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps
5K resolution is supported by connecting the two DisplayPort video ports to a single 5K display. A 5K-capable display is required to achieve 5K (5120 x 2880 60Hz) resolutions
The dock connects to the USB Type-C port or the USB Type-A port on your laptop.
System and Cable Requirements USB-C enabled computer with an available USB Type-C port, or a USB-3.0 enabled computer with an available USB Type-A port
Power
Center Tip Polarity Positive
Input Current 2.5 A
Input Voltage 100 ~ 240 AC
Output Current 6.75 A
Output Voltage 20V DC
Plug Type N
Power Consumption (In Watts) 135 W
Power Delivery 60W
Power Source AC Adapter Included
Environmental
Humidity 0~95% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Space Gray
Enclosure Type Plastic
Product Height 3 cm [1.2 in]
Product Length 22 cm [8.7 in]
Product Width 80 mm [3.1 in]
Weight of Product 280 g [9.9 oz]
Packaging Information
Package Height 90 mm [3.5 in]
Package Length 27 cm [10.6 in]
Package Width 15.5 cm [6.1 in]
Shipping (Package) Weight 1.3 kg [2.9 lb]
What's in the Box
Included in Package 1 - Docking Station
1 - USB-C Cable (with Attached USB-C to USB-A Adapter)
1 - Universal Power Adapter (UK, EU)
1 - Quick-Start Guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.11 - 10.12, 10.14
Chrome OS™ v55+

Certifications

Related Products

Triple-Monitor USB 3.0 Docking Station - 1x HDMI - 2x DisplayPort
USB3DOCKH2DP
Triple-Monitor USB 3.0 Docking Station - 1x HDMI - 2x DisplayPort

Port Replicator | Mac & Windows® | 4K DP | 5 USB ports | TAA Compliant

281,99 € exc VAT
338,39 € inc VAT

Accessories