StarTech.com

HDMI and DVI Dual-Monitor Docking Station for Laptops - Single 4K Support - USB 3.0

Expand your laptop into a full-sized workstation for multiple peripherals, using this compact dock that occupies minimal desk space

Product ID: USB3SMDOCK4K

  • Work faster and create a dual-monitor workstation — easily connect HDMI and DVI dual displays with 2048 x 1152p max resolution on each display
  • Connect more peripherals — the dock features four USB 3.0 ports, including two always-on, fast charge-and-sync ports
  • Expand your laptop’s connectivity even in a compact area, with a small form-factor housing that takes up minimal space
View More
  • Two standard USB 3.0 ports, and two easy-access fast-charge ports that are compliant with USB Battery Charging Specification 1.2
  • Universal compatibility, works with virtually all USB 3.0 equipped laptop brands
  • HDMI and DVI dual-video output
  • Easy-access 3.5mm 4-position TRRS headset port (audio plus microphone)
  • Gigabit Ethernet RJ45 port with Wake-on-LAN (WOL) support
  • USB ports support UASP (USB Attached SCSI Protocol)
  • Matte, silver sandblast finish with black side trim that matches your MacBook or Ultrabook
  • Includes USB 3.0 host cable
  • Supports Windows, Mac, and Chrome OS
239,99 € EUR exc VAT
287,99 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB 3.0
Chipset ID DisplayLink - DL-5900
VIA/VLI - VL812
Genesys Logic - GL3521
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards USB Battery Charging Specification Rev. 1.2
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0/1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 3840 x 2160 @ 30Hz (HDMI - Single Display)

2048 x 1152 (DVI - Single Display)

2048 x 1152 and 2048 x 1152 (HDMI and DVI - Two Displays)

Lower resolutions are also supported. For example, if the max is 3840 x 2160p (4K), it also supports 2560 x 1600p and 2560 x 1440p.
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - HDMI (19 pin) Female
1 - DVI-I (29 pin) Female
2 - USB 3.0 A (Fast-Charge, 9 pin) Female
2 - USB Type-A (9 pin) USB 3.0 (5 Gbps) Female
1 - RJ-45 Female
1 - 3.5 mm Mini-Jack (4 Position) Female
1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Mac OS® 10.8 to 10.12, 10.14 - 10.15
Chrome OS v55+
Special Notes / Requirements
Note A 4K-capable HDMI display is required to achieve 4K x 2K resolution (4K is also known as 4K x 2K)
If connected to a USB 2.0 host port, or if using a USB 2.0 host connection cable, performance may be limited (USB 3.0 host cable included)
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps
Extended displays are currently only supported with DisplayLink-based products on macOS 10.11 to 10.13.3. This may change in future versions.
The DVI-I connector supports DVI-I signaling (digital and analog)
System and Cable Requirements USB-enabled computer with an available USB 3.0 port
Indicators
LED Indicators 1 - Power (Blue)
1 - Link (Green)
1 - Activity (Yellow)
Power
Center Tip Polarity Positive
Input Current 0.9 A
Input Voltage 100 - 240 AC
Output Current 4 A
Output Voltage 5 DC
Plug Type C
Power Consumption (In Watts) 20
Power Source AC Adapter Included
Environmental
Humidity 0%~90% RH (Non-condensing)
Operating Temperature 10°C to 40°C (50°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Silver & Black
Material Aluminum and Plastic
Product Height 4.5 cm [1.8 in]
Product Length 94 mm [3.7 in]
Product Width 95 mm [3.7 in]
Weight of Product 283 g [10 oz]
Packaging Information
Package Height 56 mm [2.2 in]
Package Length 22.5 cm [8.9 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 748 g [26.4 oz]
What's in the Box
Included in Package 1 - USB 3.0 laptop docking station
1 - 3.3 ft [1016 mm] USB 3.0 host cable
1 - universal power adapter (NA/EU/UK/AU)
1 - quick start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Mac OS® 10.8 to 10.12, 10.14 - 10.15
Chrome OS v55+

Certifications

Related Products

USB 3.0 Docking Station Dual Monitor with HDMI & 4K DisplayPort - USB 3.0 to 4x USB-A, Ethernet, HDMI and DP - USB Type A Universal Laptop Docking Station for Mac & Windows
240,99 € exc VAT
289,19 € inc VAT
Dual-Monitor KVM USB 3.0 Docking Station for Two Laptops
USB3DDOCKFT
Dual-Monitor KVM USB 3.0 Docking Station for Two Laptops

Laptop Docking Station | File Transfer | DisplayPort & HDMI | Mac & Windows® | 5x USB

293,99 € exc VAT
352,79 € inc VAT
Triple-Monitor USB 3.0 Docking Station - 1x HDMI - 2x DisplayPort
USB3DOCKH2DP
Triple-Monitor USB 3.0 Docking Station - 1x HDMI - 2x DisplayPort

Port Replicator | Mac & Windows® | 4K DP | 5 USB ports | TAA Compliant

281,99 € exc VAT
338,39 € inc VAT
4K DisplayPort Docking Station for Laptops - USB 3.0
USB3VDOCK4DP
4K DisplayPort Docking Station for Laptops - USB 3.0

Set up a permanent or hoteling (hot desking) 4K workstation where fewer peripheral and device ports are needed, and in an area where desk space is limited

186,99 € exc VAT
224,39 € inc VAT
Dual-Monitor USB 3.0 Docking Station with DVI and Vertical Stand
USB3SDOCKDD
Dual-Monitor USB 3.0 Docking Station with DVI and Vertical Stand

Laptop Docking Station | Mac & Windows® | DVI to VGA & HDMI® Adapters | 2x Charge Ports

217,99 € exc VAT
261,59 € inc VAT
DVI Docking Station for Laptops - USB 3.0
USB3VDOCKD
DVI Docking Station for Laptops - USB 3.0

Set up a permanent or hoteling (hot desking) workstation where fewer peripheral and device ports are needed, and in an area where desk space is limited

132,99 € exc VAT
159,59 € inc VAT

Accessories