Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com4K DisplayPort Docking Station for Laptops - USB 3.0
Set up a permanent or hoteling (hot desking) 4K workstation where fewer peripheral and device ports are needed, and in an area where desk space is limited
Product ID: USB3VDOCK4DP
- Add essential ports to your laptop and create a permanent, 4K single-video workstation, or a short-term (hotel or hot desk) workspace
- Create a 4K Ultra HD (3840 x 2160p) workstation in your office or any environment with space constraints, with a compact, small-footprint housing that offers simpler device port connectivity
- A cost-effective way to add ports to your laptop, such as 4K DisplayPort, USB fast-charge, USB 3.0, Gigabit Ethernet, and a headset jack
- Always-on USB fast-charge port supports device charging without a laptop connection, and USB Battery Charging Specification 1.2
- Three USB 3.0 ports — two standard ports and one fast-charge and sync
- Universal compatibility, works with virtually all USB 3.0 equipped laptop brands
- Easy-access 3.5mm 4-position TRRS headset port (audio plus microphone)
- Gigabit Ethernet RJ45 port with Wake-on-LAN (WOL) support
- Fast, hassle-free setup
- Rugged and durable design offers reliable performance
- Includes a USB 3.0 host cable
- Supports Windows, Mac, and Chrome OS
This 4K DisplayPort docking station for laptops offers a cost-effective way to create a simpler but highly functional Ultra HD workstation that can be used in permanent workspaces, or by multiple people in guest or hoteling (hot desk) environments.
If you don’t need all the connections and features of a traditional laptop docking station, you can use this dock to add the most essential connections (such as an extra high-resolution display) to your laptop. With support for 4K cinema-quality resolution, it’s great for graphic and web designers, video editors, and more.
Now you or your colleagues can be more productive and create an efficient and comfortable workspace, even in an area with minimal desk space.
4K DisplayPort plus essential connections that are ideal for simple workstations
This laptop dock features basic device connections that are integrated into a small foot-print housing. Now you can create a permanent or a hoteling (hot desking) workstation in a location with limited space. The dock offers an efficient solution for adding an extra display, a Gigabit network connection, and multiple USB devices without having to connect several individual adapters. And, with hotel desks or hot desks, laptop users aren’t tied to one specific workstation, so they can come and go easily.
For users who require a boost in image quality, the dock offers a 4K DisplayPort connection that supports 4K x 2K (3840 x 2160p - 30Hz) Ultra HD resolution.
The DP dock offers simpler connectivity, so you can save money by avoiding a docking station that has connections you might never use. It’s perfect for anyone who needs to expand their connectivity in virtually any environment or application.
It’s a cost-effective docking station that still provides all the fundamental ports of a full-size workstation, such as an DisplayPort output, and when paired with your laptop display, you can easily set up dual monitors.
The 4K dock is perfect for professionals who work with highly detailed graphics, or large spreadsheets, such as engineers, animators, and financial analysts.
Compact design maximizes your available space
If you’re running out of physical workspace, this USB 3.0 (also known as USB 3.1 Gen 1 - 5Gbps) docking station can help. Its compact design occupies minimal surface area, so you can integrate it into smaller areas than traditional docking stations or desktop computers would require.
By maximizing your available space, the compact dock can help eliminate the added cost and hassle of purchasing more offices, cubicles, or desks.
With fewer ports integrated into a small foot-print housing, the dock is a perfect fit for short-term work areas (hot desks). It’s ideal for mass deployment in business, classroom, computer lab, and government settings. Plus, it integrates nicely into home-office or office-hoteling workspaces that have limited space.
Always-on fast-charge port makes charging easier
You can avoid the aggravation of a dead battery and make sure your mobile device is always ready to go, using the dock’s USB fast-charge and sync port. Plus, the always-on USB port supports device charging even when your laptop isn’t connected to the dock.
When you’re in a hurry, the easily accessible USB port charges your smartphone or tablet faster than traditional USB ports. This front-panel port ensures your mobile device is always within arm’s reach, so you can simultaneously get your work done while enjoying convenient device charging at your workstation.
Universally supported
Unlike some proprietary docking stations designed only to work with specific laptop models, this universal laptop dock works with multiple brands. All you need is your laptop’s USB 3.0 port and you can be up and running quickly. With universal support, you can use this dock with different laptops now, or in the future.
The USB3VDOCK4DP is backed by a StarTech.com 3-year warranty and free lifetime technical support.
Applications
- Create a 4K hoteling, guest workstation (hot desk) for BYOD (Bring Your Own Device) users, or for CYOD (Choose Your Own Device) applications where companies offer a selection of laptops that can be used at one workstation
- Take full advantage of Ultra HD technology, and connect a single 4K monitor with higher resolutions and superior quality, even if your laptop video card doesn't natively support it
- Save money by using a dock with only the ports you need, or by deploying just one universal laptop docking station for several employees or guests
- Works with most USB 3.0 equipped laptops, such as your Ultrabook™, Microsoft® Surface™ Pro, Surface Book, Surface 3, Lenovo® Yoga, MacBook, and many Windows based tablets
- Create a single-video workstation that’s ideal for small or home offices, as well as small, medium, and large businesses
Product Numbers
UPC Code
065030861830
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | 3 Years | |
Hardware | ||
4K Support | Yes | |
Bus Type | USB 3.0 | |
Chipset ID | DisplayLink - DL-5700 VIA/VLI - VL812 |
|
Displays Supported | 1 | |
Fast-Charge Port(s) | Yes | |
Industry Standards | USB Battery Charging Specification Rev. 1.2 IEEE 802.3, IEEE 802.3u, IEEE 802.3ab USB 3.0 - Backward compatible with USB 2.0/1.1 |
|
Performance | ||
Auto MDIX | Yes | |
Compatible Networks | 10/100/1000 Mbps | |
Full Duplex Support | Yes | |
Maximum Data Transfer Rate | 5 Gbps (USB 3.0) 2 Gbps (Ethernet; Full-Duplex) |
|
Maximum Digital Resolutions | 3840 x 2160 @ 30Hz (DisplayPort - Single Display) Lower resolutions are also supported. For example, if the max is 3840 x 2160p (4K), it also supports 2560 x 1600p and 2560 x 1440p. |
|
Type and Rate | USB 3.0 - 5 Gbit/s | |
UASP Support | Yes | |
Connector(s) | ||
Connector Type(s) | 1 - DisplayPort (20 pin) Female | |
1 - USB 3.0 A (Fast-Charge, 9 pin, SuperSpeed) Female | ||
2 - USB Type-A (9 pin) USB 3.0 Female | ||
1 - RJ-45 Female | ||
1 - 3.5 mm Mini-Jack (4 Position) Female | ||
1 - USB Type-B (9 pin) USB 3.0 Female | ||
1 - Security Lock Slot Female | ||
Software | ||
OS Compatibility | Windows® 7, 8, 8.1, 10 Mac OS® 10.8 to 10.12, 10.14 Chrome OS v55+ |
|
Special Notes / Requirements | ||
Note | A 4K-capable DisplayPort display is required to achieve 4Kx2K resolutions | |
If connected to a USB 2.0 host port, or if using a USB 2.0 host connection cable, performance may be limited (USB 3.0 host cable included) | ||
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps | ||
Extended displays are currently only supported with DisplayLink-based products on macOS 10.11 to 10.13.3. This may change in future versions. | ||
System and Cable Requirements | USB-enabled computer with an available USB 3.0 port | |
Indicators | ||
LED Indicators | 1 - Link (Green) | |
1 - Activity (Amber) | ||
Power | ||
Center Tip Polarity | Positive | |
Input Current | 0.8 A | |
Input Voltage | 100 ~ 240 AC | |
Output Current | 4 A | |
Output Voltage | 5 DC | |
Plug Type | M | |
Power Consumption (In Watts) | 20 | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 20~80% RH | |
Operating Temperature | 5°C to 50°C (41°F to 122°F) | |
Storage Temperature | -20°C to 60°C (-4°F to 140°F) | |
Physical Characteristics | ||
Color | Black & Silver | |
Enclosure Type | Plastic | |
Product Height | 26 mm [1 in] | |
Product Length | 139 mm [5.5 in] | |
Product Weight | 142 g [5 oz] | |
Product Width | 79 mm [3.1 in] | |
Packaging Information | ||
Shipping (Package) Weight | 556 g [19.6 oz] | |
What's in the Box | ||
Included in Package | 1 - laptop docking station | |
1 - 3.6 ft [1100 mm] USB 3.0 host cable | ||
1 - universal power adapter (NA/EU/UK/ANZ) | ||
1 - instruction manual |
Compatibility







Mac OS® 10.8 to 10.12, 10.14
Chrome OS v55+
Related Products
DVI Docking Station for Laptops - USB 3.0
Set up a permanent or hoteling (hot desking) workstation where fewer peripheral and device ports are needed, and in an area where desk space is limited
HDMI Docking Station for Laptops - USB 3.0
Set up a permanent or hoteling (hot desking) workstation where fewer peripheral and device ports are needed, and in an area where desk space is limited
HDMI and DVI Dual-Monitor Docking Station for Laptops - Single 4K Support - USB 3.0
Expand your laptop into a full-sized workstation for multiple peripherals, using this compact dock that occupies minimal desk space
Dual-Monitor KVM USB 3.0 Docking Station for Two Laptops
Laptop Docking Station | File Transfer | DisplayPort & HDMI | Mac & Windows® | 5x USB
Triple-Monitor USB 3.0 Docking Station - 1x HDMI - 2x DisplayPort
Port Replicator | Mac & Windows® | 4K DP | 5 USB ports | TAA Compliant
Dual Monitor USB 3.0 Docking Station with HDMI & 4K DisplayPort
Laptop Docking Station | Mac & Windows® | USB Fast Charge Port | 4 USB Ports | TAA Compliant
Dual-Monitor USB 3.0 Docking Station with DVI and Vertical Stand
Laptop Docking Station | Mac & Windows® | DVI to VGA & HDMI® Adapters | 2x Charge Ports
Thunderbolt 2 4K Docking Station for Laptops - Includes TB Cable
Transform your MacBook or laptop into a powerful 4K Ultra HD workstation or hot desk, through just a single Thunderbolt cable
Accessories
1m (3ft) Green Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad
Charge and Sync your Apple® Lightning-equipped devices
DisplayPort 1.2 Cable with Latches - Certified, 6 ft
Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices
USB 3.0 Universal 2.5in SATA III or IDE Hard Drive Enclosure with UASP - Portable External SSD / HDD
Turn a 2.5” SATA III or IDE HDD / SSD into an external hard drive that connects to your computer through USB 3.0 with UASP
USB 3.0 Dual 3.5in SATA III Hard Drive RAID Enclosure with Fast Charge USB Hub & UASP
Connect two 3.5" SATA III hard drives to your computer through USB 3.0 with UASP in a RAID array, and charge or connect USB devices with the built-in 2-port USB 3.0 fast charge hub
USB-C to USB-A Adapter Cable - M/F - 6in - USB 3.0 - USB-IF Certified
Connect your USB Type-C laptop to a USB legacy peripheral device, with this durable adapter
Headset adapter for headsets with separate headphone / microphone plugs - 3.5mm 4 position to 2x 3 position 3.5mm M/F
Turns a 3.5mm audio output port into two distinct ports – one 3.5mm headphone jack and one 3.5mm microphone port
Product Support
Drivers
-
[DisplayLink] Windows USB Display Adapter.zip
Version: 9.0 M1
- Language: English
-
Windows-Release-Notes.txt
- Language: English
-
[DisplayLink] Mac USB Display Adapter.zip
10.6 to 10.12 Version: 4.3.1
10.14 Version: 5.0.1- Language: English
-
Mac-release-notes.txt
- Language: English
-
ReadMe_For_Mac_10.13.txt
- Language: English
Manuals
-
USB3VDOCK4DP_manual.pdf
- Language: English
Data Sheets
-
USB3VDOCK4DP_Datasheet.pdf
- Language: English
Frequently Asked Questions
Before You Buy
Whether this device works with the Chrome OS™ operating system or not depends on the version of the Chrome OS operating system that you’re running and the model of the Chromebook™ notebook computer that you’re using.
Existing DisplayLink® enabled USB 3.0 products natively support Chrome OS build version R55 and later, but not all Chromebook notebook computers running build version R55 and later natively support DisplayLink. Support for DisplayLink is being rolled out to Chromebook notebook computers in a series of releases. To see the build version of the Chrome OS operating system that supports DisplayLink and corresponds to the model of the Chromebook notebook that you’re using, view the following knowledge base article on the DisplayLink website: http://support.displaylink.com/knowledgebase/articles/891030.
Copy Link
Was this information helpful? Yes No
You can use an external display or projector with a Mac notebook while its built-in display is closed. This is known as "clamshell" or "closed display" mode.
Clamshell mode requires that the following devices are connected to the Mac notebook:
- A power adapter.
- An external keyboard, mouse, or trackpad.
- An external display.
macOS does not see DisplayLink displays as external displays, therefore this criteria is not met and clamshell mode cannot be enabled when a DisplayLink adapter is the only external display connected to the computer.
Copy Link
Was this information helpful? Yes No
No, you cannot use this docking station to charge a connected laptop computer.
To see a list of laptop docking stations that can charge a connected laptop, refer to the following FAQ: https://www.startech.com/faq/laptop-docking-stations-will-charge-laptop.
Copy Link
Was this information helpful? Yes No
Installation
Note: Do not physically connect the laptop docking station to your computer until instructed to (Step 7).
- Download the latest drivers from the StarTech.com website (http://www.startech.com/Support). You can find the part number and product ID on the product’s packaging.
Note: Mac OS X will typically save the files to the Downloads folder that is associated with your user account (for example, hard_drive_name\Users\your_name\Downloads).
- Double-click the DisplayLink.zip file.
- Double-click the MAC OS folder.
- Double-click the appropriate folder for your operating system.
- Double-click the DisplayLink Installer 75598.dmg file.
- Follow the prompts to install the new drivers. Restart the computer when prompted.
- Once Mac OS X has restarted, connect the laptop docking station to your computer.
Note: Installation might take several seconds to complete. During the installation your display might flicker; this is normal. Once the installation has completed you will see your Macintosh desktop extended to any connected monitors.
Copy Link
Was this information helpful? Yes No
How to
To confirm that Windows detects your USB device, complete the following:
- Press the Windows key+R, type devmgmt.msc, and press Enter.
- In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it. For example, a USB controller card would be under Universal Serial Bus controllers.
Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.
Copy Link
Was this information helpful? Yes No
To confirm that the Mac OS detects your USB device, complete the following:
- Click the Apple icon.
- Click About This Mac.
- Click More Info or System Report.
- Under the appropriate heading, confirm that your USB device is listed and that there isn't an error. For example, a network card would be under Ethernet Cards.
You may need to refresh the System Information page after you plug in your device. To do so, press Command + R with the System Information page open.
Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.
Copy Link
Was this information helpful? Yes No
Troubleshooting
DisplayLink powered USB video adapters and docking stations are not compatible with any MacBook running macOS 10.13.4 - 10.13.6. If a system has updated to macOS 10.13.4, 10.13.5, or 10.13.6, upgrading to macOS 10.14 (Mojave) is an option for users to restore DisplayLink functionality.
At this time, the DisplayLink compatibility issue also affects any 2018 MacBook Pro laptops with an Intel Coffee Lake CPU running macOS 10.14. Please see the DisplayLink site for a driver download workaround. This workaround will force AirPlay to extend or mirror one USB display.
For alternative product recommendations including our catalog of Thunderbolt™ products, connect with our Technical Advisory team at the bottom of our Support page.
Copy Link
Was this information helpful? Yes No
If the display connected through your USB display adapter does not wake up after your computer has been in extended hibernation, it is likely that Windows has automatically turned off the USB Root hub to save power.
The steps below outline how to configure the USB root hub to stay on during hibernation, to prevent this from happening.
Windows 8 / 10
- On your keyboard, press the Windows key + X and select Control Panel.
- Click Hardware and Sound, then click Power Options.
- Click Change plan settings for the plan you want to change.
- Click Change advanced power settings.
- Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
- Click OK to apply the setting.
Note: You may need to disconnect and re-connect your USB display adapter after applying these settings to re-establish the connection.
Windows 7 / Vista
- Click the Start button and select Control Panel.
- Click Hardware and Sound, then click Power Options.
- Click Change plan settings for the plan you want to change.
- Click Change advanced power settings.
- Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
- Click OK to apply the setting.
Note: You may need to disconnect and re-connect your USB display adapter after applying these settings to re-establish the connection.
Windows XP
- On your desktop, right-click the My Computer icon and select Properties.
- Click the Device Manager tab.
- Expand Universal Serial Bus controllers by clicking the arrow to the left of it.
- Right-click the first USB Root Hub device and select Properties.
- Click the Power Management tab.
- Clear the box next to Allow the computer to turn off this device to save power.
- Click OK to apply the setting.
- Repeat steps 4-7 for any remaining devices in the Universal Serial Bus Controllers section with “Root Hub” in the name.
Note: You may need to disconnect and re-connect your USB display adapter after applying these settings to re-establish the connection.
Copy Link
Was this information helpful? Yes No
Sometimes an on-board network interface card (NIC) conflicts with a new NIC. In these cases it is best to disable the on-board NIC.
The best way to disable your on-board NIC is to go into your BIOS and disable it there if possible. To do this, consult your motherboard manual.
You can also disable any NIC in Windows. Here is how you do this:
First click Start, or, in Windows 10 and 8, hold down the Windows key and press X. Then click Control Panel.
Windows 10
- Click Network and Internet.
- Click Network and Sharing Center.
- On the left, click Change adapter settings.
- Right-click the NIC that you would like to disable and select Disable.
Windows 8
- Click Network and Sharing Center.
- On the left, click Change adapter settings.
- Right-click the NIC that you would like to disable and select Disable.
Windows 7
- Click Network and Internet.
- Click Network and Sharing Center.
- On the left, click Change adapter settings.
- Right-click the NIC that you would like to disable and select Disable.
Windows Vista
- Click Network and Sharing Center.
- On the left, click Manage network connections.
- Right-click the NIC that you would like to disable and select Disable.
Windows XP
- Click Network Connections.
- Right-click the NIC that you would like to disable and select Disable.
Copy Link
Was this information helpful? Yes No
When you troubleshoot issues with a laptop docking station, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Video cables
-
Video source
-
Video destination
-
Laptop Docking Station
-
USB peripherals
-
Ethernet Connection
To test your setup components, try the following:
-
Use the video cables, video source, video destination, laptop docking station, USB peripherals, and Ethernet connection in another setup to see if the problem is with the components or the setup.
-
Use a different video cable, video source, video destination, laptop docking station, USB peripherals, and Ethernet connection setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
When you test the video cables, video source, video destination, and laptop docking station it is recommended that you do the following:
-
Press the Windows key + R, type devmgmt.msc, and press Enter to open Device Manager.
-
If you do not see the USB video adapter in Device Manager, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=expansion-cards#usb-cannot-detect-windows.
-
If the device is listed with an error, reinstall the drivers following the instructions on the website.
-
Check to see if your video card drivers are current. You can check what video card you have in Device Manager under Display adapters. It is recommended that you go directly to the video card manufacturer's website to check for the latest drivers.
-
Check to see if the monitor is being detected by Windows.
For more information about testing the USB peripherals and the laptop docking station, visit www.startech.com/faq/usb_hubs_general_troubleshooting.
When you test Ethernet and the laptop docking station, refer to the following FAQ: http://www.startech.com/faq/network_adapters_general_troubleshooting.
When you test sound and the laptop docking station, refer to the following FAQ: http://www.startech.com/faq/sound_cards_general_troubleshooting.
Copy Link
Was this information helpful? Yes No
If hardware acceleration is enabled on any of your software applications, it can result in poor resource management and limit the performance of your video device. If you experience this problem, you should disable hardware acceleration in the program(s) that were impacted.
To disable hardware acceleration in common applications and operating systems, complete one of the following series of steps, depending on what software application(s) or operating system that you are running.
Internet Explorer 9 and later
Note: Earlier versions of Internet Explorer do not use hardware acceleration.
- Click the Start button.
- Open Control Panel.
- Click Network and Internet.
- Click Internet Options.
- Click the Advanced tab.
- Browse to the Accelerated graphics screen.
- Select the Use software rendering instead of GPU rendering check box.
- Click Apply.
- Restart your computer.
Mozilla Firefox
- Open Firefox.
- Press the Alt key.
- Click Tools and Options.
- Click the Advanced icon.
- Click the General tab.
- Under Browsing, clear the Use hardware acceleration when available check box.
- Click the OK button.
- Restart your web browser.
Google Chrome
- Open Google Chrome.
- Click the Options icon (it has three horizontal lines on it).
- Click Settings.
- Click Show advanced settings.
- Scroll to the bottom of the screen and clear the Use hardware acceleration when available check box.
- Restart your web browser.
Microsoft Office 2013 / 2010
- Open any program in Microsoft Office (for example, Microsoft Word).
- Click the File tab.
- In the menu on the left side of the screen, click Options.
- Click Advanced.
- Under Display, select the Disable hardware graphics acceleration check box.
- Close and restart all of the Microsoft Office programs that you had open.
Windows 10 / 8
- Press the Windows key +X.
- Click Control Panel.
- Click Personalization.
- Select a high-contrast theme.
Windows 7 / Vista
- Click the Start button.
- Click Control Panel.
- Click Personalization.
- Select a non-Aero theme. Ideally, you should select a basic and high-contrast theme.
Windows XP
- Click the Start button.
- Open the Control Panel.
- Select Display.
- Click the Settings tab.
- Click Advanced.
- Click the Troubleshooting tab.
- Move the Hardware Acceleration slider to None.
- Restart your computer.
Copy Link
Was this information helpful? Yes No
To output 4K to a DisplayPort display at 30Hz, your monitor must support the resolution and refresh rate. If your monitor also supports 4K at 60Hz (DP 1.2 or higher), you may also need to set the monitor to work at 30Hz.
To resolve this issue, use the buttons on your monitor to change the DisplayPort settings to DP1.1. For more information about how to change your monitor settings, refer to the website of the manufacturer of your monitor.
Copy Link
Was this information helpful? Yes No
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+