StarTech.com

USB 3.0 Docking Station - Dual Monitor Laptop Docking Station with HDMI & DVI/VGA Video - 6-port USB 3.1 Gen 1 5Gbps Hub, GbE, Audio - Universal Type-A Dock - Windows & Mac

Laptop Docking Station | Mac & Windows® | HDMI & DVI | DVI to VGA Adapter

Product ID: DK30ADD

  • FULL FEATURE DOCK: USB 3.0 Type-A dock features dual monitor options with HDMI & DVI video ports, six USB 3.1 Gen 1 5Gbps Type-A ports, gigabit ethernet, audio port & includes a 1m USB-A host cable
  • MULTIPLE DUAL DISPLAY OUTPUTS: Flexible dual screen display options for mixed monitor connectivity incl. HDMI + DVI or HDMI + VGA (w/ the incl. DVI to VGA Adapter) to support new and existing set ups
  • USB-A LAPTOP COMPATIBILITY: DisplayLink certified, this USB 3.0 docking station works with laptop brands like HP, Dell, Lenovo, MacBook, Surface Book / Pro 6, and Chromebooks
View More
  • WIDE OPERATING SYSTEM COMPATIBILITY: This universal laptop docking station fully supports major operating systems like Windows, macOSx, and ChromeOS
  • PLENTY OF USB PORTS: This USB 3.0 port replicator has a 6-port downstream USB-A hub (5Gbps SuperSpeed) including two always-on BC 1.2 (1.5A) fast-charge ports that charge without a connected computer
197,99 € EUR exc VAT
237,59 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support No
Bus Type USB 3.0
Chipset ID DisplayLink - DL-3900
VIA/VLI - VL813
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards USB Battery Charging Specification Rev. 1.2
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0/1.1
Interface USB 3.0
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions Dual displays - HDMI + DVI - 2048 x 1152 @ 60Hz
Dual displays - HDMI 2048 x 1152 + VGA 1920 x 1200 @ 60Hz
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - DVI-I (29 pin) Female
1 - HDMI (19 pin) Female
2 - USB 3.0 A (Fast-Charge, 9 pin) Female
4 - USB Type-A (9 pin) USB 3.0 (5 Gbps) Female
1 - RJ-45 Female
1 - 3.5 mm Mini-Jack (3 Position) Female
1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.10 - 10.12, 10.14 - 10.15
Special Notes / Requirements
Note USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
A DVI to VGA adapter is included.
System and Cable Requirements A host laptop with an available USB-A port.
Indicators
LED Indicators 1 - Power
Power
Center Tip Polarity Positive
Input Current 1 A
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 20V DC
Plug Type N
Power Consumption (In Watts) 40W
Power Source AC Adapter Included
Environmental
Humidity 10-90% non-condensing
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 1000 mm [39.4 in]
Color Black & Silver
Material Plastic
Product Height 3.1 cm [1.2 in]
Product Length 21.6 cm [8.5 in]
Product Width 86.2 mm [3.4 in]
Weight of Product 291 g [10.3 oz]
Packaging Information
Package Height 60 mm [2.4 in]
Package Length 30.7 cm [12.1 in]
Package Width 14 cm [5.5 in]
Shipping (Package) Weight 815 g [28.8 oz]
What's in the Box
Included in Package 1 - docking station
1 - USB 3.0 cable
1 - DVI to VGA adapter
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.10 - 10.12, 10.14 - 10.15

Certifications

Accessories