Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

HDMI Docking Station for Laptops - USB 3.0

Product ID: USB3VDOCKH

Set up a permanent or hoteling (hot desking) workstation where fewer peripheral and device ports are needed, and in an area where desk space is limited

Features
  • Add essential ports to your laptop and create a permanent, single-video workstation, or a short-term (hotel or hot desk) workspace

  • Easily add the dock to your office or any environment with space constraints, with a compact, small-footprint housing that offers simpler device port connectivity

  • A cost-effective way to add ports to your laptop, such as HDMI, USB fast-charge, USB 3.0, Gigabit Ethernet, and a headset jack

More Features . . .
  • Always-on USB fast-charge port supports device charging without a laptop connection, and USB Battery Charging Specification 1.2

  • Three USB 3.0 ports — two standard ports and one fast-charge and sync

  • Universal compatibility, works with virtually all USB 3.0 equipped laptop brands

  • Easy-access 3.5mm 4-position TRRS headset port (audio plus microphone)

  • Gigabit Ethernet RJ45 port with Wake-on-LAN (WOL) support

  • Support for resolutions up to 2560 x 1440

  • Fast, hassle-free setup

  • Rugged and durable design offers reliable performance

  • Includes a USB 3.0 host cable

  • Supports Windows, Mac, and Chrome OS

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
Available in
155,99 € EUR exc VAT
187,19 € inc VAT

ID: USB3VDOCKH

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This HDMI® docking station for laptops offers a cost-effective way to create a simpler but highly functional workstation that can be used in permanent workspaces, or by multiple people in guest or hoteling (hot desk) environments.

If you don’t need all the connections and features of a traditional laptop docking station, you can use this dock to add the most essential connections (such as an extra display) to your laptop.

HDMI laptop docking station being used at multiple hot desks in an office setting

Now you or your colleagues can be more productive and create an efficient and comfortable workspace, even in an area with minimal desk space.

Essential connections that are ideal for simple workstations

This laptop dock features basic device connections that are integrated into a small foot-print housing. Now you can create a permanent or a hoteling (hot desking) workstation in a location with limited space. The dock offers an efficient solution for adding an extra display, a Gigabit network connection, and multiple USB devices without having to connect several individual adapters. And, with hotel desks or hot desks, laptop users aren’t tied to one specific workstation, so they can come and go easily.

The HDMI dock offers simpler connectivity, so you can save money by avoiding a docking station that has connections you might never use. It’s perfect for anyone who needs to expand their connectivity in virtually any environment or application.

It’s a cost-effective docking station that still provides all the fundamental ports of a full-size workstation, such as an HDMI output, and when paired with your laptop display, you can easily set up dual monitors.

Diagram of the HDMI laptop docking station connected to a laptop, monitor, keyboard, and network switch

Compact design maximizes your available space

If you’re running out of physical workspace, this USB 3.0 (also known as USB 3.1 Gen 1 - 5Gbps) docking station can help. Its compact design occupies minimal surface area, so you can integrate it into smaller areas than traditional docking stations or desktop computers would require.

By maximizing your available space, the compact dock can help eliminate the added cost and hassle of purchasing more offices, cubicles, or desks.

With fewer ports integrated into a small foot-print housing, the dock is a perfect fit for short-term work areas (hot desks). It’s ideal for mass deployment in business, classroom, computer lab, and government settings. Plus, it integrates nicely into home-office or office hoteling workspaces that have limited space.

The HDMI docking station is about the size of one's hand, the image highlights the dock's compact and palm-sized design

Always-on fast-charge port makes charging easier

You can avoid the aggravation of a dead battery and make sure your mobile device is always ready to go, using the dock’s USB fast-charge and sync port. Plus, the always-on USB port supports device charging even when your laptop isn’t connected to the dock.

When you’re in a hurry, the easily accessible USB port charges your smartphone or tablet faster than traditional USB ports. This front-panel port ensures your mobile device is always within arm’s reach, so you can simultaneously get your work done while enjoying convenient device charging at your workstation.

Tablet shown connected to the dock's easy-access fast charge port

Universally supported

Unlike some proprietary docking stations designed only to work with specific laptop models, this universal laptop dock works with multiple brands. All you need is your laptop’s USB 3.0 port and you can be up and running quickly. With universal support, you can use this dock with different laptops now, or in the future.

The USB3VDOCKH is backed by a StarTech.com 3-year warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 7, 8, 8.1, 10
Mac OS® 10.8 to 10.13
Chrome OS v55+

Applications
  • Create a hoteling, guest workstation (hot desk) for BYOD (Bring Your Own Device) users, or for CYOD (Choose Your Own Device) applications where companies offer a selection of laptops that can be used at one workstation
  • Save money by using a dock with only the ports you need, or by deploying just one universal laptop docking station for several employees or guests
  • Works with most USB 3.0 equipped laptops, such as your Ultrabook™, Microsoft® Surface™ Pro, Surface Book, Surface 3, Lenovo® Yoga, MacBook, and many Windows based tablets
  • Create a single-video workstation that’s ideal for small or home offices, as well as small, medium, and large businesses
Product Numbers
Warranty Information
Warranty 3 Years
Hardware
4K Support No
Bus Type USB 3.0
Chipset ID DisplayLink - DL-3700
VIA/VLI - VL812
Displays Supported 1
Fast-Charge Port(s) Yes
Industry Standards USB Battery Charging Specification Rev. 1.2
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0/1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 2560 x 1440 (HDMI - Single Display)
Lower resolutions are also supported
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - HDMI (19 pin) Female
1 - USB 3.0 A (Fast-Charge, 9 pin, SuperSpeed) Female
2 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
1 - 3.5 mm Mini-Jack (4 Position) Female
1 - USB Type-B (9 pin) USB 3.0 Female
1 - Security Lock Slot Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Mac OS® 10.8 to 10.13
Chrome OS v55+
Special Notes / Requirements
Note If connected to a USB 2.0 host port, or if using a USB 2.0 host connection cable, performance may be limited (USB 3.0 host cable included)
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps
System and Cable Requirements USB-enabled computer with an available USB 3.0 port
Indicators
LED Indicators 1 - Link (Green)
1 - Activity (Amber)
Power
Center Tip Polarity Positive
Input Current 0.8 A
Input Voltage 100 ~ 240 AC
Output Current 4 A
Output Voltage 5 DC
Plug Type M
Power Consumption (In Watts) 20
Power Source AC Adapter Included
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black & Silver
Enclosure Type Plastic
Product Height 26 mm [1 in]
Product Length 139 mm [5.5 in]
Product Weight 148 g [5.2 oz]
Product Width 79 mm [3.1 in]
Packaging Information
Shipping (Package) Weight 546 g [19.3 oz]
What's in the Box
Included in Package 1 - laptop docking station
1 - USB 3.0 host cable
1 - universal power adapter (NA/JP, EU, UK, ANZ)
1 - instruction manual
DVI Docking Station for Laptops - USB 3.0
USB3VDOCKD

DVI Docking Station for Laptops - USB 3.0

Set up a permanent or hoteling (hot desking) workstation where fewer peripheral and device ports are needed, and in an area where desk space is limited

132,99 € exc VAT
159,59 € inc VAT

4K DisplayPort Docking Station for Laptops - USB 3.0
USB3VDOCK4DP

4K DisplayPort Docking Station for Laptops - USB 3.0

Set up a permanent or hoteling (hot desking) 4K workstation where fewer peripheral and device ports are needed, and in an area where desk space is limited

186,99 € exc VAT
224,39 € inc VAT

Thunderbolt 2 4K Docking Station for Laptops - Includes TB Cable
TB2DOCK4KDHC

Thunderbolt 2 4K Docking Station for Laptops - Includes TB Cable

Transform your MacBook or laptop into a powerful 4K Ultra HD workstation or hot desk, through just a single Thunderbolt cable

334,99 € exc VAT
401,99 € inc VAT

DVI Dual-Monitor Docking Station for Laptops - HDMI and VGA Adapters - USB 3.0
USB3SDOCKDD

DVI Dual-Monitor Docking Station for Laptops - HDMI and VGA Adapters - USB 3.0

Expand your MacBook, Ultrabook or laptop into a powerful office workstation or hot desk via a single USB 3.0 cable

217,99 € exc VAT
261,59 € inc VAT

Triple-Monitor Docking Station for Laptops - USB 3.0
USB3DOCKH2DP

Triple-Monitor Docking Station for Laptops - USB 3.0

Create an Ultra HD workstation with four displays, by adding three external monitors to your laptop

281,99 € exc VAT
338,39 € inc VAT

KVM Docking Station for Two Laptops - Share Keyboard, Mouse, Dual Monitors, and Files - USB 3.0
USB3DDOCKFT

KVM Docking Station for Two Laptops - Share Keyboard, Mouse, Dual Monitors, and Files - USB 3.0

Connect two laptops to just one dock, and share dual monitors, keyboard, mouse, peripherals, and files between both laptops

293,99 € exc VAT
352,79 € inc VAT

Monitor Mounts (1)

Laptop Lock
LTLOCK

Laptop Lock

Protect your laptop against theft with this convenient combination lock

30,99 € exc VAT
37,19 € inc VAT

External Drive Enclosures (2)

Encrypted Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0
S2510BU33PW

Encrypted Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0

Turn a 6 Gbps HDD or SSD into secure external storage with touchpad password entry

116,99 € exc VAT
140,39 € inc VAT

2.5” USB 3.0 Aluminum SATA III Hard Drive Enclosure w/ UASP and Built-in Cable
S2510BMU33CB

2.5” USB 3.0 Aluminum SATA III Hard Drive Enclosure w/ UASP and Built-in Cable

Turn a 2.5in SATA HDD/SSD into a complete external storage solution over USB 3.0 with UASP

33,99 € exc VAT
40,79 € inc VAT

USB-C Cables (1)

USB-C to USB-A Adapter Cable - M/F - 6in - USB 3.0 - USB-IF Certified
USB31CAADP

USB-C to USB-A Adapter Cable - M/F - 6in - USB 3.0 - USB-IF Certified

Connect your USB Type-C laptop to a USB legacy peripheral device, with this durable adapter

18,99 € exc VAT
22,79 € inc VAT

Audio Cables and Adapters (1)

Headset adapter for headsets with separate headphone / microphone plugs - 3.5mm 4 position to 2x 3 position 3.5mm M/F
MUYHSMFF

Headset adapter for headsets with separate headphone / microphone plugs - 3.5mm 4 position to 2x 3 position 3.5mm M/F

Turns a 3.5mm audio output port into two distinct ports – one 3.5mm headphone jack and one 3.5mm microphone port

7,99 € exc VAT
9,59 € inc VAT

* Product appearance and specifications are subject to change without notice.