StarTech.com

USB-C Docking Station for Laptops - 4K HDMI - 85W Power Delivery - USB 3.0

Power and charge your laptop through USB Type-C™, and create a workstation virtually anywhere you go by adding 4K HDMI display, plus GbE, and four USB 3.0 ports

Product ID: DK30CHDPDUE

  • Turn your USB-C equipped laptop or tablet into an Ultra HD 4K workstation, by connecting a single external 4K HDMI monitor (30Hz) or ultrawide monitor
  • Universal USB-C dock supports macOS and Windows
  • Powers and charges your laptop, with 85W USB Power Delivery 2.0
View More
  • Connect your peripheral devices, with four USB 3.0 ports
  • Convenient On/Off button on front of docking station
  • Quickly charge your phone or tablet with the always-on USB 3.0 fast-charge and sync port
  • Thunderbolt 3 port compatible
  • Gigabit Ethernet port (with PXE Boot support) adds wired network connectivity to your workstation
255,99 € EUR exc VAT
307,19 € EUR inc VAT

Overview

This USB-C™ dock gives you all the connections you need to turn your USB-C enabled laptop or tablet into a fully capable workstation, with support for a single external 4K HDMI® monitor or ultrawide monitor. With USB Power Delivery 2.0 (85W), you can power and charge your laptop as you work, eliminating the need to use a separate power adapter with your laptop. It’s the perfect companion for your MacBook Pro or other Thunderbolt™ 3 equipped laptop or tablet.

Create a 4K HDMI workstation

The USB-C dock helps you maximize your workspace, ideal for smaller or shared work areas using one monitor. The dock expands the display capabilities of your laptop, connecting to an HDMI display with support for resolutions including: 4096x2160 @ 30Hz, 3840 x 2160 @ 30Hz, 2560x1600 @60 Hz, 1920 x 1200 @ 60Hz.

Create an immersive experience by connecting the USB-C dock to an ultrawide or ultrawide curved monitor with 21:9 aspect ratio (3440 x 1440p @ 60 Hz), to emulate a multi-display set-up and gain exceptional picture quality.

Ample connections

The dock provides four USB 3.0 (Type-A) ports to connect peripherals such as your mouse or keyboard. It also includes a USB 3.0 fast-charge and sync port, a Gigabit Ethernet port (with PXE Boot support), and a combined 3.5 mm audio and microphone port.

Universal support

Compatible with Mac and Windows®, this universal dock works with USB-C and Thunderbolt 3 enabled laptops.

The DK30CHDPDUE is backed by a StarTech.com 3-year warranty and free lifetime technical support.

Applications

A cost-effective docking station solution for business and office environments, where most employees use only a single external monitor

Connect to an ultrawide or ultrawide curved monitor to emulate a multi-display experience view and gain exceptional picture quality

Effective in small workspaces or cubicle environments with limited space for multiple displays

Ideal for temporary or shared workspaces (hoteling) where only one external monitor is required

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB-C
Chipset ID Parade - PS176
Realtek - RTL8153
Realtek - RTS5411
C-Media - CM6533
Displays Supported 1
Fast-Charge Port(s) Yes
Industry Standards USB Power Delivery Specification Rev. 2.0
USB Battery Charging Specification Rev. 1.2
DisplayPort 1.2
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions HDMI - 4096x2160 @ 30Hz, 3840 x 2160 @ 30Hz, 2560x1600 @60 Hz, 1920 x 1200 @ 60Hz
UltraWide - 3440 x 1440p @ 60 Hz
PXE Yes
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - HDMI (19 pin) Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
1 - USB 3.0 A (Fast-Charge, 9 pin, SuperSpeed) Female
3 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
1 - 3.5 mm Mini-Jack (4 Position) Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Mac OS® 10.11 to 10.14
Power
Center Tip Polarity Positive
Input Current 2 A
Input Voltage 100 ~ 240 AC
Output Current 5 A
Output Voltage 20V DC
Plug Type N
Power Consumption (In Watts) 100W
Power Delivery 85W
Power Source AC Adapter Included
Environmental
Humidity 5%~95% RH (Non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 32 mm [1.3 in]
Product Length 98 mm [3.9 in]
Product Weight 200 g [7.1 oz]
Product Width 91 mm [3.6 in]
Packaging Information
Shipping (Package) Weight 1 kg [2.3 lb]
What's in the Box
Included in Package 1 - docking station
1 - 3.3 ft [1 m] USB-C cable
1 - universal power adapter (UK, EU)
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Mac OS® 10.11 to 10.14

Certifications

Related Products

Dual-4K Docking Station with 6 x USB 3.0 Ports
DK30A2DH
Dual-4K Docking Station with 6 x USB 3.0 Ports

Laptop Docking Station | Mac & Windows® | DisplayPort & HDMI | 4K 60 Hz

281,99 € exc VAT
338,39 € inc VAT