StarTech.com

USB C Multiport Adapter to 4K HDMI or 1080p VGA - USB Type C Travel Dock with 95W PD Pass-Through, USB-A, Gigabit Ethernet - USB-C Video Display Adapter Mini Docking Station

MacBook Pro USB-C Multiport Adapter  | Aluminum | USB-A | GbE | Hideaway Cable

Product ID: DKT30CHVGPD

  • ALL-IN-ONE MULTIPORT ADAPTER: USB-C to 4K 30Hz HDMI or VGA Video Adapter, USB-A 5Gbps, GbE, 95W Power Delivery 3.0 passthrough; 10W for the hub & 85W charging for TB3/USB-C laptops/tablets/smartphones
  • PREMIUM TRAVEL DOCK: This portable USB-C multiport docking station is compact, made w/ durable aluminum & has a magnetic hideaway attached cable for travel; complements MacBook & Ultrabook design
  • TB3 & USB-C COMPATIBLE: Designed for Thunderbolt 3 & USB-C laptops, tablets or smartphones like MacBook Pro, HP EliteBook, Dell XPS, Lenovo, Ultrabooks, Chromebooks, Google Pixel & Samsung Galaxy
View More
  • WIDE OPERATING SYSTEM COMPATIBILITY: This USB 3.1 Gen 1 Type-C video display adapter with Gigabit Ethernet is compatible with multiple OS platforms like Windows, macOS, Chrome OS, and Android
  • EASY TO SETUP & DEPLOY: With automatic driver setup & attached host cable, this mobile powered mini dock is ready to use immediately, making for an easy plug & play setup in a home office or on the go
123,99 € EUR exc VAT
148,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB-C
Chipset ID VIA/VLI - VL102
Realtek - RTS5411
Parade Technologies - PS8338B
Parade Technologies - PS176
ITE Tech - IT6516
Realtek - RTL8153
Displays Supported 1
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Analog Resolutions 1920 x 1200p @ 60Hz (VGA)
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 4096 x 2160p @ 24Hz or 3840 x 2160p @ 30Hz (HDMI)
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
1 - HDMI (19 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
1 - RJ-45 Female
1 - USB Type-A (9 pin) USB 3.0 Female
1 - USB-C (24 pin) USB Power Delivery only Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Mac OS® 10.11 to 10.15
Chrome OS™
Special Notes / Requirements
Note Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your laptop USB-C port supports DP alt mode.
Only one video output port can be used at the same time (HDMI or VGA). If two displays are connected, the HDMI port takes priority.
A 4K-capable display is required to achieve 4K x 2K resolution (4K is also known as 4K x 2K).
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
Your laptop may have specific requirements for charging. This USB-C multiport adapter supports USB Power Delivery 3.0, up to 95W. When using your laptop’s USB-C power adapter, the multiport adapter powers both the adapter (with attached peripheral) and your laptop - with up to 85W charging available for laptop charging. For more information on your laptop’s charging requirements, refer to the manufacturer of your laptop.
Through support of USB Power Delivery 3.0, the multiport adapter supports Fast Role Swap which prevents USB data disruption when you unplug to switch power sources (USB-C power adapter to bus power).
System and Cable Requirements Host laptop with an available USB-C port (to ensure full functionality, the laptop's USB-C port must support DP alt mode).
Power
Laptop Charging via Power Delivery 85W
Power Consumption (In Watts) 10W
Power Delivery 95W
Power Source USB-Powered
Environmental
Humidity 0~95% RH (Non-condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Cable Length 85 mm [3.3 in]
Color Black & Space Gray
Material Aluminum
Product Height 1.8 cm [0.7 in]
Product Length 11 cm [4.3 in]
Product Width 60 mm [2.4 in]
Weight of Product 254 g [9 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17 cm [6.7 in]
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - Multiport Adapter
1 - Quick-Start Guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Mac OS® 10.11 to 10.15
Chrome OS™

Certifications

Related Products

USB C Multiport Adapter with HDMI, VGA, Gigabit Ethernet & USB 3.0 - USB C to 4K HDMI or 1080p VGA Display Mini Dock Hub - USB Type-C Travel Docking Station for USB-C Laptops
115,99 € exc VAT
139,19 € inc VAT
USB-C Multiport Adapter - USB-C Travel Docking Station with 4K HDMI - 60W Power Delivery Pass-Through, GbE, 2pt USB-A 3.0 Hub - Portable Mini USB Type-C Dock for Laptop
121,99 € exc VAT
146,39 € inc VAT
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0
DKT30CHV
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0

Turn your laptop into a compact workstation wherever you work or go, adding video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C (5Gbps)

94,99 € exc VAT
113,99 € inc VAT
USB-C Multiport Adapter with DVI - USB 3.0 Port - 60W PD - White
DKT30CDVPD
USB-C Multiport Adapter with DVI - USB 3.0 Port - 60W PD - White

Portable Docking Station | Windows® & Mac | USB-A & GbE | Thunderbolt™3 Compatible

96,99 € exc VAT
116,39 € inc VAT
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD
CDP2VGAUACP
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD

Portable Docking Station | For Windows® & Mac | Thunderbolt™ 3 Compatible

61,99 € exc VAT
74,39 € inc VAT
USB-C Multiport Adapter - USB-C Travel Dock with 4K HDMI or 1080p VGA - Gigabit Ethernet, 5Gbps USB-A 3.0 - USB-C Digital AV Adapter - USB Type-C/Thunderbolt 3 Laptops - White
DKT30CHVW
USB-C Multiport Adapter - USB-C Travel Dock with 4K HDMI or 1080p VGA - Gigabit Ethernet, 5Gbps USB-A 3.0 - USB-C Digital AV Adapter - USB Type-C/Thunderbolt 3 Laptops - White

Turn a laptop into a compact workstation wherever you work or go, adding 4K video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C™ (5Gbps)

96,99 € exc VAT
116,39 € inc VAT
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black
CDP2HDUACP
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

69,99 € exc VAT
83,99 € inc VAT
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White
CDP2HDUACPW
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

65,99 € exc VAT
79,19 € inc VAT
USB-C Multiport Adapter with HDMI - 1x USB-A, 1x USB-C
DKT30CHD
USB-C Multiport Adapter with HDMI - 1x USB-A, 1x USB-C

Portable Docking Station | Windows® & Mac | 4K | GbE | TAA Compliant

104,99 € exc VAT
125,99 € inc VAT

Accessories