Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB-C Multiport Adapter for Laptops - Power Delivery - DVI - GbE - USB 3.0

Product ID: DKT30CDVPD

Charge your laptop through USB-C and create a workstation wherever you go, with DVI video output, Gigabit Ethernet and a USB-A port

Features
  • Expand the connectivity of your Dell XPS 13, MacBook Pro or other USB-C enabled laptop

  • Power both the multiport adapter and your laptop simultaneously, using your laptop’s USB-C based power adapter (supports USB Power Delivery 2.0)

  • Provides DVI video output, a USB 3.0 port, and a Gigabit Ethernet port through one multiport adapter

More Features . . .
  • Sleek, compact and durable housing for portability, with an attractive white finish

  • One additional USB Type-A port lets you connect your existing USB devices (backward compatible with USB 2.0 and 1.x devices)

  • Thunderbolt 3 port compatible

  • USB-powered for easy portability

  • Gigabit Ethernet RJ45 port supports Wake-on-LAN (WOL), jumbo frames, VLAN tagging, and Energy-Efficient Ethernet

  • Easy setup with native support in most Windows® and Mac operating systems (also works with Google Chrome OS™)

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
Available in
96,99 € EUR exc VAT
116,39 € inc VAT

ID: DKT30CDVPD

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

Expand the connectivity of your USB-C™ enabled laptop. This sleek USB-C multiport adapter lets you create a powerful workstation virtually anywhere, providing DVI video output, one USB 3.0 Type-A port, and a Gigabit Ethernet port.

You can also power both the multiport adapter and your laptop simultaneously, with support for USB Power Delivery 2.0. It’s the ideal accessory for your Dell XPS, MacBook Pro or other USB Type-C™ equipped laptop, and it’s also Thunderbolt™ 3 port compatible.

Create a powerful workstation

The multiport adapter expands the connectivity of your port-limited laptop, using the built-in USB-C cable to connect to multiple devices simultaneously. When coupled with your laptop display, this versatile USB-C multiport adapter makes it easy to create a dual-monitor workstation when you need it. Connect to a DVI display in an office workspace or your home office with ease.

The Gigabit Ethernet port ensures reliable wired network access, plus with an additional USB 3.0 Type-A port, you can connect an existing peripheral device, like your mouse or flash drive.

Get reliable network connectivity

The Gigabit Ethernet port ensures reliable wired network access, ideal for areas with limited Wi-Fi availability.

Designed for easy portability

This compact multiport adapter is USB-powered, so there’s no need to carry a separate power adapter with you. Ideal for mobile use from office to home, or for travel, the multiport adapter features a USB-C port that supports USB Power Delivery 2.0 so you can power and charge your laptop as you work. The adapter features a built-in USB-C cable and gives you network connectivity plus a USB Type-A connection for optimum versatility as you travel.

The DKT30CDVPD is backed by a StarTech.com 3-year warranty and free lifetime technical support.

Note: To ensure full adapter functionality, your laptop’s USB-C port must support USB Power Delivery and DP Alt Mode.

Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 7, 8.1, 10
Mac OS® 10.11 to 10.13
Chrome OS™

Applications
  • Connect your MacBook, Ultrabook™, or Chromebook™ to wired Gigabit internet, in locations where Wi-Fi® isn't available
  • Integrate the compact adapter into small workspaces in offices and home offices
Product Numbers
Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Audio Yes
Bus Type USB-C
Chipset ID VIA/VLI - VL813
VIA/VLI - VL100
Parade - PS171
Realtek - RTL8153
Displays Supported 1
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 1920 × 1200 - 60 Hz (DVI)
Output Signal DVI-D (DVI Digital)
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 Male
1 - 29 pin DVI-I (Dual Link) Female
1 - RJ-45 Female
1 - USB Type-A (9 pin) USB 3.0 Female
1 - USB-C (24 pin) USB Power Delivery only Female
Software
OS Compatibility Windows® 7, 8.1, 10
Mac OS® 10.11 to 10.13
Chrome OS™
Special Notes / Requirements
Note Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host USB-C port supports USB Power Delivery 2.0 and DP alt mode.
The adapter can connect to a host laptop’s USB-C port that doesn’t support USB Power Delivery 2.0. However, in this configuration if a power adapter is connected to the multifunction adapter, it will not pass power through to your host laptop.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
System and Cable Requirements A host laptop with an available USB-C port (to ensure full adapter functionality, the host USB-C port must support USB Power Delivery 2.0 and DP alt mode)
Optional: USB-C power adapter (for example, your laptop’s USB-C based power adapter)
Power
Power Delivery 60W
Power Source USB-Powered
Environmental
Humidity 0~85% RH (Non-condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color White
Product Height 17 mm [0.7 in]
Product Length 97 mm [3.8 in]
Product Weight 50 g [1.8 oz]
Product Width 41 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 130 g [4.6 oz]
What's in the Box
Included in Package 1 - multiport adapter
1 - instruction manual
USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0
DKT30CHPD

USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0

Power and charge your laptop through USB Type-C (5Gbps), and create a workstation virtually anywhere you go, adding 4K video, GbE, and two USB 3.0 ports

121,99 € exc VAT
146,39 € inc VAT

USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0
DKT30CHV

USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0

Turn your laptop into a compact workstation wherever you work or go, adding video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C (5Gbps)

102,99 € exc VAT
123,59 € inc VAT

USB-C to VGA Multifunction Adapter with Power Delivery and USB-A Port
CDP2VGAUACP

USB-C to VGA Multifunction Adapter with Power Delivery and USB-A Port

Connect your USB Type-C laptop to a VGA display and a USB Type-A peripheral device, plus power and charge your laptop

73,99 € exc VAT
88,79 € inc VAT

USB-C to 4K HDMI Multifunction Adapter with Power Delivery and USB-A Port
CDP2HDUACP

USB-C to 4K HDMI Multifunction Adapter with Power Delivery and USB-A Port

Connect your USB Type-C laptop to an HDMI display and a USB Type-A peripheral device, plus power and charge your laptop

77,99 € exc VAT
93,59 € inc VAT

DVI Dual-Monitor Docking Station for USB-C Laptops - Includes USB-C to A Adapter, HDMI, and VGA Adapters
DK30BACDD

DVI Dual-Monitor Docking Station for USB-C Laptops - Includes USB-C to A Adapter, HDMI, and VGA Adapters

Expand your USB Type-C equipped laptop into a powerful office workstation, using a single USB 3.0 cable

235,99 € exc VAT
283,19 € inc VAT

Travel Docking Station for Laptops - HDMI or VGA - USB 3.0
USB3SMDOCKHV

Travel Docking Station for Laptops - HDMI or VGA - USB 3.0

Create a mobile workstation using your Ultrabook™ or laptop USB 3.0 port via this portable USB 3.0 mini dock

126,99 € exc VAT
152,39 € inc VAT

Travel Adapter for Laptops - HDMI and GbE - USB 3.0
USB31GEHD

Travel Adapter for Laptops - HDMI and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and HDMI output to your port-limited laptop, through a single USB 3.0 port

99,99 € exc VAT
119,99 € inc VAT

HDMI Cables and Adapters (1)

HDMI® to DVI-D Cable - M/M
HDMIDVIMM6

6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

10,99 € exc VAT
13,19 € inc VAT

DVI Cables (1)

6 ft DVI-D Single Link Cable - M/M
DVIMM6

6 ft DVI-D Single Link Cable - M/M

Provide a high-speed, crystal-clear connection to your DVI digital devices

9,99 € exc VAT
11,99 € inc VAT

* Product appearance and specifications are subject to change without notice.