StarTech.com

USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD

Portable Docking Station | For Windows® & Mac | Thunderbolt™ 3 Compatible

Product ID: CDP2VGAUACP

  • Add a VGA port (2048 x 1280p 60Hz) and a USB-A port to your USB-C equipped laptop, MacBook or Chromebook
  • Power your laptop with 60W Power Delivery using this multiport adapter and a USB Type-C power adapter
  • Connect a USB 3.0 Type-A device, like a flash drive or a mouse, to your Windows or MacBook Pro laptop
View More
  • Rugged design for durability, lightweight and compact for portability and convenience
  • Supports USB-C DP Alt Mode and is Thunderbolt 3 compatible
61,99 € EUR exc VAT
74,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support No
Bus Type USB-C
Chipset ID VIA/VLI - VL100
VIA/VLI - VL210
NXP - PTN3355
Displays Supported 1
Fast-Charge Port(s) No
Industry Standards USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Maximum Analog Resolutions 2048 x 1280p @ 60Hz
Lower resolutions are also supported.
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
1 - VGA (15 pin, High Density D-Sub) Female
1 - USB Type-A (9 pin) USB 3.0 Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
Special Notes / Requirements
Note Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host USB-C port supports USB Power Delivery 2.0 and DP alt mode.
The adapter can connect to a host laptop’s USB-C port that doesn’t support USB Power Delivery 2.0. However, in this configuration if a power adapter is connected to the multifunction adapter, it will not pass power through to your host laptop.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
System and Cable Requirements A host laptop with an available USB-C port (to ensure full adapter functionality, the host USB-C port must support USB Power Delivery 2.0 and DP alt mode).
The multifunction adapter does not include a USB-C power adapter.
Optional: the multifunction adapter can be used with a separate USB-C power adapter (for example, your laptop’s USB-C based power adapter).
Power
Power Delivery 60W
Power Source USB-Powered
Environmental
Humidity 5~90% RH (Non-condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 140 mm [5.5 in]
Color Black
Material Plastic
Product Height 1.5 cm [0.6 in]
Product Length 80 mm [3.1 in]
Product Width 40 mm [1.6 in]
Weight of Product 39 g [1.4 oz]
Packaging Information
Package Height 34 mm [1.3 in]
Package Length 17.1 cm [6.7 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 109 g [3.8 oz]
What's in the Box
Included in Package 1 - USB-C to VGA multifunction adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0
DKT30CHV
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0

Turn your laptop into a compact workstation wherever you work or go, adding video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C (5Gbps)

94,99 € exc VAT
113,99 € inc VAT
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black
CDP2HDUACP
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

69,99 € exc VAT
83,99 € inc VAT
USB-C Multiport Adapter - USB-C Travel Docking Station with 4K HDMI - 60W Power Delivery Pass-Through, GbE, 2pt USB-A 3.0 Hub - Portable Mini USB Type-C Dock for Laptop
121,99 € exc VAT
146,39 € inc VAT
USB C Multiport Adapter - Portable USB-C Dock to 4K HDMI, 2-pt USB 3.0 Hub, SD/SDHC, GbE, 60W PD Pass-Through - USB-C Travel Mini Docking Station - USB Type-C/Thunderbolt 3
DKT30CSDHPD
USB C Multiport Adapter - Portable USB-C Dock to 4K HDMI, 2-pt USB 3.0 Hub, SD/SDHC, GbE, 60W PD Pass-Through - USB-C Travel Mini Docking Station - USB Type-C/Thunderbolt 3

Add more connectivity to your MacBook or other USB-C laptop, with 4K video, Gigabit Ethernet, two USB 3.0 ports and an SD card reader, plus power and charge as you work

121,99 € exc VAT
146,39 € inc VAT
USB-C Multiport Adapter - USB-C Travel Dock with 4K HDMI or 1080p VGA - Gigabit Ethernet, 5Gbps USB-A 3.0 - USB-C Digital AV Adapter - USB Type-C/Thunderbolt 3 Laptops - White
DKT30CHVW
USB-C Multiport Adapter - USB-C Travel Dock with 4K HDMI or 1080p VGA - Gigabit Ethernet, 5Gbps USB-A 3.0 - USB-C Digital AV Adapter - USB Type-C/Thunderbolt 3 Laptops - White

Turn a laptop into a compact workstation wherever you work or go, adding 4K video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C™ (5Gbps)

96,99 € exc VAT
116,39 € inc VAT
USB-C Multiport Adapter with HDMI - 1x USB-A, 1x USB-C
DKT30CHD
USB-C Multiport Adapter with HDMI - 1x USB-A, 1x USB-C

Portable Docking Station | Windows® & Mac | 4K | GbE | TAA Compliant

104,99 € exc VAT
125,99 € inc VAT
USB-C Multiport Adapter with DVI - USB 3.0 Port - 60W PD - White
DKT30CDVPD
USB-C Multiport Adapter with DVI - USB 3.0 Port - 60W PD - White

Portable Docking Station | Windows® & Mac | USB-A & GbE | Thunderbolt™3 Compatible

96,99 € exc VAT
116,39 € inc VAT
USB-C Multiport Adapter - USB-C Travel Dock with 4K HDMI or 1080p VGA - Gigabit Ethernet, 5Gbps USB-A 3.0 - USB-C Digital AV Adapter - USB Type-C/Thunderbolt 3 Laptops - White
DKT30CHVW
USB-C Multiport Adapter - USB-C Travel Dock with 4K HDMI or 1080p VGA - Gigabit Ethernet, 5Gbps USB-A 3.0 - USB-C Digital AV Adapter - USB Type-C/Thunderbolt 3 Laptops - White

Turn a laptop into a compact workstation wherever you work or go, adding 4K video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C™ (5Gbps)

96,99 € exc VAT
116,39 € inc VAT
USB-C Multiport Adapter - USB-C Travel Docking Station w/ 4K HDMI - 60W Power Delivery Pass-Through, GbE, 2pt USB-A 3.0 Hub - Portable Mini USB Type-C Dock for Laptop - White
113,99 € exc VAT
136,79 € inc VAT
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White
CDP2HDUACPW
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

65,99 € exc VAT
79,19 € inc VAT
Dual-Monitor USB-C Dock for Windows® - 4x USB 3.0 Ports
MST30C2DPPD
Dual-Monitor USB-C Dock for Windows® - 4x USB 3.0 Ports

Laptop Docking Station | 60W PD | HDMI/DP | HDMI Cable | No Display Driver Setup

215,99 € exc VAT
259,19 € inc VAT

Accessories