StarTech.com

Travel Adapter for Laptops - HDMI and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and HDMI output to your port-limited laptop, through a single USB 3.0 port

Product ID: USB31GEHD

  • 1x 10/100/1000 Mbps Network Port, 1x HDMI Output
  • USB bus-powered - No external power adapter required
  • Compact, slim, and lightweight design for maximum portability
View More
  • Downloads the latest driver automatically in Windows® PCs with an active network connection, for hassle-free setup
  • IEEE 802.3, 802.3u and 802.3ab (10BASE-T, 100BASE-TX, and 1000BASE-T) compatible
  • SuperSpeed USB 3.0 (5 Gbps) interface, backward compatible with USB 2.0
  • Choose between Mirrored, Extended or Primary display configurations
99,99 € EUR exc VAT
119,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support No
Bus Type USB 3.0
Chipset ID DisplayLink - DL-3700
Displays Supported 1
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Hub port supports USB 2.0/1.1 backward-compatibility
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
General Specifications This USB video adapter uses a DisplayLink family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a Trigger or Fresco family chipset.
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 2048x1152 (HDMI)
Lower resolutions are also supported.
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - USB Type-A (9 pin) USB 3.0 Male
1 - HDMI (19 pin) Female
1 - RJ-45 Female
Software
OS Compatibility Windows® XP SP3 (32-bit), Vista, 7, 8, 8.1, 10
Mac OS® 10.6 to 10.12, 10.14 - 10.15
Special Notes / Requirements
Note Extended displays are currently only supported with DisplayLink-based products on macOS 10.11 to 10.13.3. This may change in future versions.
System and Cable Requirements USB enabled computer system with available USB 3.0 port
Indicators
LED Indicators 1 - Link
1 - Activity
Power
Power Source USB-Powered
Environmental
Humidity 10-90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 111 mm [4.4 in]
Color Black
Material Plastic
Product Height 1.9 cm [0.7 in]
Product Length 65 mm [2.6 in]
Product Width 65 mm [2.6 in]
Weight of Product 43 g [1.5 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 14.6 cm [5.7 in]
Package Width 17.2 cm [6.8 in]
Shipping (Package) Weight 152 g [5.4 oz]
What's in the Box
Included in Package 1 - USB 3.0 Mini Docking Adapter
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP SP3 (32-bit), Vista, 7, 8, 8.1, 10
Mac OS® 10.6 to 10.12, 10.14 - 10.15

Certifications

Related Products

Travel Adapter for Laptops - VGA and GbE - USB 3.0
USB31GEVG
Travel Adapter for Laptops - VGA and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and VGA output to your port-limited laptop, through USB 3.0

99,99 € exc VAT
119,99 € inc VAT
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0
USB3SMDOCKHV
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0

Create a mobile workstation using your Ultrabook™ or laptop USB 3.0 port via this portable USB 3.0 mini dock

126,99 € exc VAT
152,39 € inc VAT
Dual-Monitor USB 3.0 Docking Station with HDMI & DVI/VGA
USB3SDOCKHDV
Dual-Monitor USB 3.0 Docking Station with HDMI & DVI/VGA

Laptop Docking Station | USB 3.0 | TAA Compliant | Mac & Windows®

170,99 € exc VAT
205,19 € inc VAT
Dual Monitor USB 3.0 Docking Station with HDMI - DVI - 6 x USB Ports
USB3SDOCKHD
Dual Monitor USB 3.0 Docking Station with HDMI - DVI - 6 x USB Ports

Laptop Docking Station | Mac & Windows® | DVI to VGA Adapter | Vertical

192,99 € exc VAT
231,59 € inc VAT
USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - White
USB31000SPTW
USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - White

Add a Gigabit Ethernet port and a USB 3.0 pass-through port to your laptop through a single USB 3.0 port

45,99 € exc VAT
55,19 € inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps
USB31000NDS
USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

31,99 € exc VAT
38,39 € inc VAT
USB 3.0 to Dual Port Gigabit Ethernet Adapter NIC w/ USB Port
USB32000SPT
USB 3.0 to Dual Port Gigabit Ethernet Adapter NIC w/ USB Port

Add two Gigabit Ethernet ports and a USB 3.0 pass-through port to your laptop through a single USB 3.0 port

77,99 € exc VAT
93,59 € inc VAT
USB 3.0 to HDMI Adapter - Slim Design – 1920x1200
USB32HDES
USB 3.0 to HDMI Adapter - Slim Design – 1920x1200

USB 3.0 External Video & Graphics Card | Multi-Monitor | USB-Powered | Supports Windows®

83,99 € exc VAT
100,79 € inc VAT
USB 3.0 to HDMI Adapter with 1-Port USB Hub – 1920x1200
USB32HDEH
USB 3.0 to HDMI Adapter with 1-Port USB Hub – 1920x1200

USB 3.0 External Video & Graphics Card | Multi-Monitor | USB-Powered | Supports Windows®

90,99 € exc VAT
109,19 € inc VAT
USB 3.0 to HDMI / DVI Adapter - 2048x1152
USB32HDDVII
USB 3.0 to HDMI / DVI Adapter - 2048x1152

USB 3.0 External Video & Graphics Card | Multi-Monitor | USB-Powered | Supports Mac & Windows®

133,99 € exc VAT
160,79 € inc VAT
Triple-Monitor USB 3.0 Docking Station - 1x HDMI - 2x DisplayPort
USB3DOCKH2DP
Triple-Monitor USB 3.0 Docking Station - 1x HDMI - 2x DisplayPort

Port Replicator | Mac & Windows® | 4K DP | 5 USB ports | TAA Compliant

281,99 € exc VAT
338,39 € inc VAT

Accessories