Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2 Port PCI Express / PCI-e Parallel Adapter Card – IEEE 1284 with Low Profile Bracket

Product ID: PEX2PECP2

Add 2 high-speed IEEE 1284 parallel ports (EPP/ECP/SPP/PS2) to your desktop computer through a PCI Express expansion slot

Features
  • Supports Standard Parallel Port(SPP), Enhanced Parallel Port(EPP), Enhanced Capability Port(ECP) and PS/2

  • Data transfer rate up to 1.5 Mbps

  • Standard and low-profile brackets included

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
72,99 € EUR exc VAT
87,59 € inc VAT

ID: PEX2PECP2

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The PEX2PECP2 2 Port PCI Express Parallel Adapter Card - EPP/ECP/SPP/PS2 parallel card adds two IEEE 1284 parallel ports to your PC, with support for parallel data communication at speeds of up to 1.5 Mbps.

This high performance 2 Port PCI Express parallel card adds 2 DB25 parallel ports, perfect for connecting printers, scanners, memory card readers, bar code scanners and more. With the added convenience of plug-and-play capability, installing the parallel adapter card is hassle-free. The PCIe Parallel card also includes both standard and half-height/low profile mounting brackets for compatibility with almost any system form factor.

Backed by a StarTech.com Lifetime Warranty and free lifetime technical support.

The StarTech.com Advantage
  • Standard and low profile bracket included allowing install into almost any system
  • Use existing parallel devices with PCI Express systems saving the cost and hassle of upgrading peripherals to work with newer systems
  • Supports SPP, EPP, ECP and PS/2 communication modes for maximum compatibility with your parallel peripherals
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Linux 3.5.x to 4.11.x LTS Versions only

Applications
  • Connects any parallel peripheral including printers, scanners, CD-R/RWs, Zip® drives, and memory card readers
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID ASIX - MCS9865
Interface Parallel
Port Style Integrated on Card
Ports 2
Performance
Maximum Data Transfer Rate 1.5 Mbps
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - DB-25 (25 pin, D-Sub) Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Linux 3.5.x to 4.11.x LTS Versions only
Environmental
Humidity 5~85% RH, Non-condensing
Operating Temperature 0°C to 40°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 86 mm [3.4 in]
Product Length 121 mm [4.8 in]
Product Weight 51 g [1.8 oz]
Product Width 19 mm [0.7 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - 2 Port PCIe Parallel Card
2 - Low Profile Brackets
1 - Driver CD
1 - Instruction Manual
2 Port PCI Parallel Adapter Card - EPP/ECP
PCI2PECP

2 Port PCI Parallel Adapter Card - EPP/ECP

Add 2 high-speed parallel ports (EPP/ECP/SPP) to your desktop computer through a PCI expansion slot

67,99 € exc VAT
81,59 € inc VAT

Low Profile PCI Express Parallel Card - SPP/EPP/ECP
PEX1PLP

1 Port PCI Express Low Profile Parallel Adapter Card - SPP/EPP/ECP

Add an SPP/EPP/ECP Parallel port using a low-profile PCI Express expansion slot

42,99 € exc VAT
51,59 € inc VAT

Dual Profile PCI Express Parallel Adapter Card -  SPP/EPP/ECP
PEX1P

1 Port PCI Express Dual Profile Parallel Adapter Card - SPP/EPP/ECP

Add a parallel port to your desktop computer through a PCI Express slot; features both standard and half-height mounting brackets

34,99 € exc VAT
41,99 € inc VAT

* Product appearance and specifications are subject to change without notice.