StarTech.com

6 ft USB to Parallel Printer Adapter - M/M

Add a Centronics parallel port to your desktop or laptop PC through USB

Product ID: ICUSB1284

  • High speed bi-directional parallel port compliant to IEEE-1284 industry standard
  • Low power consumption as it draws power from the USB connection
  • Fully Plug & Play for easy installation
  • No IRQ required for installation
16,99 € EUR exc VAT
20,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID Prolific - PL2305
Interface Parallel
Ports 1
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Centronics (36 pin) Male
Software
OS Compatibility Windows® 98SE, ME, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2000, 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.6 to 10.15
Linux 2.6.x to 4.11.x LTS Versions only
Power
Power Consumption (In Watts) 0.9W
Power Source USB-Powered
Environmental
Humidity 0~80% RH non-condensing
Operating Temperature 5°C to 40°C (41°F to 140°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 1.8 m [6 ft]
Material Plastic
Product Height 17.000
Product Length 1.8 m [6 ft]
Product Width 50.000
Weight of Product 118 g [4.2 oz]
Packaging Information
Package Height 26 mm [1 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 137 g [4.8 oz]
What's in the Box
Included in Package 1 - USB to Parallel Converter Cable

Compatibility

View full OS compatibility
Windows® 98SE, ME, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2000, 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.6 to 10.15
Linux 2.6.x to 4.11.x LTS Versions only

Certifications

Related Products

USB to Parallel Printer Adapter - M/M
ICUSB128410
10 ft USB to Parallel Printer Adapter - M/M

Add a Centronics parallel port to your desktop or laptop PC through USB

27,99 € exc VAT
33,59 € inc VAT
6 ft USB to DB25 Parallel Printer Adapter Cable - M/F
ICUSB1284D25
6 ft USB to DB25 Parallel Printer Adapter Cable - M/F

Add a DB25 parallel port to any PC or laptop with a free USB port

11,99 € exc VAT
14,39 € inc VAT

Accessories