StarTech.com

1 Port PCI RS232 Serial Adapter Card with 16550 UART

Add an RS-232 serial port to your PC through a PCI expansion slot

Product ID: PCI1S550

  • Supports the RS-232 serial interface
  • IRQ sharing saves resources and eliminates conflicts
  • 16 byte FIFO buffer ensures fast data transfer while multitasking
View More
  • 5, 6, 7, 8-bit Serial format support
  • Even, Odd, None, Space & Mark parity supported
35,99 € EUR exc VAT
43,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI (5 Volt)
Card Type Standard Profile (LP bracket incl.)
Chipset ID ASIX - MCS9820CV
Industry Standards PCI 2.1
Interface Serial
Port Style Integrated on Card
Ports 1
Performance
Max Baud Rate 115.2 Kbps
MTBF 6,548,788 Hours
Serial Protocol RS-232
Connector(s)
Connector Type(s) 1 - PCI (5V, 32-bit) Male
External Ports 1 - DB-9 (9 pin, D-Sub) Male
Software
OS Compatibility Windows® DOS, 95, 98SE, 2000, Embedded System 2009, XP Embedded, POS Ready 2009, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012
Linux 3.5.x to 4.11.x LTS Versions only
Environmental
Humidity 5~85% RH
Operating Temperature -10°C to 80°C (14°F to 176°F)
Storage Temperature -20°C to 100°C (-4°F to 212°F)
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 12 cm [4.7 in]
Product Width 20 mm [0.8 in]
Weight of Product 52 g [1.8 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 14.3 cm [5.6 in]
Package Width 17.4 cm [6.9 in]
Shipping (Package) Weight 130 g [4.6 oz]
What's in the Box
Included in Package 1 - 1 Port PCI Serial Card
1 - Low Profile PCI Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® DOS, 95, 98SE, 2000, Embedded System 2009, XP Embedded, POS Ready 2009, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012
Linux 3.5.x to 4.11.x LTS Versions only

Certifications

Related Products

2 Port PCI RS232 Serial Adapter Card with 16550 UART
PCI2S550
2 Port PCI RS232 Serial Adapter Card with 16550 UART

Add 2 high-speed RS-232 serial ports to your PC through a PCI expansion slot

36,99 € exc VAT
44,39 € inc VAT
4 Port PCI RS232 Serial Adapter Card with 16550 UART
PCI4S550N
4 Port PCI RS232 Serial Adapter Card with 16550 UART

Add 4 high-speed RS-232 serial ports to your PC through a PCI expansion slot

64,99 € exc VAT
77,99 € inc VAT
2 Port PCI Low Profile RS232 Serial Adapter Card with 16550 UART
PCI2S550_LP
2 Port PCI Low Profile RS232 Serial Adapter Card with 16550 UART

Add 2 high-speed RS-232 serial ports to your low profile/small form factor computer with a PCI expansion slot

44,99 € exc VAT
53,99 € inc VAT

Accessories