Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1 Port FTDI USB to Serial RS232 Adapter Cable with Optical Isolation

Product ID: ICUSB2321FIS

Add an RS232 serial port with circuit isolation to your laptop or desktop computer, through USB

Features
  • USB to Straight-Through RS232 Serial Adapter

  • Integrated 2500Vrms Optical Isolation Circuits

  • 500W Bi-Directional Surge Protection Circuits

More Features . . .
  • Integrated FTDI USB UART Chip

  • COM Port assignments maintained across reboot

  • Compatible with Windows®, Mac OS and Linux

  • Baud Rate up to 921.6 Kbps

  • Powered by the USB port - no external power adapter required

  • Designed to make serial port expansion quick and easy

  • 8-foot cable length for connecting to devices without having to be too close

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
122,99 € EUR exc VAT
147,59 € inc VAT

ID: ICUSB2321FIS

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The ICUSB2321FIS 1-Port FTDI USB to Serial RS232 Adapter Cable with Optical Isolation converts an available USB 1.1 or 2.0 port into an RS232 DB9 port that can be used to connect, monitor and control your serial devices.

The USB to serial adapter features integrated optical isolation circuits and surge protection to protect your critical, sensitive control equipment against electrical damage, making it a viable solution for costly industrial serial devices.

The versatile FTDI chipset also supports COM retention, additional customization/features, and compatibility not offered by most other solutions. Broad operating system compatibility including Windows®, Windows CE, Mac OS and Linux, makes this product easy to integrate into mixed environments.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Circuit isolation provides electrical protection for sensitive, and often expensive industrial equipment
  • Portable USB-Powered design requires no bulky power adapter or outlet
  • The FTDI chipset driver is highly customizable and broadly compatible, making it the ideal solution for any setup
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.6 to 10.13
Linux 2.4.x to 4.11.x LTS Versions only

Applications
  • Perfect for IT Administrators looking to add legacy functionality to newer laptops, desktop computers and servers that lack an integrated RS232 port
  • Connect, monitor and control industrial/automotive sensors and other sensitive equipment
  • Connect bar code scanners, receipt printers and other point-of-sale devices
  • Connect and program LED and Digital signage boards with serial communication ports
  • Connect a satellite receiver, serial modem, or PDU
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID FTDI - FT232RL
Interface Serial
Port Style Cable Adapters
Ports 1
Performance
Data Bits 7, 8
FIFO 256 Bytes
Isolation 2500 Vrms
Max Baud Rate 921.6 Kbps
Maximum Cable Length 2.5 m [8.3 ft]
Parity None, Odd, Even, Mark, Space
Serial Protocol RS-232
Stop Bits 1, 2
Supported Protocols RS 232
Surge Protection 500W Bi-directional circuits
Connector(s)
Connector Type(s) 1 - DB-9 (9 pin, D-Sub) Male
1 - USB Type-A (4 pin) USB 2.0 Male
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.6 to 10.13
Linux 2.4.x to 4.11.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements One available USB 1.1 (or better) port
Power
Power Source USB-Powered
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Cable Length 2.5 m [8.3 ft]
Color Black
Enclosure Type Plastic
Product Height 20 mm [0.8 in]
Product Length 2.5 m [8.3 ft]
Product Weight 86 g [3 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - USB to RS-232 Serial Adapter
1 - Driver CD
1 - Instruction Manual
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2321F

1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add an RS232 serial port with COM retention to your laptop or desktop computer through USB

28,99 € exc VAT
34,79 € inc VAT

2 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2322F

2 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add two RS232 serial ports with COM retention to your laptop or desktop computer through USB

61,99 € exc VAT
74,39 € inc VAT

1 Port Professional USB to Serial Adapter Cable with COM Retention
ICUSB2321X

1 Port Professional USB to Serial Adapter Cable with COM Retention

Add one serial RS-232 port with com retention to any laptop or computer with a USB port

39,99 € exc VAT
47,99 € inc VAT

USB to RS232 DB9 Serial Adapter Cable with COM Retention
ICUSB232PRO

1 ft USB to RS232 Serial DB9 Adapter Cable with COM Retention

Add an RS-232 serial port to your laptop or desktop computer through USB; features COM port retention

27,99 € exc VAT
33,59 € inc VAT

USB to RS232 DB9/DB25 Serial Adapter Cable - M/M
ICUSB232DB25

USB to RS232 DB9/DB25 Serial Adapter Cable - M/M

Add an RS232 serial port to a notebook or desktop computer with this Plug-and Play USB adapter cable

18,99 € exc VAT
22,79 € inc VAT

2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2322X

2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 2 serial RS-232 ports to any laptop or computer with a USB port

55,99 € exc VAT
67,19 € inc VAT

2 Port USB to RS232 Serial DB9 Adapter Cable
ICUSB232C2

2 Port USB to RS232 Serial DB9 Adapter Cable

Add 2 serial RS-232 ports to any laptop or computer with a USB port

46,99 € exc VAT
56,39 € inc VAT

4 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2324

4 Port USB to RS232 Serial DB9 Adapter Hub

Add four RS232 serial ports to any notebook or desktop computer using a single USB port

99,99 € exc VAT
119,99 € inc VAT

4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2324X

4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 4 serial RS-232 ports to any laptop or computer with a USB port

123,99 € exc VAT
148,79 € inc VAT

8 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2328

8 Port USB to RS232 Serial DB9 Adapter Hub

Add eight RS232 serial ports to any notebook or desktop computer using a single USB port

251,99 € exc VAT
302,39 € inc VAT

24in Internal USB Motherboard Header to Serial RS232 Adapter
ICUSB232INT1

24in Internal USB Motherboard Header to Serial RS232 Adapter

Add an RS232 serial port to any system with an available USB motherboard header

32,99 € exc VAT
39,59 € inc VAT

24in Internal USB Motherboard Header to 2 Port Serial RS232 Adapter
ICUSB232INT2

24in Internal USB Motherboard Header to 2 Port Serial RS232 Adapter

Add two RS232 serial ports to any system with an available USB motherboard header

65,99 € exc VAT
79,19 € inc VAT

USB 2.0 Cables (1)

16 ft USB 2.0 Active Extension Cable - M/F
USB2FAAEXT15

15 ft USB 2.0 Active Extension Cable - M/F

Reliably extend the distance of a USB 2.0 device an additional 15ft

21,99 € exc VAT
26,39 € inc VAT

DB9 Cables & DB25 Cables (3)

10 ft Cross Wired DB9 to DB25 Serial Null Modem Cable - F/M
SCNM925FM

10 ft Cross Wired DB9 to DB25 Serial Null Modem Cable - F/M

Connect your serial devices, and transfer your files

4,99 € exc VAT
5,99 € inc VAT

10 ft DB9 RS232 Serial Null Modem Cable F/M
SCNM9FM

10 ft DB9 RS232 Serial Null Modem Cable F/M

Transfer files via serial connection

4,99 € exc VAT
5,99 € inc VAT

DB9 to DB25 Serial Cable Adapter - F/F
AT925FF

DB9 to DB25 Serial Cable Adapter - F/F

Convert a DB9 male port to a DB25 female port

2,99 € exc VAT
3,59 € inc VAT

* Product appearance and specifications are subject to change without notice.